1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

L-Shaped Finishing Angle Mounting Plate / Bracket -Hole Position Center Distribution Type- LRCDF

L-Shaped Finishing Angle Mounting Plate / Bracket -Hole Position Center Distribution Type- LRCDF
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Have fewer dimensions needed to be specify than existing products and thus, facilitate selection of Part Numbers.

L Shape Finished Angle Mounting Plates/Brackets:Related Image
L Shape Finished Angle Mounting Plates/Brackets:Related Image

Part Number[ M ]
Material
[ S ]
Surface Treatment
TypeMaterial Symbol
LRCDF SSSS400-
SSBBlack Oxide
SSMElectroless Nickel Plating
ASA6063-
ASWAnodize (Clear)
ASBAnodize (Black)
SUSUS304-

Specifications

Part Number-T-A-B-L-V-S-Hole Specification①
Code, Nominal Value
-H-F-G-Hole Specification②
Code, Nominal Value
   
Type-Material Symbol
LRCDF-SS-T6-A50-B50-L40-V25-S35-M5-H35 F25  -MA5
Part NumberExternal DimensionsVSHole Specification①HFHole Specification②
TABL
TypeMaterial SymbolCodeNominal Dia.CodeNominal Dia.CodeSpecification
LRCDFSS
SSB
SSM
5 620 25 40 502025 30 40 50 60 70 80 Specify
0.1mm Increment
N
[ ! ]

M
3
4
5
6
8
10
12
[ ! ]For the machining dimensions, see Hole Type Selection Chart
Specify
0.1mm Increment
NA
[ ! ]

MA
3
4
5
6
8
10
12
[ ! ]For the machining dimensions, see Hole Type Selection Chart
DA3~30 (0.5mm Increment)
25 30 40 50 6025
20 25 30 40 50 6030
5 6 1040 50 60 804030 40 50 60 70 80
6 1040 50 60 50
AS
ASW
ASB
5 6 20 25 40 502025 30 40 50 60 70 80
25 30 40 50 60 25
20 25 30 40 50 6030
5 6 1040 50 60 804030 40 50 60 70 80
6 1040 50 60 50
SU5 6 20 25 40 502025 30 40 50 60 70 80
25 30 40 50 60 25
20 25 30 40 50 6030
5 6 8 40 50 60 4030 40 50 60 70 80
40 50 60 50

Alterations

L Shape Finished Angle Mounting Plates/Brackets:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LRCDF-AS-T5-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-AS-T5-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-AS-T5-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-AS-T5-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-AS-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-AS-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-AS-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-AS-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-AS-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-AS-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-AS-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-AS-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-ASB-T5-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-ASB-T5-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-ASB-T5-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-ASB-T5-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-ASB-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-ASB-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-ASB-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-ASB-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-ASB-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-ASB-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-ASB-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-ASB-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-ASW-T5-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-ASW-T5-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-ASW-T5-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-ASW-T5-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-ASW-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-ASW-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-ASW-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-ASW-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-ASW-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-ASW-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-ASW-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-ASW-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SS-T5-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SS-T5-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SS-T5-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SS-T5-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SS-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SS-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SS-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SS-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SS-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-DA[3-30/0.5]
LRCDF-SS-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SS-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SS-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-DA[3-30/0.5]
LRCDF-SS-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SS-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SSB-T5-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SSB-T5-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SSB-T5-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SSB-T5-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SSB-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SSB-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SSB-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SSB-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SSB-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-DA[3-30/0.5]
LRCDF-SSB-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SSB-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SSB-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-DA[3-30/0.5]
LRCDF-SSB-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SSB-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SSM-T5-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SSM-T5-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SSM-T5-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SSM-T5-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SSM-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SSM-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SSM-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SSM-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SSM-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-DA[3-30/0.5]
LRCDF-SSM-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SSM-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SSM-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-DA[3-30/0.5]
LRCDF-SSM-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SSM-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SU-T5-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-60/0.1]-S[0-50/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-60/0.1]-F[0-60/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SU-T5-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-60/0.1]-S[0-50/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-60/0.1]-F[0-60/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SU-T5-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-60/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-60/0.1]-F[0-60/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SU-T5-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-60/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-60/0.1]-F[0-60/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SU-T6-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-60/0.1]-S[0-50/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-60/0.1]-F[0-60/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SU-T6-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-60/0.1]-S[0-50/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-60/0.1]-F[0-60/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SU-T6-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-60/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-60/0.1]-F[0-60/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SU-T6-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-60/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-60/0.1]-F[0-60/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SU-T8-A[40,​50,​60]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-60/0.1]-S[0-50/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-60/0.1]-F[0-60/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SU-T8-A[40,​50,​60]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-60/0.1]-S[0-50/0.1]-M[3,​4,​5,​6,​8,​10,​12]-H[0-60/0.1]-F[0-60/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SU-T8-A[40,​50,​60]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-60/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-60/0.1]-F[0-60/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRCDF-SU-T8-A[40,​50,​60]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-60/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10,​12]-H[0-60/0.1]-F[0-60/0.1]-NA[3,​4,​5,​6,​8,​10,​12]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Thickness T External Dimension A
(mm)
External Dimension B
(mm)
External Dimension L
(mm)
F
(mm)
H
(mm)
Hole Configurable 1, Screw Through Hole Nominal Dia. Selection [N] Hole Configurable 1, Tapped Hole [M]
(mm)
Hole Configurable 2, Screw Through Hole Nominal Dia. Selection [NA] Hole Configurable 2, Tapped Hole [MA]
(mm)
Hole Configurable 2, Through Hole Dia. Configurable [DA]
(mm)
S
(mm)
V
(mm)

-

L_BRACKET 1 Piece(s) 7 Day(s) 10A6063Not Provided520 ~ 8020 ~ 4025 ~ 800 ~ 800 ~ 80-3 ~ 12-3 ~ 12-0 ~ 400 ~ 80

-

L_BRACKET 1 Piece(s) 7 Day(s) 10A6063Not Provided520 ~ 8020 ~ 4025 ~ 800 ~ 800 ~ 80-3 ~ 123 ~ 12--0 ~ 400 ~ 80

-

L_BRACKET 1 Piece(s) 7 Day(s) 10A6063Not Provided520 ~ 8020 ~ 4025 ~ 800 ~ 800 ~ 803 ~ 12--3 ~ 12-0 ~ 400 ~ 80

-

L_BRACKET 1 Piece(s) 7 Day(s) 10A6063Not Provided520 ~ 8020 ~ 4025 ~ 800 ~ 800 ~ 803 ~ 12-3 ~ 12--0 ~ 400 ~ 80

-

L_BRACKET 1 Piece(s) 7 Day(s) 10A6063Not Provided620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 80-3 ~ 12-3 ~ 12-0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 7 Day(s) 10A6063Not Provided620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 80-3 ~ 123 ~ 12--0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 7 Day(s) 10A6063Not Provided620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 803 ~ 12--3 ~ 12-0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 7 Day(s) 10A6063Not Provided620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 803 ~ 12-3 ~ 12--0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 5 Day(s) 10A6063Not Provided1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 80-3 ~ 12-3 ~ 12-0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 5 Day(s) 10A6063Not Provided1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 80-3 ~ 123 ~ 12--0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 5 Day(s) 10A6063Not Provided1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 803 ~ 12--3 ~ 12-0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 5 Day(s) 10A6063Not Provided1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 803 ~ 12-3 ~ 12--0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 10 Day(s) 10A6063Clear Anodized (Black)520 ~ 6020 ~ 4025 ~ 800 ~ 800 ~ 80-3 ~ 12-3 ~ 12-0 ~ 400 ~ 80

-

L_BRACKET 1 Piece(s) 10 Day(s) 10A6063Clear Anodized (Black)520 ~ 6020 ~ 4025 ~ 800 ~ 800 ~ 80-3 ~ 123 ~ 12--0 ~ 400 ~ 80

-

L_BRACKET 1 Piece(s) 10 Day(s) 10A6063Clear Anodized (Black)520 ~ 6020 ~ 4025 ~ 800 ~ 800 ~ 803 ~ 12--3 ~ 12-0 ~ 400 ~ 80

-

L_BRACKET 1 Piece(s) 10 Day(s) 10A6063Clear Anodized (Black)520 ~ 6020 ~ 4025 ~ 800 ~ 800 ~ 803 ~ 12-3 ~ 12--0 ~ 400 ~ 80

-

L_BRACKET 1 Piece(s) 10 Day(s) 10A6063Clear Anodized (Black)620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 80-3 ~ 12-3 ~ 12-0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 10 Day(s) 10A6063Clear Anodized (Black)620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 80-3 ~ 123 ~ 12--0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 10 Day(s) 10A6063Clear Anodized (Black)620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 803 ~ 12--3 ~ 12-0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 10 Day(s) 10A6063Clear Anodized (Black)620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 803 ~ 12-3 ~ 12--0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 10 Day(s) 10A6063Clear Anodized (Black)1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 80-3 ~ 12-3 ~ 12-0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 10 Day(s) 10A6063Clear Anodized (Black)1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 80-3 ~ 123 ~ 12--0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 10 Day(s) 10A6063Clear Anodized (Black)1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 803 ~ 12--3 ~ 12-0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 10 Day(s) 10A6063Clear Anodized (Black)1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 803 ~ 12-3 ~ 12--0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 10 Day(s) 10A6063Clear Anodized (White)520 ~ 6020 ~ 4025 ~ 800 ~ 800 ~ 80-3 ~ 12-3 ~ 12-0 ~ 400 ~ 80

-

L_BRACKET 1 Piece(s) 10 Day(s) 10A6063Clear Anodized (White)520 ~ 6020 ~ 4025 ~ 800 ~ 800 ~ 80-3 ~ 123 ~ 12--0 ~ 400 ~ 80

-

L_BRACKET 1 Piece(s) 10 Day(s) 10A6063Clear Anodized (White)520 ~ 6020 ~ 4025 ~ 800 ~ 800 ~ 803 ~ 12--3 ~ 12-0 ~ 400 ~ 80

-

L_BRACKET 1 Piece(s) 10 Day(s) 10A6063Clear Anodized (White)520 ~ 6020 ~ 4025 ~ 800 ~ 800 ~ 803 ~ 12-3 ~ 12--0 ~ 400 ~ 80

-

L_BRACKET 1 Piece(s) 10 Day(s) 10A6063Clear Anodized (White)620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 80-3 ~ 12-3 ~ 12-0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 10 Day(s) 10A6063Clear Anodized (White)620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 80-3 ~ 123 ~ 12--0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 10 Day(s) 10A6063Clear Anodized (White)620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 803 ~ 12--3 ~ 12-0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 10 Day(s) 10A6063Clear Anodized (White)620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 803 ~ 12-3 ~ 12--0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 8 Day(s) 10A6063Clear Anodized (White)1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 80-3 ~ 12-3 ~ 12-0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 8 Day(s) 10A6063Clear Anodized (White)1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 80-3 ~ 123 ~ 12--0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 8 Day(s) 10A6063Clear Anodized (White)1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 803 ~ 12--3 ~ 12-0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 8 Day(s) 10A6063Clear Anodized (White)1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 803 ~ 12-3 ~ 12--0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SS400Not Provided520 ~ 8020 ~ 4025 ~ 800 ~ 800 ~ 80-3 ~ 12-3 ~ 12-0 ~ 400 ~ 80

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SS400Not Provided520 ~ 8020 ~ 4025 ~ 800 ~ 800 ~ 80-3 ~ 123 ~ 12--0 ~ 400 ~ 80

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SS400Not Provided520 ~ 8020 ~ 4025 ~ 800 ~ 800 ~ 803 ~ 12--3 ~ 12-0 ~ 400 ~ 80

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SS400Not Provided520 ~ 8020 ~ 4025 ~ 800 ~ 800 ~ 803 ~ 12-3 ~ 12--0 ~ 400 ~ 80

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SS400Not Provided620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 80-3 ~ 12-3 ~ 12-0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SS400Not Provided620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 80-3 ~ 123 ~ 12--0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SS400Not Provided620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 803 ~ 12--3 ~ 12-0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SS400Not Provided620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 803 ~ 12-3 ~ 12--0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 5 Day(s) 10SS400Not Provided1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 80-3 ~ 12--3 ~ 300 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 5 Day(s) 10SS400Not Provided1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 80-3 ~ 12-3 ~ 12-0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 5 Day(s) 10SS400Not Provided1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 80-3 ~ 123 ~ 12--0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 5 Day(s) 10SS400Not Provided1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 803 ~ 12---3 ~ 300 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 5 Day(s) 10SS400Not Provided1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 803 ~ 12--3 ~ 12-0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 5 Day(s) 10SS400Not Provided1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 803 ~ 12-3 ~ 12--0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SS400Black Oxide520 ~ 8020 ~ 4025 ~ 800 ~ 800 ~ 80-3 ~ 12-3 ~ 12-0 ~ 400 ~ 80

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SS400Black Oxide520 ~ 8020 ~ 4025 ~ 800 ~ 800 ~ 80-3 ~ 123 ~ 12--0 ~ 400 ~ 80

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SS400Black Oxide520 ~ 8020 ~ 4025 ~ 800 ~ 800 ~ 803 ~ 12--3 ~ 12-0 ~ 400 ~ 80

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SS400Black Oxide520 ~ 8020 ~ 4025 ~ 800 ~ 800 ~ 803 ~ 12-3 ~ 12--0 ~ 400 ~ 80

-

L_BRACKET 1 Piece(s) 9 Day(s) 10SS400Black Oxide620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 80-3 ~ 12-3 ~ 12-0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 9 Day(s) 10SS400Black Oxide620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 80-3 ~ 123 ~ 12--0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 9 Day(s) 10SS400Black Oxide620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 803 ~ 12--3 ~ 12-0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 9 Day(s) 10SS400Black Oxide620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 803 ~ 12-3 ~ 12--0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SS400Black Oxide1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 80-3 ~ 12--3 ~ 300 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SS400Black Oxide1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 80-3 ~ 12-3 ~ 12-0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SS400Black Oxide1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 80-3 ~ 123 ~ 12--0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SS400Black Oxide1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 803 ~ 12---3 ~ 300 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SS400Black Oxide1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 803 ~ 12--3 ~ 12-0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SS400Black Oxide1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 803 ~ 12-3 ~ 12--0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 9 Day(s) 10SS400Electroless Nickel Plating520 ~ 8020 ~ 4025 ~ 800 ~ 800 ~ 80-3 ~ 12-3 ~ 12-0 ~ 400 ~ 80

-

L_BRACKET 1 Piece(s) 9 Day(s) 10SS400Electroless Nickel Plating520 ~ 8020 ~ 4025 ~ 800 ~ 800 ~ 80-3 ~ 123 ~ 12--0 ~ 400 ~ 80

-

L_BRACKET 1 Piece(s) 9 Day(s) 10SS400Electroless Nickel Plating520 ~ 8020 ~ 4025 ~ 800 ~ 800 ~ 803 ~ 12--3 ~ 12-0 ~ 400 ~ 80

-

L_BRACKET 1 Piece(s) 9 Day(s) 10SS400Electroless Nickel Plating520 ~ 8020 ~ 4025 ~ 800 ~ 800 ~ 803 ~ 12-3 ~ 12--0 ~ 400 ~ 80

-

L_BRACKET 1 Piece(s) 9 Day(s) 10SS400Electroless Nickel Plating620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 80-3 ~ 12-3 ~ 12-0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 9 Day(s) 10SS400Electroless Nickel Plating620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 80-3 ~ 123 ~ 12--0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 9 Day(s) 10SS400Electroless Nickel Plating620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 803 ~ 12--3 ~ 12-0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 9 Day(s) 10SS400Electroless Nickel Plating620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 803 ~ 12-3 ~ 12--0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 9 Day(s) 10SS400Electroless Nickel Plating1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 80-3 ~ 12--3 ~ 300 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 9 Day(s) 10SS400Electroless Nickel Plating1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 80-3 ~ 12-3 ~ 12-0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 9 Day(s) 10SS400Electroless Nickel Plating1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 80-3 ~ 123 ~ 12--0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 9 Day(s) 10SS400Electroless Nickel Plating1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 803 ~ 12---3 ~ 300 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 9 Day(s) 10SS400Electroless Nickel Plating1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 803 ~ 12--3 ~ 12-0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 9 Day(s) 10SS400Electroless Nickel Plating1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 803 ~ 12-3 ~ 12--0 ~ 500 ~ 80

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SUS304Not Provided520 ~ 6020 ~ 5025 ~ 800 ~ 600 ~ 60-3 ~ 12-3 ~ 12-0 ~ 500 ~ 60

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SUS304Not Provided520 ~ 6020 ~ 5025 ~ 800 ~ 600 ~ 60-3 ~ 123 ~ 12--0 ~ 500 ~ 60

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SUS304Not Provided520 ~ 6020 ~ 5025 ~ 800 ~ 600 ~ 603 ~ 12--3 ~ 12-0 ~ 500 ~ 60

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SUS304Not Provided520 ~ 6020 ~ 5025 ~ 800 ~ 600 ~ 603 ~ 12-3 ~ 12--0 ~ 500 ~ 60

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SUS304Not Provided620 ~ 6020 ~ 5025 ~ 800 ~ 600 ~ 60-3 ~ 12-3 ~ 12-0 ~ 500 ~ 60

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SUS304Not Provided620 ~ 6020 ~ 5025 ~ 800 ~ 600 ~ 60-3 ~ 123 ~ 12--0 ~ 500 ~ 60

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SUS304Not Provided620 ~ 6020 ~ 5025 ~ 800 ~ 600 ~ 603 ~ 12--3 ~ 12-0 ~ 500 ~ 60

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SUS304Not Provided620 ~ 6020 ~ 5025 ~ 800 ~ 600 ~ 603 ~ 12-3 ~ 12--0 ~ 500 ~ 60

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SUS304Not Provided840 ~ 6040 ~ 5030 ~ 800 ~ 600 ~ 60-3 ~ 12-3 ~ 12-0 ~ 500 ~ 60

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SUS304Not Provided840 ~ 6040 ~ 5030 ~ 800 ~ 600 ~ 60-3 ~ 123 ~ 12--0 ~ 500 ~ 60

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SUS304Not Provided840 ~ 6040 ~ 5030 ~ 800 ~ 600 ~ 603 ~ 12--3 ~ 12-0 ~ 500 ~ 60

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SUS304Not Provided840 ~ 6040 ~ 5030 ~ 800 ~ 600 ~ 603 ~ 12-3 ~ 12--0 ~ 500 ~ 60

Loading...

  1. 1

More Information

L Shape Finished Angle Mounting Plates/Brackets:Related Image
L Shape Finished Angle Mounting Plates/Brackets:Related Image 
There are machining limits for thicknessbetween holes, and hole and edge.
For machining limits, see Click here
 

Basic Information

Type Milled Part Mounting Hole N/A Slotted Hole N/A
Hole Position Center Allocation Number of Front Holes 2 Number of Bottom Holes 2
Type LRCDF Type Center Symmetrical Type