1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.

L-Shaped Sheet Metal Mounting Plate / Bracket -Custom Dimensions Type- FATBS

L-Shaped Sheet Metal Mounting Plate / Bracket -Custom Dimensions Type- FATBS
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is an L-shaped sheet metal bracket that you can choose from iron, aluminum, or stainless steel. We offer general-purpose hole patterns. Dimensions can be specified freely.

L Sheet Metal Mounting Plates/Brackets:Related Image
L Sheet Metal Mounting Plates/Brackets:Related Image
Part Number[ M ]Material[ S ]Surface Treatment
TypeMaterial Symbol
FATBSSPSPCC
[ ! ]
-
SPBBlack Oxide
SPUTrivalent Chromate (Clear)
SPKTrivalent Chromate (Black)
AMA5052-
AMWAnodize (Clear)
AMBAnodize (Black)
SUDSUS304(2B)-
[ ! ]4.5, 6.0 thickness type is SPHC material.

Specifications

Part Number-T-A-B-L-X-F-H-G-Hole Specification①
Code, Nominal Value
-D-J-Y-V-S-W-Hole Specification②
Code, Nominal Value
-K
   
Type-Material Symbol
FALAS-SPB-T1.6-A30-B30-L30-X15  -H20  -N5    -Y15  -S15  -NA6  
FAMBS-AM-T1.5-A80-B60-L60-X50-F0-H70  -N4    -Y15-V30-S20-W20-NA5 
Part NumberSelectionSpecify 1mm IncrementXFHGHole Specification①DYVSHole Specification②
TypeMaterial SymbolTABLCode
Designation
Code Designation
FATBSSP
SPB
SPU
SPK
AM
AMW
AMB
SUD
SPCC
(SPHC)

1.6
2.
3
3.2
4.5
6.0
A5052


1.5
2.0
3.0

4.0
5.0
SUS304

1.0
1.5
2.0
3.0
4.0
5.0
20
~
200

[ ! ]
For T6.0
~300
15
~
200

[ ! ]
For T6.0
20~
10
~
200

[ ! ]
For T6.0
20~
0.1mm IncrementN (Bolt Hole)[ ! ]
0, 3, 4, 5, 6, 8, 10
(Select)
3~30
(0.5 Inc.)
0.1mm IncrementNA (Bolt Hole)[ ! ]
0, 3, 4, 5
6, 8, 10
(Select)
M (Tapped Holes)
0, 3, 4, 5, 6, 8, 10
(Select)
MA
(Tapped Holes)
0, 3, 4, 5
6, 8, 10
(Select)
[ ! ]Holes may deform if the hole locations are too close to the ends and bends, but they will be machined as specified if they are within the machining limits.

[ ! ]N, NA machining dimensions
N, NA Specification Value03456810
Through Hole Dia. (d)(No Hole)3.54.55.56.5911

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FATBS-AM-T[1.5,​2,​3,​4,​5]-A[20-200/1]-B[15-200/1]-L[10-200/1]
FATBS-AMB-T[1.5,​2,​3,​4,​5]-A[20-200/1]-B[15-200/1]-L[10-200/1]
FATBS-AMW-T[1.5,​2,​3,​4,​5]-A[20-200/1]-B[15-200/1]-L[10-200/1]
FATBS-SP-T[1.6,​2.3,​3.2,​4.5,​6]-A[20-300/1]-B[15-200/1]-L[10-200/1]
FATBS-SPB-T[1.6,​2.3,​3.2,​4.5,​6]-A[20-300/1]-B[15-200/1]-L[10-200/1]
FATBS-SPK-T[1.6,​2.3,​3.2,​4.5,​6]-A[20-300/1]-B[15-200/1]-L[10-200/1]
FATBS-SPU-T[1.6,​2.3,​3.2,​4.5,​6]-A[20-300/1]-B[15-200/1]-L[10-200/1]
FATBS-SUD-T[1,​1.5,​2,​3,​4,​5]-A[20-200/1]-B[15-200/1]-L[10-200/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment A
(mm)
B
(mm)
L
(mm)
T
(mm)

-

SHEET METAL BRACKET 1 Piece(s) 5 Day(s) 10A5052Not Provided20 ~ 20015 ~ 20010 ~ 2001.5 ~ 5

-

SHEET METAL BRACKET 1 Piece(s) 7 Day(s) 10A5052Clear Anodized (Black)20 ~ 20015 ~ 20010 ~ 2001.5 ~ 5

-

SHEET METAL BRACKET 1 Piece(s) 7 Day(s) 10A5052Clear Anodized (White)20 ~ 20015 ~ 20010 ~ 2001.5 ~ 5

-

SHEET METAL BRACKET 1 Piece(s) 5 Day(s) 10SPCC(SPHC)Not Provided20 ~ 30015 ~ 20010 ~ 2001.6 ~ 6

-

SHEET METAL BRACKET 1 Piece(s) 7 Day(s) 10SPCC(SPHC)Black Oxide20 ~ 30015 ~ 20010 ~ 2001.6 ~ 6

-

SHEET METAL BRACKET 1 Piece(s) 5 Day(s) 10SPCC(SPHC)Trivalent Chromate (Black)20 ~ 30015 ~ 20010 ~ 2001.6 ~ 6

-

SHEET METAL BRACKET 1 Piece(s) 5 Day(s) 10SPCC(SPHC)Trivalent Chromate (White)20 ~ 30015 ~ 20010 ~ 2001.6 ~ 6

-

SHEET METAL BRACKET 1 Piece(s) 5 Day(s) 10SUS304(2B)Not Provided20 ~ 20015 ~ 20010 ~ 2001 ~ 5

Loading...

  1. 1

More Information

L Sheet Metal Mounting Plates/Brackets:Related Image
[ ! ]3. There will be scratches and bulges by Press Brake. For details and bend radius values, see >> Click here
[ ! ]5. There are machining limits on b, f, and g shownin below diagram. f limit has been greatlyrelaxed. For details, >> Click here
 

Basic Information

Type Sheet Metal Part Mounting Hole Yes Slotted Hole N/A
Hole Position Free Dimension Number of Front Holes 5 Number of Bottom Holes 2
Type FATBS Type Dimension Configurable Type