(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A bracket with 6-sided milling. We offer general-purpose hole patterns. Dimensions can be specified freely. Plate thickness can also be specified without any dimensions.
Part Number | [ M ]Material | [ M ]Surface Treatment | |
Type | Material Symbol | ||
HFFDA | SC | S45C | - |
SCB | Black Oxide | ||
SCM | Electroless Nickel Plating | ||
AM | A5052 | - | |
AMW | Anodize (Clear) | ||
AMB | Anodize (Black) | ||
SU | SUS304 | - |
Part Number | - | A | - | B | - | T | - | X | - | V | - | Y | - | W | - | Hole Specification① Code, Nominal Dia. | - | K | - | L | - | H | - | D | - | F | - | S | - | G | - | Hole Specification② Code, Nominal Dia. | - | J | ||
Type | - | Material Symbol | ||||||||||||||||||||||||||||||||||
HFMCC | - | AMB | - | A100 | - | B80 | - | T10 | - | X15 | - | V70 | - | Y10 | - | W60 | - | Z6 | - | L50 | - | H40 | - | D30 | - | F50 | - | MA6 |
Part Number | Specify 0.1mm Increment | X | Y | W | Hole Specification① | L | F | S | G | Hole Specification② | |||||
Type | Material Symbol | A | B | T | Code | Nominal Dia. | Code | Nominal Dia. | |||||||
HFFDA | SC SCB SCM AM AMW AMB SU | 25.0 ~ 200.0 | 10.0 ~ 200.0 | 3.0 ~ 30.0 [ ! ] | Specify 0.1mm Increment | N [ ! ] M Z [ ! ] [ ! ] For the machining dimensions, see Hole Type Selection Chart | 0 (No Hole) 3 4 5 6 8 10 12 14 16 | Specify 0.1mm Increment | NA [ ! ] MA ZF [ ! ] ZB [ ! ] [ ! ] For the machining dimensions, see Hole Type Selection Chart | 0 (No Hole) 3 4 5 6 8 10 12 14 16 | |||||
[ ! ]AMW, AMB is T≥5 [ ! ]SU is T≤25.0 |
Part Number |
---|
HFFDA-AM-A[25-200/0.1]-B[10-200/0.1]-T[3-30/0.1] |
HFFDA-AMB-A[25-200/0.1]-B[10-200/0.1]-T[5-30/0.1] |
HFFDA-AMW-A[25-200/0.1]-B[10-200/0.1]-T[5-30/0.1] |
HFFDA-SC-A[25-200/0.1]-B[10-200/0.1]-T[3-30/0.1] |
HFFDA-SCB-A[25-200/0.1]-B[10-200/0.1]-T[3-30/0.1] |
HFFDA-SCM-A[25-200/0.1]-B[10-200/0.1]-T[3-30/0.1] |
HFFDA-SU-A[25-200/0.1]-B[10-200/0.1]-T[3-25/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | External Dimension A (mm) | External Dimension B (mm) | Plate Thickness T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | FLAT_T_BRACKET | 1 Piece(s) | 5 Day(s) | 10 | A5052 | Not Provided | 25 ~ 200 | 10 ~ 200 | 3 ~ 30 | ||
- | FLAT_T_BRACKET | 1 Piece(s) | 9 Day(s) | 10 | A5052 | Clear Anodized (Black) | 25 ~ 200 | 10 ~ 200 | 5 ~ 30 | ||
- | FLAT_T_BRACKET | 1 Piece(s) | 9 Day(s) | 10 | A5052 | Clear Anodized (White) | 25 ~ 200 | 10 ~ 200 | 5 ~ 30 | ||
- | FLAT_T_BRACKET | 1 Piece(s) | 5 Day(s) | 10 | S45C | Not Provided | 25 ~ 200 | 10 ~ 200 | 3 ~ 30 | ||
- | FLAT_T_BRACKET | 1 Piece(s) | 7 Day(s) | 10 | S45C | Black Oxide | 25 ~ 200 | 10 ~ 200 | 3 ~ 30 | ||
- | FLAT_T_BRACKET | 1 Piece(s) | 7 Day(s) | 10 | S45C | Electroless Nickel Plating | 25 ~ 200 | 10 ~ 200 | 3 ~ 30 | ||
- | FLAT_T_BRACKET | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | 25 ~ 200 | 10 ~ 200 | 3 ~ 25 |
Loading...
Type | 6-Surface Milling | Part Mounting Hole | N/A | Slotted Hole | N/A |
---|---|---|---|---|---|
Side Hole | N/A | Hole Position | Free Dimension | Number Of Holes | 6 |
Type | Outer Dia. Dimension Configurable | Type | HFFDA |
How can we improve?
How can we improve?