(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a bracket using flat bar/rolled material. We offer general-purpose hole patterns. Dimensions can be specified freely.
Part Number | [ M ]Material | [ S ]Surface Treatment | |
Type | Material Symbol | ||
B Dim. Select (Flat Bars) HRMQA B Dim. Configurable (Width configurable Flat Bars / Rolled Aluminum) HUMQA | SC | S45CD | - |
SCB | Black Oxide | ||
SCM | Electroless Nickel Plating | ||
AM | A5052 | - | |
AMW | Anodize (Clear) | ||
AMB | Anodize (Black) | ||
SU | SUS304D | - |
Part Number | - | A | - | B | - | T | - | X | - | V | - | Y | - | W | - | Hole Specification ① Code, Nominal Value | - | K | - | L | - | H | - | D | - | F | - | S | - | G | - | Hole Specification ② Code, Nominal Value | - | J | ||
Type | - | Material Symbol | ||||||||||||||||||||||||||||||||||
HRMQA | - | SC | - | A80 | - | B50 | - | T6 | - | X10 | - | Y25 | - | M6 | - | L60 | - | MA6 | ||||||||||||||||||
HUMCC | - | AMB | - | A100 | - | B80 | - | T10 | - | X15 | - | V70 | - | Y10 | - | W60 | - | Z6 | - | L50 | - | H40 | - | D30 | - | F50 | - | MA6 |
Type | Part Number | 0.1mm Increment | B | T | X | Y | Hole Specification① | L | Hole Specification② | |||||
Type | Material Symbol | A | Code | Nominal Dia. | Code | Nominal Dia. | DA | 0.5mm | ||||||
B Dim. | HRMQA | SC SCB SCM | 25.0 ~ 200.0 | 16 22 25 32 38 50 60 75 100 125 | 6 9 (10) 12 16 19 | Specify 0.1mm Increment | N [ ! ] M Z [ ! ] [ ! ] For the machining dimensions, see Hole Type Selection Chart | 0 (No Hole) 3 4 5 6 8 10 12 14 16 | Specify 0.1mm Increment | NA [ ! ] MA ZF [ ! ] ZB [ ! ] [ ! ] For the machining dimensions, see Hole Type Selection Chart | 0 (No Hole) 3 4 5 6 8 10 12 14 16 | DA | 3 ~ 30 | |
SU | 15 20 25 32 38 50 65 100 125 | |||||||||||||
B Dim. Configurable | HUMQA | SC SCB SCM SU | 25.0 ~ 200.0 | 15.0~150.0 (Specify 0.1mm Increment) | 6 9 (10) 12 16 19 | |||||||||
AM AMW AMB | 10.0~200.0 (Specify 0.1mm Increment) | 5 6 8 10 12 15 20 | ||||||||||||
[ NG ]T10 is not selectable for SC(#) [ NG ]When SC(#) and B16, 22, T19 not selectable | [ NG ]When SU and B15, T10 ~ 19 not selectable [ NG ]When SU and B20, T19 not selectable | |||||||||||||
Part Number |
---|
HRMQA-SC-A[25-200/0.1]-B[16,22,25,32,38,50,60,75,100,125]-T[6,9,12,16,19] |
HRMQA-SCB-A[25-200/0.1]-B[16,22,25,32,38,50,60,75,100,125]-T[6,9,12,16,19] |
HRMQA-SCM-A[25-200/0.1]-B[16,22,25,32,38,50,60,75,100,125]-T[6,9,12,16,19] |
HRMQA-SU-A[25-200/0.1]-B[15,20,25,32,38,50,65,100,125]-T[6,9,10,12,16,19] |
HUMQA-AM-A[25-200/0.1]-B[10-200/0.1]-T[5,6,8,10,12,15,20] |
HUMQA-AMB-A[25-200/0.1]-B[10-200/0.1]-T[5,6,8,10,12,15,20] |
HUMQA-AMW-A[25-200/0.1]-B[10-200/0.1]-T[5,6,8,10,12,15,20] |
HUMQA-SC-A[25-200/0.1]-B[15-150/0.1]-T[6,9,12,16,19] |
HUMQA-SCB-A[25-200/0.1]-B[15-150/0.1]-T[6,9,12,16,19] |
HUMQA-SCM-A[25-200/0.1]-B[15-150/0.1]-T[6,9,12,16,19] |
HUMQA-SU-A[25-200/0.1]-B[15-150/0.1]-T[6,9,10,12,16,19] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole Position | Type | Type | Material | Surface Treatment | External Dimension A (mm) | External Dimension B (mm) | Plate Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | FLAT_T_BRACKET | 1 Piece(s) | 5 Day(s) | 10 | - | B Dim. Selectable | HRMQA | S45CD | Not Provided | 25 ~ 200 | 16 ~ 125 | 6 ~ 19 | ||
- | FLAT_T_BRACKET | 1 Piece(s) | 7 Day(s) | 10 | - | B Dim. Selectable | HRMQA | S45CD | Black Oxide | 25 ~ 200 | 16 ~ 125 | 6 ~ 19 | ||
- | FLAT_T_BRACKET | 1 Piece(s) | 11 Day(s) | 10 | - | B Dim. Selectable | HRMQA | S45CD | Electroless Nickel Plating | 25 ~ 200 | 16 ~ 125 | 6 ~ 19 | ||
- | FLAT_T_BRACKET | 1 Piece(s) | 5 Day(s) | 10 | - | B Dim. Selectable | HRMQA | SUS304D | Not Provided | 25 ~ 200 | 15 ~ 125 | 6 ~ 19 | ||
- | FLAT_T_BRACKET | 1 Piece(s) | 5 Day(s) | 10 | Free Dimension | B Dim. Configurable | HUMQA | A5052 | Not Provided | 25 ~ 200 | 10 ~ 200 | 5 ~ 20 | ||
- | FLAT_T_BRACKET | 1 Piece(s) | 9 Day(s) | 10 | Free Dimension | B Dim. Configurable | HUMQA | A5052 | Clear Anodized (Black) | 25 ~ 200 | 10 ~ 200 | 5 ~ 20 | ||
- | FLAT_T_BRACKET | 1 Piece(s) | 11 Day(s) | 10 | Free Dimension | B Dim. Configurable | HUMQA | A5052 | Clear Anodized (White) | 25 ~ 200 | 10 ~ 200 | 5 ~ 20 | ||
- | FLAT_T_BRACKET | 1 Piece(s) | 5 Day(s) | 10 | Free Dimension | B Dim. Configurable | HUMQA | S45CD | Not Provided | 25 ~ 200 | 15 ~ 150 | 6 ~ 19 | ||
- | FLAT_T_BRACKET | 1 Piece(s) | 7 Day(s) | 10 | Free Dimension | B Dim. Configurable | HUMQA | S45CD | Black Oxide | 25 ~ 200 | 15 ~ 150 | 6 ~ 19 | ||
- | FLAT_T_BRACKET | 1 Piece(s) | 9 Day(s) | 10 | Free Dimension | B Dim. Configurable | HUMQA | S45CD | Electroless Nickel Plating | 25 ~ 200 | 15 ~ 150 | 6 ~ 19 | ||
- | FLAT_T_BRACKET | 1 Piece(s) | 7 Day(s) | 10 | Free Dimension | B Dim. Configurable | HUMQA | SUS304D | Not Provided | 25 ~ 200 | 15 ~ 150 | 6 ~ 19 |
Loading...
Type | Flat Bar / Rolled Aluminum Stock | Part Mounting Hole | N/A | Slotted Hole | N/A |
---|---|---|---|---|---|
Side Hole | N/A | Number Of Holes | 2 |
How can we improve?
How can we improve?