(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a flat sheet metal bracket that you can choose from iron, aluminum, or stainless steel. We offer general-purpose hole patterns. Dimensions can be specified freely.
Part Number | [ M ]Material | [ S ]Surface Treatment | |
Type | Material Symbol | ||
JTKAS | SP | SPCC [ ! ] | - |
SPB | Black Oxide | ||
SPU | Trivalent Chromate (Clear) | ||
SPK | Trivalent Chromate (Black) | ||
AM | A5052 | - | |
AMW | Anodize (Clear) | ||
AMB | Anodize (Black) | ||
SUD | SUS304(2B) | - |
Part Number | - | A | - | B | - | T | - | X | - | F | - | Y | - | G | - | Hole Specification ① Code, Nominal Value | - | K | - | L | - | V | - | S | - | W | - | Hole Specification ② Code, Nominal Value | - | D | - | J | ||
Type | - | Material Symbol | ||||||||||||||||||||||||||||||||
JTDAS | - | SP | - | A80 | - | B50 | - | T3.2 | - | X10 | - | N5 | - | L30 | ||||||||||||||||||||
JTAAS | - | SUD | - | A150 | - | B80 | - | T2.0 | - | X10 | - | Y10 | - | N3 | - | L100 | - | S10 | - | W50 | - | NA4 |
Part Number | Specify 1mm Increment | Selection | X | Y | G | Hole Specification① | L | V | S | Hole Specification② | ||||
Type | Material Symbol | A | B | T | Code / Specify Method | Code / Specify Method | ||||||||
JTKAS | SP SPB SPU SPK AM AMW AMB SUD | 10 ~ 300 [ ! ] | 5 ~ 300 [ ! ] | SPCC (SPHC) 1.6 2.3 3.2 4.5 6.0 | A5052 1.5 2.0 3.0 4.0 5.0 | SUS304 1.0 1.5 2.0 3.0 4.0 5.0 | Specify 0.1mm Increment | N (Bolt Hole) [ ! ] 0, 3, 4, 5 6, 8, 10 (Select) | Specify 0.1mm Increment [ ! ]K≤Nx10 | NA (Bolt Hole) [ ! ] 0, 3, 4, 5, 6, 8, 10 (Select) | ||||
MA (Tapped Holes) 0, 3, 4, 5, 6, 8, 10 (Select) | ||||||||||||||
M (Tapped Holes) 0, 3, 4, 5 6, 8, 10 (Select) | ||||||||||||||
DA (Through Hole) 3~30 (Specify 0.5mm Increment) | ||||||||||||||
[ ! ]Types other than JTD##, JTMAS, JTNAS will be A≥15, and B≥15 [ ! ]Thickness 6.0 will be B ≥ 6 [ ! ]If the specified hole location is close to the edges, the hole may be deformed but will be machined as specified if within machining limits. |
N, NA Specification Value | 0 | 3 | 4 | 5 | 6 | 8 | 10 |
Through Hole Dia. (d) | (No Hole) | 3.5 | 4.5 | 5.5 | 6.5 | 9 | 11 |
Part Number |
---|
JTKAS-AM-A[15-300/1]-B[15-300/1]-T[1.5,2,3,4,5] |
JTKAS-AMB-A[15-300/1]-B[15-300/1]-T[1.5,2,3,4,5] |
JTKAS-AMW-A[15-300/1]-B[15-300/1]-T[1.5,2,3,4,5] |
JTKAS-SP-A[15-300/1]-B[15-300/1]-T[1.6,2.3,3.2,4.5,6] |
JTKAS-SPB-A[15-300/1]-B[15-300/1]-T[1.6,2.3,3.2,4.5,6] |
JTKAS-SPK-A[15-300/1]-B[15-300/1]-T[1.6,2.3,3.2,4.5,6] |
JTKAS-SPU-A[15-300/1]-B[15-300/1]-T[1.6,2.3,3.2,4.5,6] |
JTKAS-SUD-A[15-300/1]-B[15-300/1]-T[1,1.5,2,3,4,5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | A (mm) | B (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | SHEET METAL BRACKET | 1 Piece(s) | 5 Day(s) | 10 | A5052 | Not Provided | 15 ~ 300 | 15 ~ 300 | 1.5 ~ 5 | ||
- | SHEET METAL BRACKET | 1 Piece(s) | 7 Day(s) | 10 | A5052 | Clear Anodized (Black) | 15 ~ 300 | 15 ~ 300 | 1.5 ~ 5 | ||
- | SHEET METAL BRACKET | 1 Piece(s) | 7 Day(s) | 10 | A5052 | Clear Anodized (White) | 15 ~ 300 | 15 ~ 300 | 1.5 ~ 5 | ||
- | SHEET METAL BRACKET | 1 Piece(s) | 5 Day(s) | 10 | SPCC(SPHC) | Not Provided | 15 ~ 300 | 15 ~ 300 | 1.6 ~ 6 | ||
- | SHEET METAL BRACKET | 1 Piece(s) | 7 Day(s) | 10 | SPCC(SPHC) | Black Oxide | 15 ~ 300 | 15 ~ 300 | 1.6 ~ 6 | ||
- | SHEET METAL BRACKET | 1 Piece(s) | 5 Day(s) | 10 | SPCC(SPHC) | Trivalent Chromate (Black) | 15 ~ 300 | 15 ~ 300 | 1.6 ~ 6 | ||
- | SHEET METAL BRACKET | 1 Piece(s) | 5 Day(s) | 10 | SPCC(SPHC) | Trivalent Chromate (White) | 15 ~ 300 | 15 ~ 300 | 1.6 ~ 6 | ||
- | SHEET METAL BRACKET | 1 Piece(s) | 5 Day(s) | 10 | SUS304(2B) | Not Provided | 15 ~ 300 | 15 ~ 300 | 1 ~ 5 |
Loading...
Type | Sheet Metal | Part Mounting Hole | N/A | Slotted Hole | N/A |
---|---|---|---|---|---|
Side Hole | N/A | Hole Position | Free Dimension | Number Of Holes | 4 |
Type | Dimension Configurable Type | Type | JTKAS |
How can we improve?
How can we improve?