(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·A metal pusher with a flat or spherical tip.
Type | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | |
Flat | Sphere Type | |||
Threaded | Threaded | |||
KPMF | KPMR | S45C Equivalent | Black Oxide | Induction Hardened and Tempered HRC45~50 |
Part Number | - | L | - | M |
KPMF18 | - | 40 | - | 12S |
M | M×Pitch | F |
3 | M3x0.5 | 5.5 |
4 | M4x0.7 | 6.5 |
5 | M5x0.8 | 6.5 |
6 | M6x1.0 | 11 |
8S | M8x1.0 | 12 |
8 | M8x1.25 | 12 |
10S | M10x1.25 | 14 |
10 | M10x1.5 | 14 |
12S | M12x1.25 | 16 |
12 | M12x1.5 | 16 |
12M | M12x1.75 | 16 |
14S | M14x1.5 | 18 |
16 | M16x2.0 | 20 |
18 | M18x2.5 | 22 |
18S | M18x1.5 | 22 |
20 | M20x2.5 | 25 |
Part Number | L 1mm Increment | M | ℓ | W | |||||||||||||||
Type | D | Flat | Sphere | ||||||||||||||||
Flat KPMF Sphere KPMR | 6 | 15~50 | 17~50 | 3 | 4 | 5 | 8 | 5 | |||||||||||
8 | 17~50 | 20~50 | 4 | 5 | 6 | 8 | 7 | ||||||||||||
10 | 19~50 | 23~50 | 5 | 6 | 8S | 8 | 8 | 8 | |||||||||||
12 | 21~100 | 26~100 | 6 | 8S | 8 | 10S | 10 | 10 | 10 | ||||||||||
15 | 23~100 | 30~100 | 8S | 8 | 10S | 10 | 12S | 12 | 12M | 10 | 14 | ||||||||
16 | 8S | 8 | 10S | 10 | 12S | 12 | 12M | 10 | 14 | ||||||||||
18 | 26~100 | 34~100 | 10S | 10 | 12S | 12 | 12M | 16 | 10 | 17 | |||||||||
20 | 28~100 | 37~100 | 10S | 10 | 12S | 12 | 12M | 16 | 10 | 17 | |||||||||
25 | 36~100 | 55~100 | 16 | 18 | 20 | 15 | 22 | ||||||||||||
30 | 16 | 18 | 20 | 15 | 27 |
Part Number |
---|
KPMF6-[15-50/1]-[3,4,5] |
KPMF8-[17-50/1]-[4,5,6] |
KPMF10-[19-50/1]-[5,6,8S,8] |
KPMF12-[21-100/1]-[6,8S,8,10S,10] |
KPMF15-[23-100/1]-[8S,8,10S,10,12M,12S,12] |
KPMF16-[23-100/1]-[8S,8,10S,10,12M,12S,12] |
KPMF18-[26-100/1]-[10S,10,12M,12S,12,16] |
KPMF20-[28-100/1]-[10S,10,12M,12S,12,16] |
KPMF25-[36-100/1]-[16,18,20] |
KPMF30-[36-100/1]-[16,18,20] |
KPMR6-[17-50/1]-[3,4,5] |
KPMR8-[20-50/1]-[4,5,6] |
KPMR10-[23-50/1]-[5,6,8S,8] |
KPMR12-[26-100/1]-[6,8S,8,10S,10] |
KPMR15-[30-100/1]-[8S,8,10S,10,12M,12S,12] |
KPMR16-[30-100/1]-[8S,8,10S,10,12M,12S,12] |
KPMR18-[34-100/1]-[10S,10,12M,12S,12,16] |
KPMR20-[37-100/1]-[10S,10,12M,12S,12,16] |
KPMR25-[55-100/1]-[16,18,20] |
KPMR30-[55-100/1]-[16,18,20] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | O.D. D (Ø) | Tip Shape | L (mm) | Thread Dia. (Coarse; "12" is Fine Thread Pitch.) [M] (mm) | Thread Dia. (Fine) [M] | Thread Dia. Selection (Coarse) [M] (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | STEEL PUSHERS | 1 Piece(s) | 5 Day(s) | 10 | 6 | Flat | 15 ~ 50 | 3 ~ 5 | - | - | ||
- | STEEL PUSHERS | 1 Piece(s) | 5 Day(s) | 10 | 8 | Flat | 17 ~ 50 | 4 ~ 6 | - | - | ||
- | STEEL PUSHERS | 1 Piece(s) | 5 Day(s) | 10 | 10 | Flat | 19 ~ 50 | 5 ~ 8 | M8 [8S] | - | ||
- | STEEL PUSHERS | 1 Piece(s) | 10 Day(s) | 10 | 12 | Flat | 21 ~ 100 | 6 ~ 10 | M8 [8S] / M10 [10S] | - | ||
- | STEEL PUSHERS | 1 Piece(s) | 5 Day(s) | 10 | 15 | Flat | 23 ~ 100 | 8 ~ 12 | M8 [8S] / M10 [10S] / M12 [12S] | 12M | ||
- | STEEL PUSHERS | 1 Piece(s) | 5 Day(s) | 10 | 16 | Flat | 23 ~ 100 | 8 ~ 12 | M8 [8S] / M10 [10S] / M12 [12S] | 12M | ||
- | STEEL PUSHERS | 1 Piece(s) | 5 Day(s) | 10 | 18 | Flat | 26 ~ 100 | 10 ~ 16 | M10 [10S] / M12 [12S] | 12M | ||
- | STEEL PUSHERS | 1 Piece(s) | 5 Day(s) | 10 | 20 | Flat | 28 ~ 100 | 10 ~ 16 | M10 [10S] / M12 [12S] | 12M | ||
- | STEEL PUSHERS | 1 Piece(s) | 5 Day(s) | 10 | 25 | Flat | 36 ~ 100 | 16 ~ 20 | - | - | ||
- | STEEL PUSHERS | 1 Piece(s) | 5 Day(s) | 10 | 30 | Flat | 36 ~ 100 | 16 ~ 20 | - | - | ||
- | STEEL PUSHERS | 1 Piece(s) | 5 Day(s) | 10 | 6 | Sphere | 17 ~ 50 | 3 ~ 5 | - | - | ||
- | STEEL PUSHERS | 1 Piece(s) | 5 Day(s) | 10 | 8 | Sphere | 20 ~ 50 | 4 ~ 6 | - | - | ||
- | STEEL PUSHERS | 1 Piece(s) | 5 Day(s) | 10 | 10 | Sphere | 23 ~ 50 | 5 ~ 8 | M8 [8S] | - | ||
- | STEEL PUSHERS | 1 Piece(s) | 10 Day(s) | 10 | 12 | Sphere | 26 ~ 100 | 6 ~ 10 | M8 [8S] / M10 [10S] | - | ||
- | STEEL PUSHERS | 1 Piece(s) | 5 Day(s) | 10 | 15 | Sphere | 30 ~ 100 | 8 ~ 12 | M8 [8S] / M10 [10S] / M12 [12S] | 12M | ||
- | STEEL PUSHERS | 1 Piece(s) | 5 Day(s) | 10 | 16 | Sphere | 30 ~ 100 | 8 ~ 12 | M8 [8S] / M10 [10S] / M12 [12S] | 12M | ||
- | STEEL PUSHERS | 1 Piece(s) | 5 Day(s) | 10 | 18 | Sphere | 34 ~ 100 | 10 ~ 16 | M10 [10S] / M12 [12S] | 12M | ||
- | STEEL PUSHERS | 1 Piece(s) | 5 Day(s) | 10 | 20 | Sphere | 37 ~ 100 | 10 ~ 16 | M10 [10S] / M12 [12S] | 12M | ||
- | STEEL PUSHERS | 1 Piece(s) | 5 Day(s) | 10 | 25 | Sphere | 55 ~ 100 | 16 ~ 20 | - | - | ||
- | STEEL PUSHERS | 1 Piece(s) | 5 Day(s) | 10 | 30 | Sphere | 55 ~ 100 | 16 ~ 20 | - | - |
Loading...
Shape | Threaded | Material | S45C Equivalent |
---|
How can we improve?
How can we improve?