1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Floating Joint -Ultra Short Type Male Thread Mounting- Female Thread

Floating Joint -Ultra Short Type Male Thread Mounting- Female Thread
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 805.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A floating joint that can be used even if there is no distance between the cylinder and the operated object.

Floating Joints -Extra Short Threaded Stud Mount/Tapped:Related Image
Floating Joints -Extra Short Threaded Stud Mount/Tapped:Related Image

TypeMain Body / CoverJointSpringWasher
Lateral MisalignmentLateral, Angular Misalignment
TappedTapped[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment[ H ]Hardness[ M ]Material[ M ]Material[ S ]Surface Treatment[ H ]Hardness
FJXFJCXS45C EquivalentBlack OxideS45C EquivalentBlack Oxide35~45HRCSUS304−WPBSUS304Nitriding Treatment500HV~
FJXSFJCXSSUS304-SUS420J2(SUS440C)-
[ ! ]Material in ( ) is for Lateral, Angular Misalignment Type

Specifications

Part Number
FJX8-1.25
■Floating Connectors - Extra Short Threaded Stud Mount - Tapped (for Threaded Cylinder)
Part NumberLL1L2L3L4ABDAllowable Misalignment UAxial backlash (Reference value)Maximum Applied Tensile / Compression Force (N)Mass (g)Compliance with Standard
TypeM-PitchFJXFJXS
Tapped Type
FJX
FJXS
5-0.89616.554.171718.50.50.515020
6-1.09616.554.171718.50.50.515020
8-1.25118.52165.21022240.50.5110040
10-1.2513.51024.576122729.50.50.5250085
14-1.5181130871736390.750.56000190
18-1.52013379.58.522465010.511000390

■Floating Joints - Extra Short Threaded Stud Mount Type with Angular Misalignment Compensation - Tapped (for Threaded Cylinder)
Part NumberLL1L2L3L4ABDAllowable Misalignment UAllowable Angular DeviationAxial backlash (Reference value)Maximum Applied Tensile / Compression Force (N)Mass (g)Compliance with Standard
TypeM-PitchFJCXFJCXS
Tapped Type
FJCX
FJCXS
5-0.814.9618.54.54724260.540.6515046
6-1.014.9618.54.54724260.540.6515046
8-1.2517.18.5215.551027290.540.95110066
10-1.2521.910266.561230320.541.1250099
14-1.523.6112977173840151.46000174-

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FJCX5-0.8SALE
FJCX6-1.0
FJCX8-1.25SALE
FJCX10-1.25SALE
FJCX14-1.5
FJCXS5-0.8
FJCXS6-1.0
FJCXS8-1.25
FJCXS10-1.25
FJX5-0.8
FJX6-1.0
FJX8-1.25
FJX10-1.25
FJX14-1.5
FJX18-1.5
FJXS5-0.8
FJXS6-1.0
FJXS8-1.25
FJXS10-1.25
FJXS14-1.5
FJXS18-1.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSConnecting Thread Nominal M
(mm)
Connecting Thread Nominal P
(mm)
Main Body Material allowable eccentricity
(mm)
Allowable Angular Deviation (A°)
(deg)
Extra Short, Type Maximum Applied Tensile / Compression Force
(kN)

฿ 1,342.25

฿ 708.31

FLOATING JOINT 1 Piece(s) Same day 10[M3 ~ M8] M5[0.5~0.8] 0.8[Steel] S45C Equivalent0.5±4Lateral, Angular Misalignment Type0.15

฿ 1,365.00

FLOATING JOINT 1 Piece(s) Available 3 Day(s) 10[M3 ~ M8] M6[1~1.75] 1.0[Steel] S45C Equivalent0.5±4Lateral, Angular Misalignment Type0.15

฿ 1,974.70

฿ 834.11

FLOATING JOINT 1 Piece(s) Same day 10[M3 ~ M8] M8[1~1.75] 1.25[Steel] S45C Equivalent0.5±4Lateral, Angular Misalignment Type1.1

฿ 2,211.30

฿ 875.90

FLOATING JOINT 1 Piece(s) Same day 10[M10 ~ M18] M10[1~1.75] 1.25[Steel] S45C Equivalent0.5±4Lateral, Angular Misalignment Type2.5

฿ 2,561.65

FLOATING JOINT 1 Piece(s) Available Same day 10[M10 ~ M18] M14[1~1.75] 1.5[Steel] S45C Equivalent1±5Lateral, Angular Misalignment Type6

฿ 2,334.15

FLOATING JOINT 1 Piece(s) Available Same day 10[M3 ~ M8] M5[0.5~0.8] 0.8[Stainless Steel] SUS3040.5±4Lateral, Angular Misalignment Type0.15

฿ 2,356.90

FLOATING JOINT 1 Piece(s) Available 3 Day(s) 10[M3 ~ M8] M6[1~1.75] 1.0[Stainless Steel] SUS3040.5±4Lateral, Angular Misalignment Type0.15

฿ 2,948.40

FLOATING JOINT 1 Piece(s) Available 3 Day(s) 10[M3 ~ M8] M8[1~1.75] 1.25[Stainless Steel] SUS3040.5±4Lateral, Angular Misalignment Type1.1

฿ 3,749.20

FLOATING JOINT 1 Piece(s) Available 3 Day(s) 10[M10 ~ M18] M10[1~1.75] 1.25[Stainless Steel] SUS3040.5±4Lateral, Angular Misalignment Type2.5

฿ 805.90

FLOATING JOINT 1 Piece(s) Available Same day 10[M3 ~ M8] M5[0.5~0.8] 0.8[Steel] S45C Equivalent0.5-Lateral Misalignment Type0.15

฿ 843.21

FLOATING JOINT 1 Piece(s) Available Same day 10[M3 ~ M8] M6[1~1.75] 1.0[Steel] S45C Equivalent0.5-Lateral Misalignment Type0.15

฿ 1,410.32

FLOATING JOINT 1 Piece(s) Available Same day 10[M3 ~ M8] M8[1~1.75] 1.25[Steel] S45C Equivalent0.5-Lateral Misalignment Type1.1

฿ 1,600.60

FLOATING JOINT 1 Piece(s) Available Same day 10[M10 ~ M18] M10[1~1.75] 1.25[Steel] S45C Equivalent0.5-Lateral Misalignment Type2.5

฿ 1,705.07

FLOATING JOINT 1 Piece(s) Available Same day 10[M10 ~ M18] M14[1~1.75] 1.5[Steel] S45C Equivalent0.75-Lateral Misalignment Type6

฿ 2,365.45

FLOATING JOINT 1 Piece(s) Available Same day 10[M10 ~ M18] M18[1~1.75] 1.5[Steel] S45C Equivalent1-Lateral Misalignment Type11

฿ 1,683.50

FLOATING JOINT 1 Piece(s) Available Same day 10[M3 ~ M8] M5[0.5~0.8] 0.8[Stainless Steel] SUS3040.5-Lateral Misalignment Type0.15

฿ 1,729.00

FLOATING JOINT 1 Piece(s) Same day 10[M3 ~ M8] M6[1~1.75] 1.0[Stainless Steel] SUS3040.5-Lateral Misalignment Type0.15

฿ 2,502.50

FLOATING JOINT 1 Piece(s) Same day 10[M3 ~ M8] M8[1~1.75] 1.25[Stainless Steel] SUS3040.5-Lateral Misalignment Type1.1

฿ 2,866.50

FLOATING JOINT 1 Piece(s) Same day 10[M10 ~ M18] M10[1~1.75] 1.25[Stainless Steel] SUS3040.5-Lateral Misalignment Type2.5

฿ 3,458.00

FLOATING JOINT 1 Piece(s) Available Same day 10[M10 ~ M18] M14[1~1.75] 1.5[Stainless Steel] SUS3040.75-Lateral Misalignment Type6

฿ 4,504.50

FLOATING JOINT 1 Piece(s) Available 3 Day(s) 10[M10 ~ M18] M18[1~1.75] 1.5[Stainless Steel] SUS3041-Lateral Misalignment Type11

Loading...

  1. 1

More Information

Floating Joints -Extra Short Threaded Stud Mount/Tapped:Related Image
 

Basic Information

Type Floating Joints Connection Type, Cylinder Side Tapped Connection Type, Work Piece Side Threaded
Applicable Cylinder Air Cylinder Mount Type Screw-In