(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a joint that connects a positioning pin, etc. to a floating joint T-groove type.
Type | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | |
Threaded | Threaded, L Configurable | |||
TCMJ | TCMJF | S45C Equivalent | Hard Chrome Plating Plating Thickness: 3µm or more | 750HV~ |
TCMSA | TCMSAF | SKS3 Equivalent | - | 53~58HRC |
TCMJS | TCMJSF | SUS304 | - | - |
Part Number | - | L | - | M | - | F | - | B |
TCMJ10 TCMSAF20 | - - | 80 200 | - - | M6 M16 | - | F45 | - | B35 |
Part Number | L 1mm Increment | M (Coarse) | * Selection only for F Configurable 1mm Increment | h | D1 | D2 | T | W | ℓ1 | |||||||||||
Type | D | F | B | |||||||||||||||||
Threaded TCMJ TCMSA TCMJS Threaded, L Configurable TCMJF TCMSAF TCMJSF | 8 | 10~100 | 3 | 4 | 5 | 6 | 4≤F≤Mx5 | (When M≤6) B≤F-2 (When M=8 or 10) B≤F-3 (When M≥12) B≤F-5 [ ! ]B≥Pitchx3 | 4 | 4 | 7 | 4 | 7 | 5 | ||||||
10 | 10~100 | 4 | 5 | 6 | 8 | 4 | 5 | 8 | 4 | 8 | 6 | |||||||||
12 | 15~150 | 5 | 6 | 8 | 10 | 5 | 6 | 10 | 5 | 10 | 7 | |||||||||
16 | 15~150 | 6 | 8 | 10 | 12 | 5 | 8 | 12 | 5 | 13 | 8 | |||||||||
20 | 20~200 | 8 | 10 | 12 | 14 | 16 | 6 | 11 | 16 | 6 | 18 | 10 | ||||||||
25 | 25~200 | 10 | 12 | 14 | 16 | 20 | 6 | 14 | 20 | 6 | 22 | 12 |
M (Coarse) | F | (g) |
Standard | Standard | |
3 | 5.6 | 2 |
4 | 6.8 | 2 |
5 | 8.5 | 2.5 |
6 | 9.7 | 2.5 |
8 | 12.6 | 3 |
10 | 15 | 3 |
12 | 17.4 | 3 |
14 | 20.8 | 4 |
16 | 23.2 | 4 |
20 | 28 | 4 |
Part Number |
---|
TCMJ8-[10-100/1]-M[3,4,5,6] |
TCMJ10-[10-100/1]-M[4,5,6,8] |
TCMJ12-[15-150/1]-M[5,6,8,10] |
TCMJ16-[15-150/1]-M[6,8,10,12] |
TCMJ20-[20-200/1]-M[8,10,12,14,16] |
TCMJ25-[25-200/1]-M[10,12,14,16,20] |
TCMJF8-[10-100/1]-M[3,4,5,6]-F[4-30/1]-B[2-28/1] |
TCMJF10-[10-100/1]-M[4,5,6,8]-F[4-40/1]-B[2-37/1] |
TCMJF12-[15-150/1]-M[5,6,8,10]-F[4-50/1]-B[2-47/1] |
TCMJF16-[15-150/1]-M[6,8,10,12]-F[4-60/1]-B[2-55/1] |
TCMJF20-[20-200/1]-M[8,10,12,14,16]-F[4-80/1]-B[2-75/1] |
TCMJF25-[25-200/1]-M[10,12,14,16,20]-F[4-100/1]-B[2-95/1] |
TCMJS8-[10-100/1]-M[3,4,5,6] |
TCMJS10-[10-100/1]-M[4,5,6,8] |
TCMJS12-[15-150/1]-M[5,6,8,10] |
TCMJS16-[15-150/1]-M[6,8,10,12] |
TCMJS20-[20-200/1]-M[8,10,12,14,16] |
TCMJS25-[25-200/1]-M[10,12,14,16,20] |
TCMJSF8-[10-100/1]-M[3,4,5,6]-F[4-30/1]-B[2-28/1] |
TCMJSF10-[10-100/1]-M[4,5,6,8]-F[4-40/1]-B[2-37/1] |
TCMJSF12-[15-150/1]-M[5,6,8,10]-F[4-50/1]-B[2-47/1] |
TCMJSF16-[15-150/1]-M[6,8,10,12]-F[4-60/1]-B[2-55/1] |
TCMJSF20-[20-200/1]-M[8,10,12,14,16]-F[4-80/1]-B[2-75/1] |
TCMJSF25-[25-200/1]-M[10,12,14,16,20]-F[4-100/1]-B[2-95/1] |
TCMSA8-[10-100/1]-M[3,4,5,6] |
TCMSA10-[10-100/1]-M[4,5,6,8] |
TCMSA12-[15-150/1]-M[5,6,8,10] |
TCMSA16-[15-150/1]-M[6,8,10,12] |
TCMSA20-[20-200/1]-M[8,10,12,14,16] |
TCMSA25-[25-200/1]-M[10,12,14,16,20] |
TCMSAF8-[10-100/1]-M[3,4,5,6]-F[4-30/1]-B[2-28/1] |
TCMSAF10-[10-100/1]-M[4,5,6,8]-F[4-40/1]-B[2-37/1] |
TCMSAF12-[15-150/1]-M[5,6,8,10]-F[4-50/1]-B[2-47/1] |
TCMSAF16-[15-150/1]-M[6,8,10,12]-F[4-60/1]-B[2-55/1] |
TCMSAF20-[20-200/1]-M[8,10,12,14,16]-F[4-80/1]-B[2-75/1] |
TCMSAF25-[25-200/1]-M[10,12,14,16,20]-F[4-100/1]-B[2-95/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Main Body Material | Applicable Cylinder Rod Thread Dia. D (Ø) | Surface Treatment | B (mm) | F (mm) | L (mm) | Thread Dia. Selection (Coarse) [M] (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | TIP CONNECTION JOINTS | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C Equivalent | 8 | Hard Chrome Plating | - | - | 10 ~ 100 | 3 ~ 6 | ||
- | TIP CONNECTION JOINTS | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C Equivalent | 10 | Hard Chrome Plating | - | - | 10 ~ 100 | 4 ~ 8 | ||
- | TIP CONNECTION JOINTS | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C Equivalent | 12 | Hard Chrome Plating | - | - | 15 ~ 150 | 5 ~ 10 | ||
- | TIP CONNECTION JOINTS | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C Equivalent | 16 | Hard Chrome Plating | - | - | 15 ~ 150 | 6 ~ 12 | ||
- | TIP CONNECTION JOINTS | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C Equivalent | 20 | Hard Chrome Plating | - | - | 20 ~ 200 | 8 ~ 16 | ||
- | TIP CONNECTION JOINTS | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C Equivalent | 25 | Hard Chrome Plating | - | - | 25 ~ 200 | 10 ~ 20 | ||
- | FLOATING JOINT | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C Equivalent | 8 | Hard Chrome Plating | 2 ~ 28 | 4 ~ 30 | 10 ~ 100 | 3 ~ 6 | ||
- | FLOATING JOINT | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C Equivalent | 10 | Hard Chrome Plating | 2 ~ 37 | 4 ~ 40 | 10 ~ 100 | 4 ~ 8 | ||
- | FLOATING JOINT | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C Equivalent | 12 | Hard Chrome Plating | 2 ~ 47 | 4 ~ 50 | 15 ~ 150 | 5 ~ 10 | ||
- | FLOATING JOINT | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C Equivalent | 16 | Hard Chrome Plating | 2 ~ 55 | 4 ~ 60 | 15 ~ 150 | 6 ~ 12 | ||
- | FLOATING JOINT | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C Equivalent | 20 | Hard Chrome Plating | 2 ~ 75 | 4 ~ 80 | 20 ~ 200 | 8 ~ 16 | ||
- | FLOATING JOINT | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C Equivalent | 25 | Hard Chrome Plating | 2 ~ 95 | 4 ~ 100 | 25 ~ 200 | 10 ~ 20 | ||
- | TIP CONNECTION JOINTS | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS304 | 8 | - | - | - | 10 ~ 100 | 3 ~ 6 | ||
- | TIP CONNECTION JOINTS | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS304 | 10 | - | - | - | 10 ~ 100 | 4 ~ 8 | ||
- | TIP CONNECTION JOINTS | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS304 | 12 | - | - | - | 15 ~ 150 | 5 ~ 10 | ||
- | TIP CONNECTION JOINTS | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS304 | 16 | - | - | - | 15 ~ 150 | 6 ~ 12 | ||
- | TIP CONNECTION JOINTS | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS304 | 20 | - | - | - | 20 ~ 200 | 8 ~ 16 | ||
- | TIP CONNECTION JOINTS | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS304 | 25 | - | - | - | 25 ~ 200 | 10 ~ 20 | ||
- | FLOATING JOINT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS304 | 8 | - | 2 ~ 28 | 4 ~ 30 | 10 ~ 100 | 3 ~ 6 | ||
- | FLOATING JOINT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS304 | 10 | - | 2 ~ 37 | 4 ~ 40 | 10 ~ 100 | 4 ~ 8 | ||
- | FLOATING JOINT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS304 | 12 | - | 2 ~ 47 | 4 ~ 50 | 15 ~ 150 | 5 ~ 10 | ||
- | FLOATING JOINT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS304 | 16 | - | 2 ~ 55 | 4 ~ 60 | 15 ~ 150 | 6 ~ 12 | ||
- | FLOATING JOINT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS304 | 20 | - | 2 ~ 75 | 4 ~ 80 | 20 ~ 200 | 8 ~ 16 | ||
- | FLOATING JOINT | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS304 | 25 | - | 2 ~ 95 | 4 ~ 100 | 25 ~ 200 | 10 ~ 20 | ||
- | FLOATING JOINT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SKS3 Equivalent | 8 | - | - | - | 10 ~ 100 | 3 ~ 6 | ||
- | FLOATING JOINT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SKS3 Equivalent | 10 | - | - | - | 10 ~ 100 | 4 ~ 8 | ||
- | FLOATING JOINT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SKS3 Equivalent | 12 | - | - | - | 15 ~ 150 | 5 ~ 10 | ||
- | FLOATING JOINT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SKS3 Equivalent | 16 | - | - | - | 15 ~ 150 | 6 ~ 12 | ||
- | FLOATING JOINT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SKS3 Equivalent | 20 | - | - | - | 20 ~ 200 | 8 ~ 16 | ||
- | FLOATING JOINT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SKS3 Equivalent | 25 | - | - | - | 25 ~ 200 | 10 ~ 20 | ||
- | FLOATING JOINT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SKS3 Equivalent | 8 | - | 2 ~ 28 | 4 ~ 30 | 10 ~ 100 | 3 ~ 6 | ||
- | FLOATING JOINT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SKS3 Equivalent | 10 | - | 2 ~ 37 | 4 ~ 40 | 10 ~ 100 | 4 ~ 8 | ||
- | FLOATING JOINT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SKS3 Equivalent | 12 | - | 2 ~ 47 | 4 ~ 50 | 15 ~ 150 | 5 ~ 10 | ||
- | FLOATING JOINT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SKS3 Equivalent | 16 | - | 2 ~ 55 | 4 ~ 60 | 15 ~ 150 | 6 ~ 12 | ||
- | FLOATING JOINT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SKS3 Equivalent | 20 | - | 2 ~ 75 | 4 ~ 80 | 20 ~ 200 | 8 ~ 16 | ||
- | FLOATING JOINT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SKS3 Equivalent | 25 | - | 2 ~ 95 | 4 ~ 100 | 25 ~ 200 | 10 ~ 20 |
Loading...
Type | Floating Joints | Connection Type, Cylinder Side | Tapped | Applicable Cylinder | Air Cylinder |
---|
How can we improve?
How can we improve?