1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Unilate® (Free-cutting Resin)

Unilate® (Free-cutting Resin)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

UNILATE has excellent insulation, low water absorption, and rigidity, and is easy to cut and punch.

PBT Plates:Related Image

Type[ M ]MaterialColorOperating Ambient Temperature
YCAUnilate®Natural BrownAmbient Temp. ~ 120°C
Unilate® is a registered trademark of Unitica Ltd.
[ M ] Material: Free-cutting Resin Plate: Polyethelene Terephthalate

Specifications

■Standard Type
Part Number-A-B-T
YCA-300-200-10
■Pre-drilled Type
Part Number-A-B-T-F-G-Screw Nominal Dia.-L
YCA2H-180-100-10-F80-G60-M5-L5
■Standard Type
Part NumberABT
Type1mm IncrementSelection
YCA
Unilate®
(Free-cutting Resin)
20~80020~6005, 10, 15
•T Dimension Tolerance, Rate of Camber and Torsion
YCAPYCARates of Camber and Torsion
TT Dimension ToleranceTT Dimension Toleranceper 1,000mm
5±0.358, 100~+1.41.5% or Less
100~+3.015, 20, 250~+2.0
150~+4.030, 40, 500~+3.01.0% or Less

• Dimension Tolerance of A and B
A, BA, B Dimension Tolerance
Unit: mm
~99±0.5
100~250±0.75
251~±1.0
■Pre-drilled Type
Part NumberABTFGPre-drilled Hole Nominal Dia.
Through HoleCounterbore HoleThreaded Insert
TypeNumber of Holes1mm IncrementSelection0.5mm IncrementNZML
YCA
Unilate®
(Free-cutting Resin)
2H
4H
6H
20~80020~60056~791.5
(2H, 4H)
6~395.5
(6H)
4.5~595.5
(2H)
6~591.5
(4H, 6H)
3
4
5
6
8
10
-34    (Threaded Insert Length)
Select from Table 1
10456 34568 
1545683456810
[ ! ]Dimension F Specification Range: For 2H and 4H, d(d1)+2.5≤F≤A-d(d1)-5; for 2HL, d(d1)/2+2.5≤F≤A-d(d1)/2-2.5; for 6H, d(d1)+2.5≤F≤(A-d(d1)-5)/2.
[ ! ]
Dimension G Specification Range: For 2H, d(d1)/2+2.5≤G≤B-d(d1)/2-2.5; for 2HL, 4H and 6H, d(d1)+2.5≤G≤B-d(d1)-5.
 (d for through hole and threaded insert, d1 for counterbore)
[ ! ]For Pre-drilled Type, select N (through hole) or Z (counterbore hole); for Threaded Insert Type, select M (threaded insert) or L (insertion length).

Alterations

PBT Plates:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
YCA2H-[20-1000/1]-[20-1000/1]-[3,​5,​10,​15,​20]-F[6-991.5/0.5]-G[4.5-995.5/0.5]-M[3,​4,​5,​6,​8,​10]
YCA2H-[20-1000/1]-[20-1000/1]-[3,​5,​10,​15,​20]-F[6-991.5/0.5]-G[4.5-995.5/0.5]-N[3,​4,​5,​6,​8,​10]
YCA2H-[20-1000/1]-[20-1000/1]-[3,​5,​10,​15,​20]-F[6-991.5/0.5]-G[4.5-995.5/0.5]-Z[4,​5,​6,​8]
YCA4H-[20-1000/1]-[20-1000/1]-[3,​5,​10,​15,​20]-F[6-991.5/0.5]-G[6-991.5/0.5]-M[3,​4,​5,​6,​8,​10]
YCA4H-[20-1000/1]-[20-1000/1]-[3,​5,​10,​15,​20]-F[6-991.5/0.5]-G[6-991.5/0.5]-N[3,​4,​5,​6,​8,​10]
YCA4H-[20-1000/1]-[20-1000/1]-[3,​5,​10,​15,​20]-F[6-991.5/0.5]-G[6-991.5/0.5]-Z[4,​5,​6,​8]
YCA6H-[20-1000/1]-[20-1000/1]-[3,​5,​10,​15,​20]-F[6-495.5/0.5]-G[6-991.5/0.5]-M[3,​4,​5,​6,​8,​10]
YCA6H-[20-1000/1]-[20-1000/1]-[3,​5,​10,​15,​20]-F[6-495.5/0.5]-G[6-991.5/0.5]-N[3,​4,​5,​6,​8,​10]
YCA6H-[20-1000/1]-[20-1000/1]-[3,​5,​10,​15,​20]-F[6-495.5/0.5]-G[6-991.5/0.5]-Z[4,​5,​6,​8]
YCA-[20-1000/1]-[20-1000/1]-[3,​5,​10,​15,​20]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHole Machining A
(mm)
B
(mm)
F
(mm)
G
(mm)

-

RESIN PLATES 1 Piece(s) 7 Day(s) 102 Holes, Horizontal20 ~ 100020 ~ 10006 ~ 991.54.5 ~ 995.5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 102 Holes, Horizontal20 ~ 100020 ~ 10006 ~ 991.54.5 ~ 995.5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 102 Holes, Horizontal20 ~ 100020 ~ 10006 ~ 991.54.5 ~ 995.5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 104H20 ~ 100020 ~ 10006 ~ 991.56 ~ 991.5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 104H20 ~ 100020 ~ 10006 ~ 991.56 ~ 991.5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 104H20 ~ 100020 ~ 10006 ~ 991.56 ~ 991.5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 106H20 ~ 100020 ~ 10006 ~ 495.56 ~ 991.5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 106H20 ~ 100020 ~ 10006 ~ 495.56 ~ 991.5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 106H20 ~ 100020 ~ 10006 ~ 495.56 ~ 991.5

-

RESIN PLATES 1 Piece(s) 3 Day(s) 10No Drilling Alteration20 ~ 100020 ~ 1000--

Loading...

  1. 1

More Information

* For Details of color samples and features, see P. 951.
[ ! ]Properties and Machining Conditions >>P.953
 

Basic Information

Material Unilate (Free-cutting Plastic) Grade Standard Color Natural Brown
Material Name Unilate (Free-cutting Plastic)