(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·PEEK is a super engineering plastic with excellent heat resistance and chemical resistance.
Type | [ M ]Grade | Color | Operating Ambient Temperature |
PKA | Standard | Ash Brown | -50~250°C |
PKAH | Sliding | Black | |
PKCA | Electrical Conductivity | Black | Ambient Temp. ~ 250°C |
Part Number | - | A | - | B | - | T |
PKA PKANTQ PKA4FN PKA6FMN PKA2FQ | - - - - - | 300 200.5 150.5 100.3 80 | - - - - - | 200 100.5 100.3 90.5 50 | - - - - - | 5 10 16 10.5 5 |
Part Number | - | A | - | B | - | T | - | F | - | G | - | Screw Nominal Dia. | - | L |
PKA2H PKCA2H | - - | 50 150 | - - | 25 120 | - - | 8 10 | - - | F34 F80 | - - | G10 G60 | - - | N4 M8 | - | L8 |
Part Number | Dimension Range by Material | A | B | T | |||||||
Type | Finish | T Dimension Tolerance | A, B Dimension Tolerance | ||||||||
PKA PKAH PKCA | (Standard) (Sliding) (Conductive) | Circular Sawing | 1mm Increment | Selection | |||||||
- | Not available | Not available | PKA | 20~300 | 20~200 | 5, 8, 10 | |||||
20~250 | 20~150 | 16, 20, 25 | |||||||||
PKAH | 20~300 | 20~200 | 5, 8, 10 | ||||||||
PKCA | 10 | ||||||||||
20~250 | 20~150 | 16, 20 | |||||||||
Guaranteed Perpendicularity of Circular Sawing (NT) | 0.1mm Increment | Selection | |||||||||
NT | Not available | Q N M | T5, 8, 10 0~+0.3 ±0.2 -0.3~0 | T16, 20 0~+0.4 ±0.3 -0.4~0 | T25 0~+0.5 ±0.4 -0.5~0 | PKA | 20~300 | 20~200 | 5, 8, 10 | ||
20~250 | 20~150 | 16, 20, 25 | |||||||||
PKAH | 20~300 | 20~200 | 5, 8, 10 | ||||||||
PKCA | 10 | ||||||||||
20~250 | 20~150 | 16, 20 | |||||||||
4-side Milling etc. (4F) | 0.1mm Increment | Selection | |||||||||
4F | Not available | Q 0~+0.2 N ±0.1 M -0.2~0 | PKA | 10~300 | 10~200 | 5, 8, 10 | |||||
10~250 | 10~150 | 16, 20, 25 | |||||||||
PKAH | 10~300 | 10~200 | 5, 8, 10 | ||||||||
PKCA | 10 | ||||||||||
10~250 | 10~150 | 16, 20 | |||||||||
6-surface Milling etc. (6F) | 0.1mm Increment | 0.1mm Increment | |||||||||
6F | Q 0~+0.2 N ±0.1 M -0.2~0 | Q 0~+0.2 N ±0.1 M -0.2~0 | PKA | 10~300 | 10~200 | 5~9 | |||||
10~250 | 10~150 | 9.1~24 | |||||||||
PKAH | 10~300 | 10~200 | 5~9 | ||||||||
PKCA | |||||||||||
10~250 | 10~150 | 9.1~19 | |||||||||
Upper-lower Surface Milling etc. (2F) | 1mm Increment | 0.1mm Increment | |||||||||
2F | Q 0~+0.2 N ±0.1 M -0.2~0 | Not available | PKA | 20~250 | 20~150 | 5~24 | |||||
PKAH | 5~9 | ||||||||||
PKCA | 9.1~19 |
A, B | A, B Dimension Tolerance |
Unit: mm | |
~99 | ±0.5 |
100~250 | ±0.75 |
251~ | ±1.0 |
T | T Dimension Tolerance | Rates of Camber and Torsion | ||
PKA | PKAH | PKCA | per 1,000mm | |
5, 8, 10 | 0~+1.1 | 0~+1.1 | 0~+1.1 | 1.2% or Less |
16, 20 | 0~+1.7 | - | 0~+1.7 | 0.8% or Less |
25 | - | - |
Finish | Width Parallelism | Perpendicularity of Reference Plane |
per 100mm | ||
Guaranteed Perpendicularity of Circular Saw Cuts (NT) | 0.1 | 0.1 |
4-side Milling etc. (4F) | ||
6-surface Milling etc. (6F) |
Part Number | A | B | T Dimension Range by Material | T | F | G | |||
Type | T Dimension Tolerance | Number of Holes | |||||||
PKA PKAH PKCA | (Standard) (Sliding) (Conductive) | Circular Sawing | 1mm Increment | Selection | 0.5mm Increment | ||||
Not available | 2H (Horizontal) 2HL (Vertical) 4H 6H | 20~300 | 20~200 | PKA | 5, 8, 10 | 6~291.5 (2H, 4H) 4.5~295.5 (2HL) 6~145.5 (6H) | 4.5~195.5 (2H) 6~191.5 (2HL, 4H, 6H) | ||
PKAH | |||||||||
PKCA | 10 | ||||||||
20~250 | 20~150 | PKA | 16, 20, 25 | 6~241.5 (2H, 4H) 4.5~245.5 (2HL) 6~120.5 (6H) | 4.5~145.5 (2H) 6~141.5 (2HL, 4H, 6H) | ||||
PKCA | 16, 20 | ||||||||
Upper-lower Surface Milling etc. | 1mm Increment | 0.1mm Increment | 0.5mm Increment | ||||||
2FQ 0~+0.2 2FN ±0.1 2FM -0.2~0 | 2H (Horizontal) 2HL (Vertical) 4H 6H | 20~250 | 20~150 | PKA | 5~24 | 6~241.5 (2H, 4H) 4.5~245.5 (2HL) 6~120.5 (6H) | 4.5~145.5 (2H) 6~141.5 (2HL, 4H, 6H) | ||
PKAH | 5~9 | ||||||||
PKCA | 5~19 |
T Dimension | Pre-drilled Hole Nominal Dia. | ||||||||||||
Through Hole | Counterbore Hole | Threaded Insert | |||||||||||
N | Z | M | L | ||||||||||
5~7 | 3 4 5 6 8 10 | - | 3 | 4 | (Threaded Insert Length) Select from Table 1 | ||||||||
8, 9 | 3 | 4 | 5 | 3 | 4 | 5 | 6 | 8 | |||||
10~15 | 4 | 5 | 6 | 3 | 4 | 5 | 6 | 8 | 10 | ||||
16~25 | 4 | 5 | 6 | 8 | 3 | 4 | 5 | 6 | 8 | 10 |
Part Number |
---|
PKA2FM2H-[20-250/1]-[20-150/1]-[5-29/0.1]-F[6-241.5/0.5]-G[4.5-145.5/0.5]-M[3,4,5,6,8,10] |
PKA2FM2H-[20-250/1]-[20-150/1]-[5-29/0.1]-F[6-241.5/0.5]-G[4.5-145.5/0.5]-N[3,4,5,6,8,10] |
PKA2FM2H-[20-250/1]-[20-150/1]-[5-29/0.1]-F[6-241.5/0.5]-G[4.5-145.5/0.5]-Z[3,4,5,6,8,10] |
PKA2FM2HL-[20-250/1]-[20-150/1]-[5-39/0.1]-F[4.5-245.5/0.5]-G[6-141.5/0.5]-M[3,4,5,6,8,10] |
PKA2FM2HL-[20-250/1]-[20-150/1]-[5-39/0.1]-F[4.5-245.5/0.5]-G[6-141.5/0.5]-N[3,4,5,6,8,10] |
PKA2FM2HL-[20-250/1]-[20-150/1]-[5-39/0.1]-F[4.5-245.5/0.5]-G[6-141.5/0.5]-Z[3,4,5,6,8] |
PKA2FM4H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-241.5/0.5]-G[6-141.5/0.5]-M[3,4,5,6,8,10] |
PKA2FM4H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-241.5/0.5]-G[6-141.5/0.5]-N[3,4,5,6,8,10] |
PKA2FM4H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-241.5/0.5]-G[6-141.5/0.5]-Z[3,4,5,6,8,10] |
PKA2FM6H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-120.5/0.5]-G[6-141.5/0.5]-M[3,4,5,6,8,10] |
PKA2FM6H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-120.5/0.5]-G[6-141.5/0.5]-N[3,4,5,6,8,10] |
PKA2FM6H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-120.5/0.5]-G[6-141.5/0.5]-Z[3,4,5,6,8,10] |
PKA2FM-[20-250/1]-[20-150/1]-[5-39/0.1] |
PKA2FN2H-[20-250/1]-[20-150/1]-[5-29/0.1]-F[6-241.5/0.5]-G[4.5-145.5/0.5]-M[3,4,5,6,8,10] |
PKA2FN2H-[20-250/1]-[20-150/1]-[5-29/0.1]-F[6-241.5/0.5]-G[4.5-145.5/0.5]-N[3,4,5,6,8,10] |
PKA2FN2H-[20-250/1]-[20-150/1]-[5-29/0.1]-F[6-241.5/0.5]-G[4.5-145.5/0.5]-Z[3,4,5,6,8,10] |
PKA2FN2HL-[20-250/1]-[20-150/1]-[5-39/0.1]-F[4.5-245.5/0.5]-G[6-141.5/0.5]-M[3,4,5,6,8,10] |
PKA2FN2HL-[20-250/1]-[20-150/1]-[5-39/0.1]-F[4.5-245.5/0.5]-G[6-141.5/0.5]-N[3,4,5,6,8,10] |
PKA2FN2HL-[20-250/1]-[20-150/1]-[5-39/0.1]-F[4.5-245.5/0.5]-G[6-141.5/0.5]-Z[3,4,5,6,8] |
PKA2FN4H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-241.5/0.5]-G[6-141.5/0.5]-M[3,4,5,6,8,10] |
PKA2FN4H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-241.5/0.5]-G[6-141.5/0.5]-N[3,4,5,6,8,10] |
PKA2FN4H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-241.5/0.5]-G[6-141.5/0.5]-Z[3,4,5,6,8,10] |
PKA2FN6H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-120.5/0.5]-G[6-141.5/0.5]-M[3,4,5,6,8,10] |
PKA2FN6H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-120.5/0.5]-G[6-141.5/0.5]-N[3,4,5,6,8,10] |
PKA2FN6H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-120.5/0.5]-G[6-141.5/0.5]-Z[3,4,5,6,8,10] |
PKA2FN-[20-250/1]-[20-150/1]-[5-39/0.1] |
PKA2FQ2H-[20-250/1]-[20-150/1]-[5-29/0.1]-F[6-241.5/0.5]-G[4.5-145.5/0.5]-M[3,4,5,6,8,10] |
PKA2FQ2H-[20-250/1]-[20-150/1]-[5-29/0.1]-F[6-241.5/0.5]-G[4.5-145.5/0.5]-N[3,4,5,6,8,10] |
PKA2FQ2H-[20-250/1]-[20-150/1]-[5-29/0.1]-F[6-241.5/0.5]-G[4.5-145.5/0.5]-Z[3,4,5,6,8,10] |
PKA2FQ2HL-[20-250/1]-[20-150/1]-[5-39/0.1]-F[4.5-245.5/0.5]-G[6-141.5/0.5]-M[3,4,5,6,8,10] |
PKA2FQ2HL-[20-250/1]-[20-150/1]-[5-39/0.1]-F[4.5-245.5/0.5]-G[6-141.5/0.5]-N[3,4,5,6,8,10] |
PKA2FQ2HL-[20-250/1]-[20-150/1]-[5-39/0.1]-F[4.5-245.5/0.5]-G[6-141.5/0.5]-Z[3,4,5,6,8] |
PKA2FQ4H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-241.5/0.5]-G[6-141.5/0.5]-M[3,4,5,6,8,10] |
PKA2FQ4H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-241.5/0.5]-G[6-141.5/0.5]-N[3,4,5,6,8,10] |
PKA2FQ4H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-241.5/0.5]-G[6-141.5/0.5]-Z[3,4,5,6,8,10] |
PKA2FQ6H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-120.5/0.5]-G[6-141.5/0.5]-M[3,4,5,6,8,10] |
PKA2FQ6H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-120.5/0.5]-G[6-141.5/0.5]-N[3,4,5,6,8,10] |
PKA2FQ6H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-120.5/0.5]-G[6-141.5/0.5]-Z[3,4,5,6,8,10] |
PKA2FQ-[20-250/1]-[20-150/1]-[5-39/0.1] |
PKA2H-[20-500/1]-[20-400/1]-[5,6,8,10,12,16,20,25,30]-F[6-491.5/0.5]-G[4.5-395.5/0.5]-M[3,4,5,6,8,10] |
PKA2H-[20-500/1]-[20-400/1]-[5,6,8,10,12,16,20,25,30]-F[6-491.5/0.5]-G[4.5-395.5/0.5]-N[3,4,5,6,8,10] |
PKA2H-[20-500/1]-[20-400/1]-[5,6,8,10,12,16,20,25,30]-F[6-491.5/0.5]-G[4.5-395.5/0.5]-Z[3,4,5,6,8,10] |
PKA2HL-[20-500/1]-[20-400/1]-[5,6,8,10,12,16,20,25,30]-F[4.5-495.5/0.5]-G[6-391.5/0.5]-M[3,4,5,6,8,10] |
PKA2HL-[20-500/1]-[20-400/1]-[5,6,8,10,12,16,20,25,30]-F[4.5-495.5/0.5]-G[6-391.5/0.5]-N[3,4,5,6,8,10] |
PKA2HL-[20-500/1]-[20-400/1]-[5,6,8,10,12,16,20,25,30]-F[4.5-495.5/0.5]-G[6-391.5/0.5]-Z[3,4,5,6,8] |
PKA4FM-[10-300/0.1]-[10-200/0.1]-[5,6,8,10,12,16,20,25,30] |
PKA4FN-[10-300/0.1]-[10-200/0.1]-[5,6,8,10,12,16,20,25,30] |
PKA4FQ-[10-300/0.1]-[10-200/0.1]-[5,6,8,10,12,16,20,25,30] |
PKA4H-[20-500/1]-[20-400/1]-[5,6,8,10,12,16,20,25,30]-F[6-491.5/0.5]-G[6-391.5/0.5]-M[3,4,5,6,8,10] |
PKA4H-[20-500/1]-[20-400/1]-[5,6,8,10,12,16,20,25,30]-F[6-491.5/0.5]-G[6-391.5/0.5]-N[3,4,5,6,8,10] |
PKA4H-[20-500/1]-[20-400/1]-[5,6,8,10,12,16,20,25,30]-F[6-491.5/0.5]-G[6-391.5/0.5]-Z[3,4,5,6,8,10] |
PKA6FMM-[10-300/0.1]-[10-200/0.1]-[5-39/0.1] |
PKA6FMN-[10-300/0.1]-[10-200/0.1]-[5-39/0.1] |
PKA6FMQ-[10-300/0.1]-[10-200/0.1]-[5-39/0.1] |
PKA6FNM-[10-300/0.1]-[10-200/0.1]-[5-39/0.1] |
PKA6FNN-[10-300/0.1]-[10-200/0.1]-[5-39/0.1] |
PKA6FNQ-[10-300/0.1]-[10-200/0.1]-[5-39/0.1] |
PKA6FQM-[10-300/0.1]-[10-200/0.1]-[5-39/0.1] |
PKA6FQN-[10-300/0.1]-[10-200/0.1]-[5-39/0.1] |
PKA6FQQ-[10-300/0.1]-[10-200/0.1]-[5-39/0.1] |
PKA6H-[20-500/1]-[20-400/1]-[5,6,8,10,12,16,20,25,30]-F[6-245.5/0.5]-G[6-391.5/0.5]-M[3,4,5,6,8,10] |
PKA6H-[20-500/1]-[20-400/1]-[5,6,8,10,12,16,20,25,30]-F[6-245.5/0.5]-G[6-391.5/0.5]-N[3,4,5,6,8,10] |
PKA6H-[20-500/1]-[20-400/1]-[5,6,8,10,12,16,20,25,30]-F[6-245.5/0.5]-G[6-391.5/0.5]-Z[3,4,5,6,8] |
PKA-[20-500/1]-[20-400/1]-[5,6,8,10,12,16,20,25,30] |
PKAH2FM2H-[20-250/1]-[20-150/1]-[5-9/0.1]-F[6-241.5/0.5]-G[4.5-145.5/0.5]-M[3,4,5,6,8,10] |
PKAH2FM2H-[20-250/1]-[20-150/1]-[5-9/0.1]-F[6-241.5/0.5]-G[4.5-145.5/0.5]-N[3,4,5,6,8,10] |
PKAH2FM2H-[20-250/1]-[20-150/1]-[5-9/0.1]-F[6-241.5/0.5]-G[4.5-145.5/0.5]-Z[3,4,5,6] |
PKAH2FM2HL-[20-250/1]-[20-150/1]-[5-9/0.1]-F[4.5-245.5/0.5]-G[6-141.5/0.5]-M[3,4,5,6,8,10] |
PKAH2FM2HL-[20-250/1]-[20-150/1]-[5-9/0.1]-F[4.5-245.5/0.5]-G[6-141.5/0.5]-N[3,4,5,6,8,10] |
PKAH2FM2HL-[20-250/1]-[20-150/1]-[5-9/0.1]-F[4.5-245.5/0.5]-G[6-141.5/0.5]-Z[3,4,5,6,8] |
PKAH2FM4H-[20-250/1]-[20-150/1]-[5-9/0.1]-F[6-241.5/0.5]-G[6-141.5/0.5]-M[3,4,5,6,8,10] |
PKAH2FM4H-[20-250/1]-[20-150/1]-[5-9/0.1]-F[6-241.5/0.5]-G[6-141.5/0.5]-N[3,4,5,6,8,10] |
PKAH2FM4H-[20-250/1]-[20-150/1]-[5-9/0.1]-F[6-241.5/0.5]-G[6-141.5/0.5]-Z[3,4,5,6] |
PKAH2FM6H-[20-250/1]-[20-150/1]-[5-9/0.1]-F[6-120.5/0.5]-G[6-141.5/0.5]-M[3,4,5,6,8,10] |
PKAH2FM6H-[20-250/1]-[20-150/1]-[5-9/0.1]-F[6-120.5/0.5]-G[6-141.5/0.5]-N[3,4,5,6,8,10] |
PKAH2FM6H-[20-250/1]-[20-150/1]-[5-9/0.1]-F[6-120.5/0.5]-G[6-141.5/0.5]-Z[3,4,5,6] |
PKAH2FM-[20-250/1]-[20-150/1]-[5-9/0.1] |
PKAH2FN2H-[20-250/1]-[20-150/1]-[5-9/0.1]-F[6-241.5/0.5]-G[4.5-145.5/0.5]-M[3,4,5,6,8,10] |
PKAH2FN2H-[20-250/1]-[20-150/1]-[5-9/0.1]-F[6-241.5/0.5]-G[4.5-145.5/0.5]-N[3,4,5,6,8,10] |
PKAH2FN2H-[20-250/1]-[20-150/1]-[5-9/0.1]-F[6-241.5/0.5]-G[4.5-145.5/0.5]-Z[3,4,5,6] |
PKAH2FN2HL-[20-250/1]-[20-150/1]-[5-9/0.1]-F[4.5-245.5/0.5]-G[6-141.5/0.5]-M[3,4,5,6,8,10] |
PKAH2FN2HL-[20-250/1]-[20-150/1]-[5-9/0.1]-F[4.5-245.5/0.5]-G[6-141.5/0.5]-N[3,4,5,6,8,10] |
PKAH2FN2HL-[20-250/1]-[20-150/1]-[5-9/0.1]-F[4.5-245.5/0.5]-G[6-141.5/0.5]-Z[3,4,5,6,8] |
PKAH2FN4H-[20-250/1]-[20-150/1]-[5-9/0.1]-F[6-241.5/0.5]-G[6-141.5/0.5]-M[3,4,5,6,8,10] |
PKAH2FN4H-[20-250/1]-[20-150/1]-[5-9/0.1]-F[6-241.5/0.5]-G[6-141.5/0.5]-N[3,4,5,6,8,10] |
PKAH2FN4H-[20-250/1]-[20-150/1]-[5-9/0.1]-F[6-241.5/0.5]-G[6-141.5/0.5]-Z[3,4,5,6] |
PKAH2FN6H-[20-250/1]-[20-150/1]-[5-9/0.1]-F[6-120.5/0.5]-G[6-141.5/0.5]-M[3,4,5,6,8,10] |
PKAH2FN6H-[20-250/1]-[20-150/1]-[5-9/0.1]-F[6-120.5/0.5]-G[6-141.5/0.5]-N[3,4,5,6,8,10] |
PKAH2FN6H-[20-250/1]-[20-150/1]-[5-9/0.1]-F[6-120.5/0.5]-G[6-141.5/0.5]-Z[3,4,5,6] |
PKAH2FN-[20-250/1]-[20-150/1]-[5-9/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Grade | Color | Hole Machining | Finishing | T Dimension Tolerance | AB Dimension Tolerance | A (mm) | B (mm) | F | G | M | N | T (mm) | Z |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 2 Holes, Horizontal | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 4.5 ~ 145.5 | 3 ~ 10 | - | 5 ~ 29 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 2 Holes, Horizontal | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 4.5 ~ 145.5 | - | 3 ~ 10 | 5 ~ 29 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 2 Holes, Horizontal | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 4.5 ~ 145.5 | - | - | 5 ~ 29 | 3 ~ 10 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 2 Holes, Vertical | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 250 | 20 ~ 150 | 4.5 ~ 245.5 | 6 ~ 141.5 | 3 ~ 10 | - | 5 ~ 39 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 2 Holes, Vertical | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 250 | 20 ~ 150 | 4.5 ~ 245.5 | 6 ~ 141.5 | - | 3 ~ 10 | 5 ~ 39 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 2 Holes, Vertical | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 250 | 20 ~ 150 | 4.5 ~ 245.5 | 6 ~ 141.5 | - | - | 5 ~ 39 | 3 ~ 8 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 4H | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 6 ~ 141.5 | 3 ~ 10 | - | 5 ~ 39 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 4H | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 6 ~ 141.5 | - | 3 ~ 10 | 5 ~ 39 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 4H | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 6 ~ 141.5 | - | - | 5 ~ 39 | 3 ~ 10 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 6H | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 120.5 | 6 ~ 141.5 | 3 ~ 10 | - | 5 ~ 39 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 6H | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 120.5 | 6 ~ 141.5 | - | 3 ~ 10 | 5 ~ 39 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 6H | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 120.5 | 6 ~ 141.5 | - | - | 5 ~ 39 | 3 ~ 10 | ||
- | RESIN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Standard | Gray Brown | No Drilling Alteration | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 250 | 20 ~ 150 | - | - | - | - | 5 ~ 39 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 2 Holes, Horizontal | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 4.5 ~ 145.5 | 3 ~ 10 | - | 5 ~ 29 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 2 Holes, Horizontal | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 4.5 ~ 145.5 | - | 3 ~ 10 | 5 ~ 29 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 2 Holes, Horizontal | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 4.5 ~ 145.5 | - | - | 5 ~ 29 | 3 ~ 10 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 2 Holes, Vertical | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 250 | 20 ~ 150 | 4.5 ~ 245.5 | 6 ~ 141.5 | 3 ~ 10 | - | 5 ~ 39 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 2 Holes, Vertical | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 250 | 20 ~ 150 | 4.5 ~ 245.5 | 6 ~ 141.5 | - | 3 ~ 10 | 5 ~ 39 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 2 Holes, Vertical | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 250 | 20 ~ 150 | 4.5 ~ 245.5 | 6 ~ 141.5 | - | - | 5 ~ 39 | 3 ~ 8 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 4H | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 6 ~ 141.5 | 3 ~ 10 | - | 5 ~ 39 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 4H | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 6 ~ 141.5 | - | 3 ~ 10 | 5 ~ 39 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 4H | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 6 ~ 141.5 | - | - | 5 ~ 39 | 3 ~ 10 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 6H | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 120.5 | 6 ~ 141.5 | 3 ~ 10 | - | 5 ~ 39 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 6H | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 120.5 | 6 ~ 141.5 | - | 3 ~ 10 | 5 ~ 39 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 6H | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 120.5 | 6 ~ 141.5 | - | - | 5 ~ 39 | 3 ~ 10 | ||
- | RESIN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Standard | Gray Brown | No Drilling Alteration | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 250 | 20 ~ 150 | - | - | - | - | 5 ~ 39 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 2 Holes, Horizontal | Upper-lower Surface Milling | Q (+0.2/0) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 4.5 ~ 145.5 | 3 ~ 10 | - | 5 ~ 29 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 2 Holes, Horizontal | Upper-lower Surface Milling | Q (+0.2/0) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 4.5 ~ 145.5 | - | 3 ~ 10 | 5 ~ 29 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 2 Holes, Horizontal | Upper-lower Surface Milling | Q (+0.2/0) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 4.5 ~ 145.5 | - | - | 5 ~ 29 | 3 ~ 10 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 2 Holes, Vertical | Upper-lower Surface Milling | Q (+0.2/0) | - | 20 ~ 250 | 20 ~ 150 | 4.5 ~ 245.5 | 6 ~ 141.5 | 3 ~ 10 | - | 5 ~ 39 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 2 Holes, Vertical | Upper-lower Surface Milling | Q (+0.2/0) | - | 20 ~ 250 | 20 ~ 150 | 4.5 ~ 245.5 | 6 ~ 141.5 | - | 3 ~ 10 | 5 ~ 39 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 2 Holes, Vertical | Upper-lower Surface Milling | Q (+0.2/0) | - | 20 ~ 250 | 20 ~ 150 | 4.5 ~ 245.5 | 6 ~ 141.5 | - | - | 5 ~ 39 | 3 ~ 8 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 4H | Upper-lower Surface Milling | Q (+0.2/0) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 6 ~ 141.5 | 3 ~ 10 | - | 5 ~ 39 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 4H | Upper-lower Surface Milling | Q (+0.2/0) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 6 ~ 141.5 | - | 3 ~ 10 | 5 ~ 39 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 4H | Upper-lower Surface Milling | Q (+0.2/0) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 6 ~ 141.5 | - | - | 5 ~ 39 | 3 ~ 10 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 6H | Upper-lower Surface Milling | Q (+0.2/0) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 120.5 | 6 ~ 141.5 | 3 ~ 10 | - | 5 ~ 39 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 6H | Upper-lower Surface Milling | Q (+0.2/0) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 120.5 | 6 ~ 141.5 | - | 3 ~ 10 | 5 ~ 39 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 6H | Upper-lower Surface Milling | Q (+0.2/0) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 120.5 | 6 ~ 141.5 | - | - | 5 ~ 39 | 3 ~ 10 | ||
- | RESIN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Standard | Gray Brown | No Drilling Alteration | Upper-lower Surface Milling | Q (+0.2/0) | - | 20 ~ 250 | 20 ~ 150 | - | - | - | - | 5 ~ 39 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 2 Holes, Horizontal | Circular Sawing | - | - | 20 ~ 500 | 20 ~ 400 | 6 ~ 491.5 | 4.5 ~ 395.5 | 3 ~ 10 | - | 10 ~ 30 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 2 Holes, Horizontal | Circular Sawing | - | - | 20 ~ 500 | 20 ~ 400 | 6 ~ 491.5 | 4.5 ~ 395.5 | - | 3 ~ 10 | 10 ~ 30 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 2 Holes, Horizontal | Circular Sawing | - | - | 20 ~ 500 | 20 ~ 400 | 6 ~ 491.5 | 4.5 ~ 395.5 | - | - | 10 ~ 30 | 3 ~ 10 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 2 Holes, Vertical | Circular Sawing | - | - | 20 ~ 500 | 20 ~ 400 | 4.5 ~ 495.5 | 6 ~ 391.5 | 3 ~ 10 | - | 10 ~ 30 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 2 Holes, Vertical | Circular Sawing | - | - | 20 ~ 500 | 20 ~ 400 | 4.5 ~ 495.5 | 6 ~ 391.5 | - | 3 ~ 10 | 10 ~ 30 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 2 Holes, Vertical | Circular Sawing | - | - | 20 ~ 500 | 20 ~ 400 | 4.5 ~ 495.5 | 6 ~ 391.5 | - | - | 10 ~ 30 | 3 ~ 8 | ||
- | RESIN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Standard | Gray Brown | No Drilling Alteration | 4-side Milling | Q (+0.2/0) | M (0/-0.2) | 10 ~ 300 | 10 ~ 200 | - | - | - | - | 5 ~ 16 | - | ||
- | RESIN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Standard | Gray Brown | No Drilling Alteration | 4-side Milling | - | N (±0.1) | 10 ~ 300 | 10 ~ 200 | - | - | - | - | 5 ~ 16 | - | ||
- | RESIN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Standard | Gray Brown | No Drilling Alteration | 4-side Milling | - | Q (+0.2/0) | 10 ~ 300 | 10 ~ 200 | - | - | - | - | 5 ~ 16 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 4H | Circular Sawing | - | - | 20 ~ 500 | 20 ~ 400 | 6 ~ 491.5 | 6 ~ 391.5 | 3 ~ 10 | - | 10 ~ 30 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 4H | Circular Sawing | - | - | 20 ~ 500 | 20 ~ 400 | 6 ~ 491.5 | 6 ~ 391.5 | - | 3 ~ 10 | 10 ~ 30 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 4H | Circular Sawing | - | - | 20 ~ 500 | 20 ~ 400 | 6 ~ 491.5 | 6 ~ 391.5 | - | - | 10 ~ 30 | 3 ~ 10 | ||
- | RESIN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Standard | Gray Brown | No Drilling Alteration | 6-surface Milling | M (0/-0.2) | M (0/-0.2) | 10 ~ 300 | 10 ~ 200 | - | - | - | - | 5 ~ 39 | - | ||
- | RESIN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Standard | Gray Brown | No Drilling Alteration | 6-surface Milling | M (0/-0.2) | N (±0.1) | 10 ~ 300 | 10 ~ 200 | - | - | - | - | 5 ~ 39 | - | ||
- | RESIN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Standard | Gray Brown | No Drilling Alteration | 6-surface Milling | M (0/-0.2) | Q (+0.2/0) | 10 ~ 300 | 10 ~ 200 | - | - | - | - | 5 ~ 39 | - | ||
- | RESIN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Standard | Gray Brown | No Drilling Alteration | 6-surface Milling | N (±0.1) | M (0/-0.2) | 10 ~ 300 | 10 ~ 200 | - | - | - | - | 5 ~ 39 | - | ||
- | RESIN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Standard | Gray Brown | No Drilling Alteration | 6-surface Milling | N (±0.1) | N (±0.1) | 10 ~ 300 | 10 ~ 200 | - | - | - | - | 5 ~ 39 | - | ||
- | RESIN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Standard | Gray Brown | No Drilling Alteration | 6-surface Milling | N (±0.1) | Q (+0.2/0) | 10 ~ 300 | 10 ~ 200 | - | - | - | - | 5 ~ 39 | - | ||
- | RESIN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Standard | Gray Brown | No Drilling Alteration | 6-surface Milling | Q (+0.2/0) | M (0/-0.2) | 10 ~ 300 | 10 ~ 200 | - | - | - | - | 5 ~ 39 | - | ||
- | RESIN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Standard | Gray Brown | No Drilling Alteration | 6-surface Milling | Q (+0.2/0) | N (±0.1) | 10 ~ 300 | 10 ~ 200 | - | - | - | - | 5 ~ 39 | - | ||
- | RESIN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Standard | Gray Brown | No Drilling Alteration | 6-surface Milling | Q (+0.2/0) | Q (+0.2/0) | 10 ~ 300 | 10 ~ 200 | - | - | - | - | 5 ~ 39 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 6H | Circular Sawing | - | - | 20 ~ 500 | 20 ~ 400 | 6 ~ 245.5 | 6 ~ 391.5 | 3 ~ 10 | - | 10 ~ 30 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 6H | Circular Sawing | - | - | 20 ~ 500 | 20 ~ 400 | 6 ~ 245.5 | 6 ~ 391.5 | - | 3 ~ 10 | 10 ~ 30 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Gray Brown | 6H | Circular Sawing | - | - | 20 ~ 500 | 20 ~ 400 | 6 ~ 245.5 | 6 ~ 391.5 | - | - | 10 ~ 30 | 3 ~ 8 | ||
- | RESIN PLATES | 1 Piece(s) | 3 Day(s) | 10 | Standard | Gray Brown | No Drilling Alteration | Circular Sawing | - | - | 20 ~ 500 | 20 ~ 400 | - | - | - | - | 10 ~ 30 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Sliding | Black | 2 Holes, Horizontal | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 4.5 ~ 145.5 | 3 ~ 10 | - | 5 ~ 9 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Sliding | Black | 2 Holes, Horizontal | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 4.5 ~ 145.5 | - | 3 ~ 10 | 5 ~ 9 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Sliding | Black | 2 Holes, Horizontal | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 4.5 ~ 145.5 | - | - | 5 ~ 9 | 3 ~ 6 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Sliding | Black | 2 Holes, Vertical | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 250 | 20 ~ 150 | 4.5 ~ 245.5 | 6 ~ 141.5 | 3 ~ 10 | - | 5 ~ 9 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Sliding | Black | 2 Holes, Vertical | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 250 | 20 ~ 150 | 4.5 ~ 245.5 | 6 ~ 141.5 | - | 3 ~ 10 | 5 ~ 9 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Sliding | Black | 2 Holes, Vertical | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 250 | 20 ~ 150 | 4.5 ~ 245.5 | 6 ~ 141.5 | - | - | 5 ~ 9 | 3 ~ 8 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Sliding | Black | 4H | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 6 ~ 141.5 | 3 ~ 10 | - | 5 ~ 9 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Sliding | Black | 4H | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 6 ~ 141.5 | - | 3 ~ 10 | 5 ~ 9 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Sliding | Black | 4H | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 6 ~ 141.5 | - | - | 5 ~ 9 | 3 ~ 6 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Sliding | Black | 6H | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 120.5 | 6 ~ 141.5 | 3 ~ 10 | - | 5 ~ 9 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Sliding | Black | 6H | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 120.5 | 6 ~ 141.5 | - | 3 ~ 10 | 5 ~ 9 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Sliding | Black | 6H | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 120.5 | 6 ~ 141.5 | - | - | 5 ~ 9 | 3 ~ 6 | ||
- | RESIN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Sliding | Black | No Drilling Alteration | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 250 | 20 ~ 150 | - | - | - | - | 5 ~ 9 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Sliding | Black | 2 Holes, Horizontal | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 4.5 ~ 145.5 | 3 ~ 10 | - | 5 ~ 9 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Sliding | Black | 2 Holes, Horizontal | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 4.5 ~ 145.5 | - | 3 ~ 10 | 5 ~ 9 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Sliding | Black | 2 Holes, Horizontal | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 4.5 ~ 145.5 | - | - | 5 ~ 9 | 3 ~ 6 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Sliding | Black | 2 Holes, Vertical | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 250 | 20 ~ 150 | 4.5 ~ 245.5 | 6 ~ 141.5 | 3 ~ 10 | - | 5 ~ 9 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Sliding | Black | 2 Holes, Vertical | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 250 | 20 ~ 150 | 4.5 ~ 245.5 | 6 ~ 141.5 | - | 3 ~ 10 | 5 ~ 9 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Sliding | Black | 2 Holes, Vertical | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 250 | 20 ~ 150 | 4.5 ~ 245.5 | 6 ~ 141.5 | - | - | 5 ~ 9 | 3 ~ 8 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Sliding | Black | 4H | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 6 ~ 141.5 | 3 ~ 10 | - | 5 ~ 9 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Sliding | Black | 4H | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 6 ~ 141.5 | - | 3 ~ 10 | 5 ~ 9 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Sliding | Black | 4H | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 6 ~ 141.5 | - | - | 5 ~ 9 | 3 ~ 6 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Sliding | Black | 6H | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 120.5 | 6 ~ 141.5 | 3 ~ 10 | - | 5 ~ 9 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Sliding | Black | 6H | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 120.5 | 6 ~ 141.5 | - | 3 ~ 10 | 5 ~ 9 | - | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Sliding | Black | 6H | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 250 | 20 ~ 150 | 6 ~ 120.5 | 6 ~ 141.5 | - | - | 5 ~ 9 | 3 ~ 6 | ||
- | RESIN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Sliding | Black | No Drilling Alteration | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 250 | 20 ~ 150 | - | - | - | - | 5 ~ 9 | - |
Loading...
Material | PEEK | Material Name | PEEK |
---|
How can we improve?
How can we improve?