1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Epoxy Glass Plates-Standard / High Temperature Grade

Epoxy Glass Plates-Standard / High Temperature Grade
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Epoxy glass is a material with superior heat and moisture resistance compared to Bakelite.

Epoxy Glass Plates:Related Image

Type[ M ]GradeColorOperating Ambient Temperature
EPXAStandardGreenAmbient Temperature ~ 155°C
EPXARHigh TemperatureBlackAmbient Temperature ~ 260°C
[ M ] Material: Epoxy Glass

Specifications

■Standard Type
Part Number-A-B-T
EPXAR-100-55-10
■Pre-drilled Type
Part Number-A-B-T-F-G-Screw Nominal Dia.-L
EPXA4H
EPXA4H
-
-
200
400
-
-
150
300
-
-
5
15
-
-
F160
F300
-
-
G120
G100
-
-
N6
M5

-

L10
■Standard Type
Part NumberABT
Type1mm IncrementSelection
EPXA
(Standard)
20~80020~6003, 4, 5, 6, 8, 10, 12, 15, 20
EPXAR
(High Temperature)
3, 4, 5, 6, 8, 10
• T Dimension Tolerance, Rate of Camber and Torsion
TT Dimension ToleranceRates of Camber and Torsion
EPXAEPXARper 1,000mm
3±0.35±0.11.2% or Less
4±0.40
5±0.551.0% or Less
6±0.60
8±0.700.6% or Less
10±0.800.5% or Less
12±0.90 
15±1.10-0.4% or Less
20±1.30 0.2% or Less

• Dimension Tolerance of A and B
A, BA, B Dimension Tolerance
Unit: mm
~99±0.5
100~250±0.75
251~±1.0
■Pre-drilled Type
Part NumberABTFGPre-drilled Hole Nominal Dia.
Through HoleCounterbore HoleThreaded Insert
TypeNumber of Holes1mm IncrementEPXAEPXAR0.5mm IncrementNZML
EPXA
(Standard)

EPXAR
(High Temperature)
2H (Horizontal)
2HL (Vertical)
4H
6H
20~80020~600336~791.5
(2H, 4H)

4.5~795.5
(2HL)

6~395.5

(6H)
4.5~595.5
(2H)

6~591.5
(2HL, 4H, 6H)
3
4
5
6
8
10
--Select from Table 1
44--
55-34    
663    345   
88345  3456  
1010 456 34568 
12- 456 3456810
15- 45683456810
20- 45683456810
[ ! ]Dimension F Specification Range: For 2H and 4H, d(d1)+2.5≤F≤A-d(d1)-5; for 2HL, d(d1)/2+2.5≤F≤A-d(d1)/2-2.5; for 6H, d(d1)+2.5≤F≤(A-d(d1)-5)/2.
[ ! ]Dimension G Specification Range: For 2H, d(d1)/2+2.5≤G≤B-d(d1)/2-2.5; for 2HL, 4H and 6H, d(d1)+2.5≤G≤B-d(d1)-5.
(d for through hole and threaded insert, d1 for counterbore)
[ ! ]For Pre-drilled Type, select N (through hole) or Z (counterbore hole); for Threaded Insert Type, select M (threaded insert) or L (insertion length).

Alterations

Epoxy Glass Plates:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
EPXA2H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10,​12,​15,​20]-F[6-791.5/0.5]-G[4.5-595.5/0.5]-M[3,​4,​5,​6,​8,​10]
EPXA2H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10,​12,​15,​20]-F[6-791.5/0.5]-G[4.5-595.5/0.5]-N[3,​4,​5,​6,​8,​10]
EPXA2H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10,​12,​15,​20]-F[6-791.5/0.5]-G[4.5-595.5/0.5]-Z[3,​4,​5,​6,​8]
EPXA2HL-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10,​12,​15,​20]-F[4.5-795.5/0.5]-G[6-591.5/0.5]-M[3,​4,​5,​6,​8,​10]
EPXA2HL-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10,​12,​15,​20]-F[4.5-795.5/0.5]-G[6-591.5/0.5]-N[3,​4,​5,​6,​8,​10]
EPXA2HL-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10,​12,​15,​20]-F[4.5-795.5/0.5]-G[6-591.5/0.5]-Z[3,​4,​5,​6,​8]
EPXA4H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10,​12,​15,​20]-F[6-791.5/0.5]-G[6-591.5/0.5]-M[3,​4,​5,​6,​8,​10]
EPXA4H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10,​12,​15,​20]-F[6-791.5/0.5]-G[6-591.5/0.5]-N[3,​4,​5,​6,​8,​10]
EPXA4H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10,​12,​15,​20]-F[6-791.5/0.5]-G[6-591.5/0.5]-Z[3,​4,​5,​6,​8]
EPXA6H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10,​12,​15,​20]-F[6-395.5/0.5]-G[6-591.5/0.5]-M[3,​4,​5,​6,​8,​10]
EPXA6H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10,​12,​15,​20]-F[6-395.5/0.5]-G[6-591.5/0.5]-N[3,​4,​5,​6,​8,​10]
EPXA6H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10,​12,​15,​20]-F[6-395.5/0.5]-G[6-591.5/0.5]-Z[3,​4,​5,​6,​8]
EPXA-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10,​12,​15,​20]
EPXAR2H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10]-F[6-791.5/0.5]-G[4.5-595.5/0.5]-M[3,​4,​5,​6,​8,​10]
EPXAR2H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10]-F[6-791.5/0.5]-G[4.5-595.5/0.5]-N[3,​4,​5,​6,​8,​10]
EPXAR2H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10]-F[6-791.5/0.5]-G[4.5-595.5/0.5]-Z[3,​4,​5,​6]
EPXAR2HL-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10]-F[4.5-595.5/0.5]-G[6-591.5/0.5]-M[3,​4,​5,​6,​8,​10]
EPXAR2HL-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10]-F[4.5-595.5/0.5]-G[6-591.5/0.5]-N[3,​4,​5,​6,​8,​10]
EPXAR2HL-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10]-F[4.5-595.5/0.5]-G[6-591.5/0.5]-Z[3,​4,​5,​6]
EPXAR4H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10]-F[6-791.5/0.5]-G[6-591.5/0.5]-M[3,​4,​5,​6,​8,​10]
EPXAR4H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10]-F[6-791.5/0.5]-G[6-591.5/0.5]-N[3,​4,​5,​6,​8,​10]
EPXAR4H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10]-F[6-791.5/0.5]-G[6-591.5/0.5]-Z[3,​4,​5,​6]
EPXAR6H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10]-F[6-395.5/0.5]-G[6-591.5/0.5]-M[3,​4,​5,​6,​8,​10]
EPXAR6H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10]-F[6-395.5/0.5]-G[6-591.5/0.5]-N[3,​4,​5,​6,​8,​10]
EPXAR6H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10]-F[6-395.5/0.5]-G[6-591.5/0.5]-Z[3,​4,​5,​6]
EPXAR-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSGrade Color Hole Machining A
(mm)
B
(mm)
F
(mm)
G
(mm)
T
(mm)

-

EPOXYGLASS PLATES 1 Piece(s) 7 Day(s) 10StandardGreen2 Holes, Horizontal20 ~ 80020 ~ 6006 ~ 791.54.5 ~ 595.53 ~ 20

-

EPOXYGLASS PLATES 1 Piece(s) 7 Day(s) 10StandardGreen2 Holes, Horizontal20 ~ 80020 ~ 6006 ~ 791.54.5 ~ 595.53 ~ 20

-

EPOXYGLASS PLATES 1 Piece(s) 7 Day(s) 10StandardGreen2 Holes, Horizontal20 ~ 80020 ~ 6006 ~ 791.54.5 ~ 595.53 ~ 20

-

EPOXYGLASS PLATES 1 Piece(s) 7 Day(s) 10StandardGreen2 Holes, Vertical20 ~ 80020 ~ 6004.5 ~ 795.56 ~ 591.53 ~ 20

-

EPOXYGLASS PLATES 1 Piece(s) 7 Day(s) 10StandardGreen2 Holes, Vertical20 ~ 80020 ~ 6004.5 ~ 795.56 ~ 591.53 ~ 20

-

EPOXYGLASS PLATES 1 Piece(s) 7 Day(s) 10StandardGreen2 Holes, Vertical20 ~ 80020 ~ 6004.5 ~ 795.56 ~ 591.53 ~ 20

-

EPOXYGLASS PLATES 1 Piece(s) 7 Day(s) 10StandardGreen4H20 ~ 80020 ~ 6006 ~ 791.56 ~ 591.53 ~ 20

-

EPOXYGLASS PLATES 1 Piece(s) 7 Day(s) 10StandardGreen4H20 ~ 80020 ~ 6006 ~ 791.56 ~ 591.53 ~ 20

-

EPOXYGLASS PLATES 1 Piece(s) 7 Day(s) 10StandardGreen4H20 ~ 80020 ~ 6006 ~ 791.56 ~ 591.53 ~ 20

-

EPOXYGLASS PLATES 1 Piece(s) 7 Day(s) 10StandardGreen6H20 ~ 80020 ~ 6006 ~ 395.56 ~ 591.53 ~ 20

-

EPOXYGLASS PLATES 1 Piece(s) 7 Day(s) 10StandardGreen6H20 ~ 80020 ~ 6006 ~ 395.56 ~ 591.53 ~ 20

-

EPOXYGLASS PLATES 1 Piece(s) 7 Day(s) 10StandardGreen6H20 ~ 80020 ~ 6006 ~ 395.56 ~ 591.53 ~ 20

-

EPOXYGLASS PLATES 1 Piece(s) 3 Day(s) 10StandardGreenNo Drilling Alteration20 ~ 80020 ~ 600--3 ~ 20

-

EPOXYGLASS PLATES 1 Piece(s) 7 Day(s) 10High TemperatureBlack2 Holes, Horizontal20 ~ 80020 ~ 6006 ~ 791.54.5 ~ 595.53 ~ 10

-

EPOXYGLASS PLATES 1 Piece(s) 7 Day(s) 10High TemperatureBlack2 Holes, Horizontal20 ~ 80020 ~ 6006 ~ 791.54.5 ~ 595.53 ~ 10

-

EPOXYGLASS PLATES 1 Piece(s) 7 Day(s) 10High TemperatureBlack2 Holes, Horizontal20 ~ 80020 ~ 6006 ~ 791.54.5 ~ 595.53 ~ 10

-

EPOXYGLASS PLATES 1 Piece(s) 7 Day(s) 10High TemperatureBlack2 Holes, Vertical20 ~ 80020 ~ 6004.5 ~ 595.56 ~ 591.53 ~ 10

-

EPOXYGLASS PLATES 1 Piece(s) 7 Day(s) 10High TemperatureBlack2 Holes, Vertical20 ~ 80020 ~ 6004.5 ~ 595.56 ~ 591.53 ~ 10

-

EPOXYGLASS PLATES 1 Piece(s) 7 Day(s) 10High TemperatureBlack2 Holes, Vertical20 ~ 80020 ~ 6004.5 ~ 595.56 ~ 591.53 ~ 10

-

EPOXYGLASS PLATES 1 Piece(s) 7 Day(s) 10High TemperatureBlack4H20 ~ 80020 ~ 6006 ~ 791.56 ~ 591.53 ~ 10

-

EPOXYGLASS PLATES 1 Piece(s) 7 Day(s) 10High TemperatureBlack4H20 ~ 80020 ~ 6006 ~ 791.56 ~ 591.53 ~ 10

-

EPOXYGLASS PLATES 1 Piece(s) 7 Day(s) 10High TemperatureBlack4H20 ~ 80020 ~ 6006 ~ 791.56 ~ 591.53 ~ 10

-

EPOXYGLASS PLATES 1 Piece(s) 7 Day(s) 10High TemperatureBlack6H20 ~ 80020 ~ 6006 ~ 395.56 ~ 591.53 ~ 10

-

EPOXYGLASS PLATES 1 Piece(s) 7 Day(s) 10High TemperatureBlack6H20 ~ 80020 ~ 6006 ~ 395.56 ~ 591.53 ~ 10

-

EPOXYGLASS PLATES 1 Piece(s) 7 Day(s) 10High TemperatureBlack6H20 ~ 80020 ~ 6006 ~ 395.56 ~ 591.53 ~ 10

-

EPOXYGLASS PLATES 1 Piece(s) 3 Day(s) 10High TemperatureBlackNo Drilling Alteration20 ~ 80020 ~ 600--3 ~ 10

Loading...

  1. 1

More Information

[ ! ]Properties >>P.955
[ ! ]High Temperature Grade EPXAR excels in antistatic effect.
 

Basic Information

Material Epoxy Glass (Glass Epoxy) Material Name Epoxy Glass (Glass Epoxy)