(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Polyacetal is a general-purpose engineering plastic used for various industrial purposes. Superior dimensional stability compared to MC nylon.
Type | [ M ]Grade | Color | Operating Ambient Temperature |
PAA | Standard | White | -45~95°C |
PABA | Black | ||
PACA | Electric Conductivity | Ocher | Ambient Temperature: ~ 80°C |
Part Number | - | A | - | B | - | T | - | F | - | G | - | Screw Nominal Dia. | - | L |
PABA4H PABA4H | - - | 400 500 | - - | 325 300 | - - | 15 10 | - - | F300 F300 | - - | G200 G200 | - - | Z6 M5 | - | L7.5 |
Part Number | - | A | - | B | - | T |
PAA PAANTQ PAA4FN PAA6FMM PAA2FQ | - - - - - | 300 200.5 150.5 100.3 80 | - - - - - | 200 100.5 100.3 90.5 50 | - - - - - | 40 10 15 10.5 5 |
T | A, B | A, B Dimension Tolerance |
Unit: mm | ||
5~30 | ~99 | ±0.5 |
100~250 | ±0.75 | |
251~ | ±1.0 | |
40~60 | ~300 | 0~+5 |
T | T Dimension Tolerance | Rates of Camber and Torsion |
per 1,000mm | ||
5~12 | +0.2~+1.5 | 1.0% or Less |
15~30 | +0.3~+2.5 | 0.5% or Less |
35~50 | 0~+3.0 | |
60~70 | +0.5~+3.5 | |
80~100 | +0.5~+5.0 |
Finish | Width Parallelism | Perpendicularity of Reference Plane |
per 100mm | ||
Guaranteed Perpendicularity of Circular Saw Cuts (NT) | 0.1 | 0.1 |
4-side Milling (4F) | ||
6-surface Milling (6F) |
Part Number | T Dimension Range by Material | A | B | T | ||||||
Type | Finish | T Dimension Tolerance | A, B Dimension Tolerance | |||||||
PAA (Standard White) PABA (Standard Black) PACA (Conductive Grade) | Circular Sawing | 1mm Increment | Selection | |||||||
- | Not available | Not available | PAA | 20~500 | 20~400 | 5, 6, 8, 10, 12, 15, 20, 25, 30 | ||||
40~300 | 40~300 | 40, 50, 60 | ||||||||
PABA | 20~500 | 20~400 | 5, 6, 8, 10, 12, 15, 20, 25, 30 | |||||||
PACA | 20~500 | 20~400 | 6, 9, 12, 19, 25 | |||||||
Guaranteed Perpendicularity of Circular Sawing (NT) | 0.5mm Increment | Selection | ||||||||
NT | Not available | T5, 6, 8, 9, 10 | T12, 15, 19, 20 | T25, 30 | PAA PABA | 20~500 | 20~400 | 5, 6, 8, 10, 12, 15, 20, 25, 30 | ||
Q | 0~+0.3 | 0~+0.4 | 0~+0.5 | |||||||
N | ±0.2 | ±0.3 | ±0.4 | |||||||
M | -0.3~0 | -0.4~0 | -0.5~0 | PACA | 20~500 | 20~400 | 6, 9, 12, 19, 25 | |||
4-side Milling (4F) | 0.1mm Increment | Selection | ||||||||
4F | Not available | Q 0~+0.2 N ±0.1 M -0.2~0 | PAA PABA | 10~400 | 10~200 | 5, 6, 8, 10, 12, 15, 20, 25, 30 | ||||
PACA | 10~400 | 10~200 | 6, 9, 12, 19, 25 | |||||||
6-surface Milling (6F) | 0.1mm Increment | 0.1mm Increment | ||||||||
6F | Q 0~+0.2 N ±0.1 M -0.2~0 | Q 0~+0.2 N ±0.1 M -0.2~0 | PAA PABA | 10~400 | 10~200 | 5~29 | ||||
PACA | 10~400 | 10~200 | 5~24 | |||||||
Upper-lower Surface Milling (2F) | 1mm Increment | 0.1mm Increment | ||||||||
2F | Q 0~+0.2 N ±0.1 M -0.2~0 | Not available | PAA PABA | 20~400 | 20~250 | 5~29 | ||||
PACA | 20~400 | 20~250 | 5~24 | |||||||
[ ! ]T40, 50 and 60 may have steps on cut surfaces. |
Part Number | A | B | T Dimension Range by Material | T | F | G | ||
Type | T Dimension Tolerance | Number of Holes | ||||||
PAA (Standard White) PABA (Standard Black) PACA (Conductive Grade) | Circular Sawing | 1mm Increment | Selection | 0.5mm Increment | ||||
Not available | 2H (Horizontal) 2HL (Vertical) 4H 6H | 20~500 | 20~400 | PAA PABA | 5, 6, 8, 10, 12, 15, 20, 25, 30 | 6~491.5 | 4.5~395.5 (2H) 6~391.5 (2HL, 4H, 6H) | |
(2H, 4H) | ||||||||
4.5~395.5 | ||||||||
(2HL) | ||||||||
6~245.5 | ||||||||
PACA | 6, 9, 12, 19, 25 | (6H) | ||||||
Upper-lower Surface Milling (2F) | 1mm Increment | T Dimension Configurable: 0.1mm Increment | 0.5mm Increment | |||||
2FQ 0~+0.2 2FN ±0.1 2FM -0.2~0 | 2H (Horizontal) 2HL (Vertical) 4H 6H | 20~400 | 20~250 | PAA PABA | 5~29 | 6~391.5 | 4.5~245.5 (2H) 6~241.5 (2HL, 4H, 6H) | |
(2H, 4H) | ||||||||
4.5~395.5 | ||||||||
(2HL) | ||||||||
6~195.5 | ||||||||
PACA | 5~24 | (6H) |
T Dimension | Pre-drilled Hole Nominal Dia. | ||||||||||||
Through Hole | Counterbore Hole | Threaded Insert | |||||||||||
N | Z | M | L | ||||||||||
5 | 3 4 5 6 8 10 | - | 3 | 4 | Select from Table 1 Selectable | ||||||||
6, 7 | 3 | 3 | 4 | 5 | 6 | ||||||||
8 | 3 | 4 | 5 | 3 | 4 | 5 | 6 | ||||||
9 | 4 | 5 | 6 | 3 | 4 | 5 | 6 | 8 | |||||
10, 11 | 4 | 5 | 6 | 3 | 4 | 5 | 6 | 8 | 10 | ||||
12~14 | 4 | 5 | 6 | 3 | 4 | 5 | 6 | 8 | 10 | ||||
15~30 | 4 | 5 | 6 | 8 | 3 | 4 | 5 | 6 | 8 | 10 |
Part Number |
---|
PAA2FM2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-M[3,4,5,6,8,10] |
PAA2FM2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-N[3,4,5,6,8,10] |
PAA2FM2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-Z[3,4,5,6,8,10] |
PAA2FM2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
PAA2FM2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
PAA2FM2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8] |
PAA2FM4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
PAA2FM4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
PAA2FM4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8,10] |
PAA2FM6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
PAA2FM6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
PAA2FM6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8,10] |
PAA2FM-[20-400/1]-[20-250/1]-[5-29/0.1] |
PAA2FN2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-M[3,4,5,6,8,10] |
PAA2FN2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-N[3,4,5,6,8,10] |
PAA2FN2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-Z[3,4,5,6,8,10] |
PAA2FN2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
PAA2FN2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
PAA2FN2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8] |
PAA2FN4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
PAA2FN4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
PAA2FN4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8,10] |
PAA2FN6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
PAA2FN6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
PAA2FN6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8,10] |
PAA2FN-[20-400/1]-[20-250/1]-[5-29/0.1] |
PAA2FQ2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-M[3,4,5,6,8,10] |
PAA2FQ2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-N[3,4,5,6,8,10] |
PAA2FQ2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-Z[3,4,5,6,8,10] |
PAA2FQ2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
PAA2FQ2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
PAA2FQ2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8] |
PAA2FQ4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
PAA2FQ4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
PAA2FQ4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8,10] |
PAA2FQ6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
PAA2FQ6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
PAA2FQ6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8,10] |
PAA2FQ-[20-400/1]-[20-250/1]-[5-29/0.1] |
PAA2H-[20-600/1]-[20-500/1]-[5,6,8,10,12,15,20,25,30]-F[6-591.5/0.5]-G[4.5-495.5/0.5]-M[3,4,5,6,8,10] |
PAA2H-[20-600/1]-[20-500/1]-[5,6,8,10,12,15,20,25,30]-F[6-591.5/0.5]-G[4.5-495.5/0.5]-N[3,4,5,6,8,10] |
PAA2H-[20-600/1]-[20-500/1]-[5,6,8,10,12,15,20,25,30]-F[6-591.5/0.5]-G[4.5-495.5/0.5]-Z[3,4,5,6,8,10] |
PAA2HL-[20-600/1]-[20-500/1]-[5,6,8,10,12,15,20,25,30]-F[4.5-595.5/0.5]-G[6-491.5/0.5]-M[3,4,5,6,8,10] |
PAA2HL-[20-600/1]-[20-500/1]-[5,6,8,10,12,15,20,25,30]-F[4.5-595.5/0.5]-G[6-491.5/0.5]-N[3,4,5,6,8,10] |
PAA2HL-[20-600/1]-[20-500/1]-[5,6,8,10,12,15,20,25,30]-F[4.5-595.5/0.5]-G[6-491.5/0.5]-Z[3,4,5,6,8] |
PAA4FM-[10-400/0.1]-[10-200/0.1]-[5,6,8,10,12,15,20,25,30] |
PAA4FN-[10-400/0.1]-[10-200/0.1]-[5,6,8,10,12,15,20,25,30] |
PAA4FQ-[10-400/0.1]-[10-200/0.1]-[5,6,8,10,12,15,20,25,30] |
PAA4H-[20-600/1]-[20-500/1]-[5,6,8,10,12,15,20,25,30]-F[6-591.5/0.5]-G[6-491.5/0.5]-M[3,4,5,6,8,10] |
PAA4H-[20-600/1]-[20-500/1]-[5,6,8,10,12,15,20,25,30]-F[6-591.5/0.5]-G[6-491.5/0.5]-N[3,4,5,6,8,10] |
PAA4H-[20-600/1]-[20-500/1]-[5,6,8,10,12,15,20,25,30]-F[6-591.5/0.5]-G[6-491.5/0.5]-Z[3,4,5,6,8,10] |
PAA6FMM-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
PAA6FMN-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
PAA6FMQ-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
PAA6FNM-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
PAA6FNN-[10-400/0.1]-[10-200/0.1]-[5-30/0.1] |
PAA6FNQ-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
PAA6FQM-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
PAA6FQN-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
PAA6FQQ-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
PAA6H-[20-600/1]-[20-500/1]-[5,6,8,10,12,15,20,25,30]-F[6-295.5/0.5]-G[6-491.5/0.5]-M[3,4,5,6,8,10] |
PAA6H-[20-600/1]-[20-500/1]-[5,6,8,10,12,15,20,25,30]-F[6-295.5/0.5]-G[6-491.5/0.5]-N[3,4,5,6,8,10] |
PAA6H-[20-600/1]-[20-500/1]-[5,6,8,10,12,15,20,25,30]-F[6-295.5/0.5]-G[6-491.5/0.5]-Z[3,4,5,6,8,10] |
PAA-[20-600/1]-[20-500/1]-[5,6,8,10,12,15,20,25,30,40,50,60] |
PAANTM-[20-500/0.5]-[20-400/0.5]-[5,6,8,10,12,15,20,25,30] |
PAANTN-[20-500/0.5]-[20-400/0.5]-[5,6,8,10,12,15,20,25,30] |
PAANTQ-[20-500/0.5]-[20-400/0.5]-[5,6,8,10,12,15,20,25,30] |
PABA2FM2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-M[3,4,5,6,8,10] |
PABA2FM2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-N[3,4,5,6,8,10] |
PABA2FM2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-Z[3,4,5,6,8,10] |
PABA2FM2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
PABA2FM2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
PABA2FM2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8] |
PABA2FM4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
PABA2FM4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
PABA2FM4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8,10] |
PABA2FM6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
PABA2FM6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
PABA2FM6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8,10] |
PABA2FM-[20-400/1]-[20-250/1]-[5-29/0.1] |
PABA2FN2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-M[3,4,5,6,8,10] |
PABA2FN2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-N[3,4,5,6,8,10] |
PABA2FN2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-Z[3,4,5,6,8,10] |
PABA2FN2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
PABA2FN2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
PABA2FN2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8] |
PABA2FN4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
PABA2FN4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
PABA2FN4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8,10] |
PABA2FN6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Grade | Color | Hole Machining | Finishing | T Dimension Tolerance | AB Dimension Tolerance | A (mm) | B (mm) | Counterbore Hole Z (mm) | F | G | M | N | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 2 Holes, Horizontal | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 400 | 20 ~ 250 | - | 6 ~ 391.5 | 4.5 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 2 Holes, Horizontal | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 400 | 20 ~ 250 | - | 6 ~ 391.5 | 4.5 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 2 Holes, Horizontal | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 400 | 20 ~ 250 | 3 ~ 10 | 6 ~ 391.5 | 4.5 ~ 245.5 | - | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 2 Holes, Vertical | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 400 | 20 ~ 250 | - | 4.5 ~ 395.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 2 Holes, Vertical | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 400 | 20 ~ 250 | - | 4.5 ~ 395.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 2 Holes, Vertical | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 400 | 20 ~ 250 | 3 ~ 8 | 4.5 ~ 395.5 | 6 ~ 245.5 | - | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 4H | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 400 | 20 ~ 250 | - | 6 ~ 391.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 4H | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 400 | 20 ~ 250 | - | 6 ~ 391.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 4H | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 400 | 20 ~ 250 | 3 ~ 10 | 6 ~ 391.5 | 6 ~ 245.5 | - | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 6H | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 400 | 20 ~ 250 | - | 6 ~ 195.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 6H | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 400 | 20 ~ 250 | - | 6 ~ 195.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 6H | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 400 | 20 ~ 250 | 3 ~ 10 | 6 ~ 195.5 | 6 ~ 245.5 | - | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Standard | White | No Drilling Alteration | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 400 | 20 ~ 250 | - | - | - | - | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 2 Holes, Horizontal | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 400 | 20 ~ 250 | - | 6 ~ 391.5 | 4.5 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 2 Holes, Horizontal | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 400 | 20 ~ 250 | - | 6 ~ 391.5 | 4.5 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 2 Holes, Horizontal | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 400 | 20 ~ 250 | 3 ~ 10 | 6 ~ 391.5 | 4.5 ~ 245.5 | - | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 2 Holes, Vertical | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 400 | 20 ~ 250 | - | 4.5 ~ 395.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 2 Holes, Vertical | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 400 | 20 ~ 250 | - | 4.5 ~ 395.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 2 Holes, Vertical | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 400 | 20 ~ 250 | 3 ~ 8 | 4.5 ~ 395.5 | 6 ~ 245.5 | - | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 4H | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 400 | 20 ~ 250 | - | 6 ~ 391.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 4H | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 400 | 20 ~ 250 | - | 6 ~ 391.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 4H | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 400 | 20 ~ 250 | 3 ~ 10 | 6 ~ 391.5 | 6 ~ 245.5 | - | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 6H | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 400 | 20 ~ 250 | - | 6 ~ 195.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 6H | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 400 | 20 ~ 250 | - | 6 ~ 195.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 6H | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 400 | 20 ~ 250 | 3 ~ 10 | 6 ~ 195.5 | 6 ~ 245.5 | - | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Standard | White | No Drilling Alteration | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 400 | 20 ~ 250 | - | - | - | - | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 2 Holes, Horizontal | Upper-lower Surface Milling | Q (+0.2/0) | - | 20 ~ 400 | 20 ~ 250 | - | 6 ~ 391.5 | 4.5 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 2 Holes, Horizontal | Upper-lower Surface Milling | Q (+0.2/0) | - | 20 ~ 400 | 20 ~ 250 | - | 6 ~ 391.5 | 4.5 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 2 Holes, Horizontal | Upper-lower Surface Milling | Q (+0.2/0) | - | 20 ~ 400 | 20 ~ 250 | 3 ~ 10 | 6 ~ 391.5 | 4.5 ~ 245.5 | - | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 2 Holes, Vertical | Upper-lower Surface Milling | Q (+0.2/0) | - | 20 ~ 400 | 20 ~ 250 | - | 4.5 ~ 395.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 2 Holes, Vertical | Upper-lower Surface Milling | Q (+0.2/0) | - | 20 ~ 400 | 20 ~ 250 | - | 4.5 ~ 395.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 2 Holes, Vertical | Upper-lower Surface Milling | Q (+0.2/0) | - | 20 ~ 400 | 20 ~ 250 | 3 ~ 8 | 4.5 ~ 395.5 | 6 ~ 245.5 | - | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 4H | Upper-lower Surface Milling | Q (+0.2/0) | - | 20 ~ 400 | 20 ~ 250 | - | 6 ~ 391.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 4H | Upper-lower Surface Milling | Q (+0.2/0) | - | 20 ~ 400 | 20 ~ 250 | - | 6 ~ 391.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 4H | Upper-lower Surface Milling | Q (+0.2/0) | - | 20 ~ 400 | 20 ~ 250 | 3 ~ 10 | 6 ~ 391.5 | 6 ~ 245.5 | - | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 6H | Upper-lower Surface Milling | Q (+0.2/0) | - | 20 ~ 400 | 20 ~ 250 | - | 6 ~ 195.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 6H | Upper-lower Surface Milling | Q (+0.2/0) | - | 20 ~ 400 | 20 ~ 250 | - | 6 ~ 195.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 6H | Upper-lower Surface Milling | Q (+0.2/0) | - | 20 ~ 400 | 20 ~ 250 | 3 ~ 10 | 6 ~ 195.5 | 6 ~ 245.5 | - | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Standard | White | No Drilling Alteration | Upper-lower Surface Milling | Q (+0.2/0) | - | 20 ~ 400 | 20 ~ 250 | - | - | - | - | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 2 Holes, Horizontal | Circular Sawing | - | - | 20 ~ 600 | 20 ~ 500 | - | 6 ~ 591.5 | 4.5 ~ 495.5 | 3 ~ 10 | - | 5 ~ 30 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 2 Holes, Horizontal | Circular Sawing | - | - | 20 ~ 600 | 20 ~ 500 | - | 6 ~ 591.5 | 4.5 ~ 495.5 | - | 3 ~ 10 | 5 ~ 30 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 2 Holes, Horizontal | Circular Sawing | - | - | 20 ~ 600 | 20 ~ 500 | 3 ~ 10 | 6 ~ 591.5 | 4.5 ~ 495.5 | - | - | 5 ~ 30 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 2 Holes, Vertical | Circular Sawing | - | - | 20 ~ 600 | 20 ~ 500 | - | 4.5 ~ 595.5 | 6 ~ 491.5 | 3 ~ 10 | - | 5 ~ 30 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 2 Holes, Vertical | Circular Sawing | - | - | 20 ~ 600 | 20 ~ 500 | - | 4.5 ~ 595.5 | 6 ~ 491.5 | - | 3 ~ 10 | 5 ~ 30 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 2 Holes, Vertical | Circular Sawing | - | - | 20 ~ 600 | 20 ~ 500 | 3 ~ 8 | 4.5 ~ 595.5 | 6 ~ 491.5 | - | - | 5 ~ 30 | ||
- | RESIN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Standard | White | No Drilling Alteration | 4-side Milling | - | M (0/-0.2) | 10 ~ 400 | 10 ~ 200 | - | - | - | - | - | 5 ~ 30 | ||
- | RESIN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Standard | White | No Drilling Alteration | 4-side Milling | - | N (±0.1) | 10 ~ 400 | 10 ~ 200 | - | - | - | - | - | 5 ~ 30 | ||
- | RESIN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Standard | White | No Drilling Alteration | 4-side Milling | - | Q (+0.2/0) | 10 ~ 400 | 10 ~ 200 | - | - | - | - | - | 5 ~ 30 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 4H | Circular Sawing | - | - | 20 ~ 600 | 20 ~ 500 | - | 6 ~ 591.5 | 6 ~ 491.5 | 3 ~ 10 | - | 5 ~ 30 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 4H | Circular Sawing | - | - | 20 ~ 600 | 20 ~ 500 | - | 6 ~ 591.5 | 6 ~ 491.5 | - | 3 ~ 10 | 5 ~ 30 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 4H | Circular Sawing | - | - | 20 ~ 600 | 20 ~ 500 | 3 ~ 10 | 6 ~ 591.5 | 6 ~ 491.5 | - | - | 5 ~ 30 | ||
- | RESIN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Standard | White | No Drilling Alteration | 6-surface Milling | M (0/-0.2) | M (0/-0.2) | 10 ~ 400 | 10 ~ 200 | - | - | - | - | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Standard | White | No Drilling Alteration | 6-surface Milling | M (0/-0.2) | N (±0.1) | 10 ~ 400 | 10 ~ 200 | - | - | - | - | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Standard | White | No Drilling Alteration | 6-surface Milling | M (0/-0.2) | Q (+0.2/0) | 10 ~ 400 | 10 ~ 200 | - | - | - | - | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Standard | White | No Drilling Alteration | 6-surface Milling | N (±0.1) | M (0/-0.2) | 10 ~ 400 | 10 ~ 200 | - | - | - | - | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Standard | White | No Drilling Alteration | 6-surface Milling | N (±0.1) | N (±0.1) | 10 ~ 400 | 10 ~ 200 | - | - | - | - | - | 5 ~ 30 | ||
- | RESIN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Standard | White | No Drilling Alteration | 6-surface Milling | N (±0.1) | Q (+0.2/0) | 10 ~ 400 | 10 ~ 200 | - | - | - | - | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Standard | White | No Drilling Alteration | 6-surface Milling | Q (+0.2/0) | M (0/-0.2) | 10 ~ 400 | 10 ~ 200 | - | - | - | - | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Standard | White | No Drilling Alteration | 6-surface Milling | Q (+0.2/0) | N (±0.1) | 10 ~ 400 | 10 ~ 200 | - | - | - | - | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Standard | White | No Drilling Alteration | 6-surface Milling | Q (+0.2/0) | Q (+0.2/0) | 10 ~ 400 | 10 ~ 200 | - | - | - | - | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 6H | Circular Sawing | - | - | 20 ~ 600 | 20 ~ 500 | - | 6 ~ 295.5 | 6 ~ 491.5 | 3 ~ 10 | - | 5 ~ 30 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 6H | Circular Sawing | - | - | 20 ~ 600 | 20 ~ 500 | - | 6 ~ 295.5 | 6 ~ 491.5 | - | 3 ~ 10 | 5 ~ 30 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | White | 6H | Circular Sawing | - | - | 20 ~ 600 | 20 ~ 500 | 3 ~ 10 | 6 ~ 295.5 | 6 ~ 491.5 | - | - | 5 ~ 30 | ||
- | RESINPLATES | 1 Piece(s) | 3 Day(s) | 10 | Standard | White | No Drilling Alteration | Circular Sawing | - | - | 20 ~ 600 | 20 ~ 500 | - | - | - | - | - | 5 ~ 60 | ||
- | RESIN PLATES | 1 Piece(s) | 3 Day(s) | 10 | Standard | White | No Drilling Alteration | Guaranteed Perpendicularity of Circular Sawing | - | - | 20 ~ 500 | 20 ~ 400 | - | - | - | - | - | 5 ~ 30 | ||
- | RESIN PLATES | 1 Piece(s) | 3 Day(s) | 10 | Standard | White | No Drilling Alteration | Guaranteed Perpendicularity of Circular Sawing | - | - | 20 ~ 500 | 20 ~ 400 | - | - | - | - | - | 5 ~ 30 | ||
- | RESIN PLATES | 1 Piece(s) | 3 Day(s) | 10 | Standard | White | No Drilling Alteration | Guaranteed Perpendicularity of Circular Sawing | - | - | 20 ~ 500 | 20 ~ 400 | - | - | - | - | - | 5 ~ 30 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Black | 2 Holes, Horizontal | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 400 | 20 ~ 250 | - | 6 ~ 391.5 | 4.5 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Black | 2 Holes, Horizontal | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 400 | 20 ~ 250 | - | 6 ~ 391.5 | 4.5 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Black | 2 Holes, Horizontal | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 400 | 20 ~ 250 | 3 ~ 10 | 6 ~ 391.5 | 4.5 ~ 245.5 | - | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Black | 2 Holes, Vertical | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 400 | 20 ~ 250 | - | 4.5 ~ 395.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Black | 2 Holes, Vertical | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 400 | 20 ~ 250 | - | 4.5 ~ 395.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Black | 2 Holes, Vertical | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 400 | 20 ~ 250 | 3 ~ 8 | 4.5 ~ 395.5 | 6 ~ 245.5 | - | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Black | 4H | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 400 | 20 ~ 250 | - | 6 ~ 391.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Black | 4H | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 400 | 20 ~ 250 | - | 6 ~ 391.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Black | 4H | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 400 | 20 ~ 250 | 3 ~ 10 | 6 ~ 391.5 | 6 ~ 245.5 | - | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Black | 6H | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 400 | 20 ~ 250 | - | 6 ~ 195.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Black | 6H | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 400 | 20 ~ 250 | - | 6 ~ 195.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Black | 6H | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 400 | 20 ~ 250 | 3 ~ 10 | 6 ~ 195.5 | 6 ~ 245.5 | - | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Standard | Black | No Drilling Alteration | Upper-lower Surface Milling | M (0/-0.2) | - | 20 ~ 400 | 20 ~ 250 | - | - | - | - | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Black | 2 Holes, Horizontal | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 400 | 20 ~ 250 | - | 6 ~ 391.5 | 4.5 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Black | 2 Holes, Horizontal | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 400 | 20 ~ 250 | - | 6 ~ 391.5 | 4.5 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Black | 2 Holes, Horizontal | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 400 | 20 ~ 250 | 3 ~ 10 | 6 ~ 391.5 | 4.5 ~ 245.5 | - | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Black | 2 Holes, Vertical | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 400 | 20 ~ 250 | - | 4.5 ~ 395.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Black | 2 Holes, Vertical | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 400 | 20 ~ 250 | - | 4.5 ~ 395.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Black | 2 Holes, Vertical | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 400 | 20 ~ 250 | 3 ~ 8 | 4.5 ~ 395.5 | 6 ~ 245.5 | - | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Black | 4H | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 400 | 20 ~ 250 | - | 6 ~ 391.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Black | 4H | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 400 | 20 ~ 250 | - | 6 ~ 391.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Black | 4H | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 400 | 20 ~ 250 | 3 ~ 10 | 6 ~ 391.5 | 6 ~ 245.5 | - | - | 5 ~ 29 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | Standard | Black | 6H | Upper-lower Surface Milling | N (±0.1) | - | 20 ~ 400 | 20 ~ 250 | - | 6 ~ 195.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 29 |
Loading...
Material | Polyacetal (POM, Duracon) | Material Name | Polyacetal (POM, Duracon) |
---|
How can we improve?
How can we improve?