(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·This is a quartz glass round plate, free specification type with excellent UV transmittance.
Type | Shape | [ M ]Material | Heat-resistant Temperature | |
Continuous Use | Max. | |||
FGLMS | Round | Fused Transparent Quartz Glass | 1,000 C° | 1,200 C° |
[ ! ]Heat resistant temperature will be largely varied depending on the operating condition. Values are not guaranteed. [ ! ]It cannot be used in Class 1 or Class 2 pressure containers, or specified facilities for high-pressure gas. |
Part Number | - | D | ||
FGLMS1 | - | 150 |
Part Number | 1mm Increment | |
Type | T | D |
FGLMS (Round Type) | 1 | 20~150 |
2 | 20~300 | |
3 | 20~300 | |
5 | 20~300 |
Part Number |
---|
FGLMS1-[20-150/1] |
FGLMS2-[20-300/1] |
FGLMS3-[20-300/1] |
FGLMS5-[20-300/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thickness T (mm) | Length A O.D. D (mm) |
---|---|---|---|---|---|---|---|---|
- | GLASS | 1 Piece(s) | 7 Day(s) | 10 | 1 | 20 ~ 150 | ||
- | GLASS | 1 Piece(s) | 7 Day(s) | 10 | 2 | 20 ~ 300 | ||
- | GLASS | 1 Piece(s) | 7 Day(s) | 10 | 3 | 20 ~ 300 | ||
- | GLASS | 1 Piece(s) | 7 Day(s) | 10 | 5 | 20 ~ 300 |
Loading...
Specifications | Round Type |
---|
How can we improve?
How can we improve?