Polycarbonate Plates -High Impact Resistance

Caution
Product Description
[Features]
• Standard, antistatic and abrasion-resistant grades support selection by surface requirement.
• Transparent, brown smoke and smoke gray options provide 33% to 91% light transmittance.
• Standard transparent grade operates at -30 to 100°C.
[Use]
• Use as a support, spacer, or mounting plate in machinery, molds, or fixture assemblies.
Drawing
■Number of Holes Combination Type (With Corner Holes Pre-Drilled)
1 to 16 × Bolt Nominal Dia. Selection[!] The pitch between holes is equally divided. The formula for calculating the pitch is
ap = (A - 2C)/(a - 1), bp = (B - 2D)/(b - 1).
[!] When the number of holes per side is 1, the (C) and (D) dimensions are not applied to the holes from the end face. (Asymmetrical machining)
[ ! ] Only burrs generated on the cut part are removed.
To prevent cuts on the corners, please specify additional machining for 4 corners of the same size.
| Hole Machining Details | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| N (Through Hole) | P (Countersink) | M (Threaded Insert) | Hole Machining Conditions (N・P·M) | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() | ![]() | ![]() Ordering Code (Example) M4-L6 [ ! ]L ≤ T-1 | ![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ■Table 1
|
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Q (Keyhole) | Hole Machining Condition Q (Keyhole) | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() |
| [ ! ] Keyhole Machining Condition c ≥ 5![]() | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
[ ! ]Use with | "Keyhole Position" (1): The center of bp dimension is consistent with the center of D dimension. (2): When there are 3 or more holes on one side, the pitch is equally divided around d1. (3): The center of diameter d1 for the keyhole is consistent with the value for the center of C(D). | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
■Number of Holes Combination Table ■Part Number Ordering Codes [!] The formula for calculating the total number of holes is 2a + 2b - 4. When a and b are 1, then a × b.
| Machining Method | Surface texture | |
| 4 Sides | Circular sawing | ![]() |
| Upper-Lower Surface | Material | ![]() |
4 to 16 × Bolt Nominal Dia. Selection[!] The pitch between holes is equally divided. The formula for calculating the pitch is ap = (A - 2C)/ (a - 1),
bp = (B - 2S)/(b - 1).
[ ! ] Only burrs generated on the cut part are removed.
To prevent cuts on the corners, please specify additional machining for 4 corners of the same size.
| Hole Machining Details | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| N (Through Hole) | P (Countersink) | M (Threaded Insert) | Hole Machining Conditions (N・P·M) | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() | ![]() | ![]() Ordering Code (Example) M4-L6 [ ! ]L ≤ T-1 | ![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ■Table 1
|
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Q (Keyhole) | Hole Machining Condition Q (Keyhole) | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() |
| [ ! ] Keyhole Machining Condition c ≥ 5![]() | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
[ ! ]Use with | "Keyhole Position" (1): The center of bp dimension is consistent with the center of D dimension. (2): When there are 3 or more holes on one side, the pitch is equally divided around d1. (3): The center of the diameter d1 for the keyhole is consistent with the value for the center of D(R). | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
■Number of Holes Combination Table ■Part Number Ordering Codes [ ! ] The formula for calculating the total number of holes is 2a + 2b.
| Machining Method | Surface texture | |
| 4 Sides | Circular sawing | ![]() |
| Upper-Lower Surface | Material | ![]() |
2H2HL4H6H8H| Hole Machining Details | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| N (Through Hole) | P (Countersink) | M (Threaded Insert) | Hole Machining Conditions (N·P·M) | Q (Keyhole) | Hole Machining Condition Q (Keyhole) | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() | ![]() | ![]() Ordering Code (Example) M4−L6 [ ! ]L ≤ T-1 | ![]() | ![]() |
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ■Table 1
|
|
[ ! ] Use with flat washers to prevent damage to the resin. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Finish | 4 Sides | Upper-Lower Surface | ||
| Machining Method | Surface texture | Machining Method | Surface texture | |
| Circular sawing | Circular sawing | ![]() | Material | ![]() |

[ ! ]A ≥ B
| Finish | 4 Sides | Upper-Lower Surface | ||
| Machining Method | Finishing Charge | Machining Method | Finishing Charge | |
| Circular sawing | Circular sawing | ![]() | Material | ~ |
Product Specifications
| Type | [M]Grade | Color | Light Transmittance | Operating Ambient Temperature |
| PCTA | Standard | Transparent | 90% | -30 to 100°C |
| PCTBA | Standard | Brown Smoke | 35% | |
| PCTGA | Standard | Smoke Gray | 33% | |
| PCTTA | Antistatic | Transparent | 86% | |
| PCTBTA | Antistatic | Brown Smoke | 35% | |
| PCTSP | Abrasion-resistant | Transparent | 91% |
| Item | Testing Method JIS | Unit | Polycarbonate | ||||
| Standard | Antistatic | Abrasion-resistant | |||||
| Mechanical Properties | Tensile Strength | K-7113 | Mpa {kgf/cm2} | 65 {663} | 65 {663} | 65 {663} | |
| Elongation* | K-7113 | % | 83 | 83 | 83 | ||
| Bending Strength | K-7203 | Mpa {kgf/cm2} | 90 9.2 | 90 9.2 | 93 9.5 | ||
| Flexural Modulus | K-7203 | Mpa | 2300 | 2300 | 2300 | ||
| Compression Strength | Yield Point | K-7181 | Mpa {kgf/cm2} | 78 7.95 | 78 7.95 | — | |
| Izod Impact Strength | K-7110 | kJ/m2 | 15.0 | 15.0 | — | ||
| Rockwell Hardness | M Scale | — | — | 67 | 70 | — | |
| Thermal Characteristics | Continuous Use | — | °C | — | — | — | |
| Deflection Temp. Under Load | 0.45 MPa | K-7191 | °C | 135 | 135 | 135 | |
| Linear Expansion Coefficient | K-7140 | °C-1 | 6.5 × 10-5 | 5.2 × 10-5 | 6.5 × 10-5 | ||
| Thermal Conductivity | — | W/m·K | 0.24 | — | — | ||
| Specific Heat | — | J/g·K | 1.30 | 1.20 | — | ||
| Electric Characteristics | Surface Resistivity | K-6911 | Ω | > 2.0 × 1016 | 106Up to 108 | > 2.0 × 1016 | |
| Specific Volume Resistivity | K-6911 | Ω·cm | > 1017 | > 1017 | > 1017 | ||
| Insulation Breakdown Voltage | K-6911 | kV/mm | 20 | — | 20 | ||
| Dielectric Constant | 106 Hz | K-6911 | — | 3.0 | 3.0 | 3.0 | |
| Dissipation Factor | 106 Hz | K-6911 | — | 0.009 | 0.06 | — | |
| Transmittance | Light transmittance by color | Transparent | — | % | 90 | 86 | 91 |
| Smoke Brown | 35 | 35 | — | ||||
| Orange | — | — | — | ||||
| Smoke Gray | 33 | — | — | ||||
| Visible Light Transmittance | - | % | — | — | — | ||
| Others | Specific Gravity | — | — | 1.2 | 1.2 | 1.2 | |
| Water Absorption Ratio | K-7209 | % | 0.24 | 0.15 | — | ||
| Flame Resistance | — | — | Self-extinguishing | — | — | ||
| Chemical Resistance | Oil | — | — | ○ | × | ○ | |
| Acid | — | — | △ | × | △ | ||
| Alkali | — | — | × | × | × | ||
| Organic Solvent | — | — | × | × | × | ||
* *Values of elongation of polycarbonate are % values measured by JIS K-7162-1 B/50.












