Resin/Soft Resin Slot Cover for Aluminum Frames

Brand :
MISUMI

Caution

    Product Description

    This is a Slot cover for filling slot of aluminum frames. It is easy to insert into slot and can be easily cut with scissors.

    Dimensional Drawing of Slot Covers

    Slot Covers (Resin/Soft Resin):Related Image
    [ ! ]T-Slot Covers are used in reverse as Plate Covers. HFS5 can hold a 3mm plate, HFS6, HFS8 and HFS8-45 can hold a 5mm plate.
    [ ! ]HSCL (soft resin) is made of softer material compared to HSCA (resin). Post assembly insertion is easy. (For details, see lower section of P.773.)

    Slot Covers Type[ M ]MaterialHeat Resistant
    Temperature (°C)
    HSCA
    HSCAS
    ResinPolyethylene (Black, Light Gray, Yellow, Red)-40~80
    HSCL
    HSCLS
    Soft ResinLow Density Polyethylene (Black, Light Gray)
    [ ! ]HSCA (Polyethylene) and HSCL (Low density polyethylene) may expand or contract about 0.5% as temperature changes by 20°C.

    Specification Table of Slot Covers

    Part Number-Color-SET
    HSCA6-B  
    HSCAS5-S-SET5
    HSCA5-B-SET100
    ■Slot Covers Standard Length (Resin / Soft Resin)
    Part NumberColorLength mExtrusion (Series)
    TypeNo.
    HSCA
    (Resin)
    5B
    S
    Y
    R
    (Black)
    (Light Gray)
    (Yellow)
    (Red)
    2HFS5
    62HFS6
    82HFS8
    8452HFS8-45
    HSCL
    (Soft Resin)
    5B
    S
    (Black)
    (Light Gray)
    2HFS5
    62HFS6
    82HFS8
    8452HFS8-45
    ■Slot Covers Standard Length Set of 5 pcs. (Resin / Soft Resin)
    Part NumberColorSETLength mExtrusion (Series)
    TypeNo.
    HSCAS
    (Resin)
    5B
    S
    (Black)
    (Light Gray)
    SET51.5HFS5
    61.5HFS6
    81.5HFS8
    HSCLS
    (Soft Resin)
    5B
    S
    (Black)
    (Light Gray)
    SET51.5HFS5
    61.5HFS6
    81.5HFS8
    [ ! ]Can be cut with a utility knife.
    [ ! ]Length is 1.5m.
    ■Slot Covers Standard Length Set of 100 pcs. (Resin / Soft Resin)
    Part NumberColorSETLength mExtrusion (Series)
    TypeNo.
    HSCA
    (Resin)
    5B
    S
    Y
    R
    (Black)
    (Light Gray)
    (Yellow)
    (Red)
    SET1002HFS5
    62HFS6
    82HFS8
    8452HFS8-45
    HSCL
    (Soft Resin)
    5B
    S
    (Black)
    (Light Gray)
    SET1002HFS5
    62HFS6
    82HFS8
    8452HFS8-45
    [ ! ]Length is 2m.
    ■Price Difference between Single Item and Set
    (Ex.) T-Slot Covers Material: Resin, Color: Black
    Part NumberQuantityLength (m)Available SizesMeter Available Sizes
    HSCA5-B12  
    HSCAS5-B-SET551.5  
    HSCA5-B-SET1001002  

    More Information

    Slot Covers (Resin/Soft Resin):Related Image
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Resin/Soft Resin Slot Cover for Aluminum Frames | MISUMI | MISUMI Thailand