1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Frame 8-45 Series Square 60 × 60 mm 2 Side Slots

Aluminum Frame 8-45 Series Square 60 × 60 mm 2 Side Slots
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.5mm

Product Description

Aluminum Frame Series 8-45, Square shape 60 x 60mm, 2- Side Slots with Slot width 10mm
Surface treatment is not applied to cut surfaces and additional machining parts.

Note that, for some of the types shown here, order might be unable to be received by the MISUMI Indonesia offices.

Aluminum Extrusion 8-60 Series/slot width 10/60x60mm:Related Image

Aluminum Extrusion 8-60 Series/slot width 10/60x60mm:Related Image

Aluminum Extrusion 8-60 Series/slot width 10/60x60mm:Related Image

[ ! ]Cut surfaces and altered parts are not surface treated.

■8-45 Series
Aluminum Extrusions with 10mm Slot Width. Applicable to M8 Screws.

Specifications

Part Number - L
HFST8-6060 - 800


■Configurable Length Extrusion

Type [ M ]Material [ S ]Surface Treatment Part Number L
0.5mm Increment
Mass
kg/m
Sectional Area mm2 Cross Sectional Moment of Inertia mm4
ℓx ℓy
HFS A6N01SS-T5 Clear Anodize HFST8-6060 50~4000 4.14 1519 57.90x104 57.90x104

[ ! ]For some product types, up to 6,000mm length is available.
[ ! ]Some extrusions are not applicable. For details, refer to "Information about Non-FA Catalog Standard Product Services" (P.131) and contact the relevant person in charge at MISUMI.
■Fixed Length Extrusion (Effective Length 4000mm)
[ ! ]Part numbers beginning with the character "K" indicate Fixed Length Extrusion.

Type [ M ]Material [ S ]Surface Treatment Part Number L
mm
Sectional Area mm2 Cross Sectional Moment of Inertia mm4
ℓx ℓy
HFS A6N01SS-T5 Clear Anodize KHFST8-6060 4000 1519 57.90x104 57.90x104

[ ! ]Effective length of 4000mm indicates extrusions with an effective length of 4000mm or more. The actual length including marginal grip is more than 4000mm (several dozen mm). Fixed Length Extrusions must be cut by users thus the exact length cannot be specified.

■Load Capacity Guideline

Extrusion Height
x
Width (mm)
NFS, HFS Series GNFS, GFS Series Difference of Allowable Load from HFS Series
Allowable Load Allowable Load
(N) (kgf) (N) (kgf)
60 sq. x 60 sq. 60x60 1,743 177 2,682 273 1.54 times

[ ! ]The value indicates the concentrated load of the extrusion on the center measured when the 1000mm long extrusion is supported at both ends.
■ Mechanical Characteristics (Reference Actual Measurement)

Series NFS Series HFS Series GNFS Series GFS Series
Material (JIS Symbol) A6063S-T5 A6N01SS-T5 A6063S-T6 Equivalent A6061SS-T6 Equivalent
Tensile Strength (N/mm2) 155 or more 245 or more 205 or more 265 or more (Actual Measurement 278)
Proof Stress (N/mm2) 110 or more 205 or more 170 or More 245 or more (Actual Measurement 247)
Longitudinal Elastic Modulus (N/mm2) 69,972 69,972 69,972 69,972
Brinell Hardness (HB) 88 88 88 88
Surface Treatment Anodize 9µm or more

Alterations

Aluminum Extrusion 8-60 Series/slot width 10/60x60mm:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HFST8-6060-[50-4000/0.5]
KHFST8-6060-4000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSL Dimension Fixed, Specified Overall Length L (Effective Length)
(mm)
Overall Length L
(mm)

-

ALUMINUM FRAME 1 Piece(s) 3 Day(s) 10Configurable-50 ~ 4000

฿ 11,831.35

ALUMINUM FRAME 1 Piece(s) Available 7 Day(s) 10Stationary4000-

Loading...

  1. 1
 

Basic Information

Standard Extrusion Size(mm) 60 Extrusion Size 60x60 Extrusion Series MISUMI 8-45 Series (10 mm Groove Width)
Extrusion Type Square Shape Number of Extrusion Slots 1 Slot x 1 Slot Extrusion Type_ HFS (Standard)
Surface Treatment Clear Anodize Number of Slotted Surfaces Two-Side Slots Surface Milled Not Provided
Material A6N01SS-T5 Extrusion Size: Width (A)(mm) 60 Extrusion Size: Thickness (T)(mm) 60