8-45 Series Aluminum Frame - R Shape 45x45mm, Slot Width 10mm, A6N01SS-T5 Aluminum

Brand :
MISUMI

Caution

  • Additional freight and delivery charge are added to items longer than 2000.5mm
  • Due to Air shipment restrictions, the maximum allowable cargo length is not over than 2,600 mm. If the item exceeds 2600mm, the lead time will be approximately 1.5 months. Please contact MISUMI for more information. 
  • For Aluminum Frame N-Series, please click here (Aluminum Frame N-Series)

  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

Aluminum Frame 8-45 Series/slot width 10/Shape R, 45x45mm
Aluminium Profile is a device used to build machine structures for build a corner of machine structures, available in various sizes,cross section shapes and surfaces treatment to choose from.
[Feature]
● Shape : R Shape 35 mm.
● Slot width :10 mm.
● Cross-section rectangle : 45 x 45 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5 and A6063S-T5
● Surface treatment: Clear Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.

Dimensional Drawing of Aluminum Frames

Aluminum Frames
8-45 Series
Aluminum Frames
HFS (standard type)
Aluminum Frames
Groove details (HFS)
Groove bottom details
(HFS type)
Enlarged view of part A


Aluminum Frames
■The 8-45 series is an aluminum extrusion with a groove width of 10 mm. Suitable for M8 bolts.
[ ! ] The cut surfaces and additionally machined areas are not surface treated.
[ ! ] If you request additional tapped holes, the processing will be performed in the red circled areas on the aluminum extrusion outline drawing.

Specified Length Aluminum Frames Specifications Table (Additional Processing: Possible)

ModelL
HFSR8−4545800
typeMaterialSurface TreatmentModelL specified in 0.5mm incrementsMass kg/mCross-sectional area mm 2Moment of inertia mm 4
ℓxℓy
HFSA6005CSS-T5White anodized aluminumHFSR8-45455 0 to 4 0 0 01.7966211.30× 10411.30× 104
[ ! ] If you require a length of 4000 mm or more without anodizing, please contact us using our non-standard catalog service

Fixed Length Aluminum Frames Specifications Table (Effective Length 4000mm)

[ ! ] Fixed-length Aluminum Frames have a format with K at the beginning of the format code for each Aluminum Frames.
ModelL
KHFSR8−45454000
typeMaterialSurface TreatmentModelLmmCross-sectional area mm 2Moment of inertia mm 4
ℓxℓy
HFSA6005CSS-T5White anodized aluminumK H F S R 8 4 5 4 54 0 0 066211.30× 10411.30× 104
[ ! ] An effective length of 4000 mm means that the actual usable length of the Aluminum Frames is 4000 mm or more.
The actual length including the gripping allowance will be 4000 mm or more (it will be several tens of mm longer).
As fixed-length Aluminum Frames are Aluminum Frames that are cut by the customer, the exact length cannot be specified.

Alterations of Aluminum Frames (Specified Length Only, Fixed Length Not Possible)

[ ! ] By using the various alterations listed below, MISUMI's specified length Aluminum Frames can be assembled with greater flexibility.
Some Aluminum Frames cannot be applied depending on the type and size. Please check the price list on each alteration page to see if it is applicable.
Items marked with "-" in the price list cannot be applied.
classificationAdditional Work nameAlteration code exampleHow to UseContent
> End face tappingEnd face tap
(center hole)
LTP/RTP/TPW
LHP/RHP/HPW
End face tap (center hole)Tap the Aluminum Frames.
 LTP/RTP/TPW: M12 depth 18mm
 LHP/RHP/HPW: M8 depth 15mm (helisert inserted)
This processing is required for blind joints
( screw joints  /  simple joints ).
> Change cutting methodHigh-precision cuttingSCHigh-precision cuttingThe tolerance of the overall length L has been changed from L±0.5 to L±0.2, allowing for high-precision cutting.
*Only applicable to L≦1500
45 degree cutL□T45
R□T45
45 degree cutThe cut is made at a 45-degree angle.
45-degree cuts cannot be specified in the same direction with other alterations.
Example: HFS6-3030-500- L TP- L AT45 ⇒ ✖ (alterations in the same direction (left))
HFS6-3030-500- L TP- R AT45 ⇒ 〇 (separate alterations on left and right)
[ ! ] If you would like to cut at an angle other than 45 degrees, please contact our
> Other processingC-chamfered endCWC-chamfered endThe outer periphery of the Aluminum Frames end face is chamfered.
Sticking stickersZZZSticking stickersA sticker printed with the catalog number etc. is attached to the Aluminum Frames.
There are restrictions on the number of characters etc., but it is also possible to print the customer's serial number and unit number.

8-45 Series Related Parts of Aluminum Frames

Aluminum Frames Accessories

Product namebracketBlind JointnutAluminum Frames capGroove cover
photographbracketBlind JointnutAluminum Frames capGroove cover
Product pageHereHereHereHereHere
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

8-45 Series Aluminum Frame - R Shape 45x45mm, Slot Width 10mm, A6N01SS-T5 Aluminum | MISUMI | MISUMI Thailand