Aluminum Frame 8-45 Series Rectangular 45 × 90 mm 4 Side Slots - A6N01SS-T5 Aluminum

Brand :
MISUMI

Caution

  • Additional freight and delivery charge are added to items longer than 2000.5mm
  • Due to Air shipment restrictions, the maximum allowable cargo length is not over than 2,600 mm. If the item exceeds 2600mm, the lead time will be approximately 1.5 months. Please contact MISUMI for more information. 
  • For Aluminum Frame N-Series, please click here (Aluminum Frame N-Series)

  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

Aluminum Frame 8-45 Series/slot width 10/45x90mm
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Rectangle.
● Slot width :10 mm.
● Cross-section : 45 mm. x 90 mm.
number of width slot = 1 slot
number of length slot = 2 slots
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5, A6061SS-T6 Equivalent, A6063S-T5 and A6063S-T6 Equivalent
● Surface treatment: Clear/ Black Anodize, Clear Coating
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.

Dimensional Drawing of Aluminum Frames

EFS >(standard type)    HFS >(standard type)    HFSL >(lightweight type)
   
   
Aluminum FramesAluminum FramesAluminum Frames
    [ ! ]Please use HSCA8 for the groove cover of HFSL8-4590

GFS(high rigidity type)

Aluminum FramesFixed length Aluminum Frames have no tolerance regulations
8-45 Series
Aluminum Frames
■The 8-45 series has
a groove width of 10±0.36 mm and is suitable for M8 bolts.
[ ! ] No surfacetreatment is applied to cut surfaces or additionally machined areas.
[ ! ] If an end tap is specified, it willbe machined in the area circled in red.

For information regarding dimensional tolerances

Groove details (HFS/CAF/GFS)
Groove details (EFS)
Groove bottom details
Groove bottom details
(HFS/CAF type)
(GFS type)
(EFS type)
Enlarged view of part A
Enlarged view of part A
Enlarged view of part A


Aluminum Frames
*Lightweight type (HFSL) is 5.5.

Specified Length Aluminum Frames Specifications Table (Additional Processing: Possible)

Model−L 
HFS8-4590−800
typeMaterialSurface TreatmentModelL specified in 0.5mm increments
(tolerance ±0.5mm)
Mass kg/mCross-sectional area >2Moment of inertia >4
ℓxℓy
HFSA6005CSS-T5White anodized aluminumHFS8-4590​​​​​​​​5 0 to 4 0 0 04.14153432.2>104124.>104
HFSA6005CSS-T5Black anodized aluminumH F S B 8 -4 5 9 05 0 to 4 0 0 04.14153432.2>104124.>104
HFSA6005CSS-T5Clear coatingC A F 8 - 4 5 9 05 0 to 4 0 0 04.14153432.2>104124.>104
HFSA6005CSS-T5Baked finish (yellow) *1 HFSY8-45905 0 to 4 0 0 04.14153432.2>104124.>104
HFSLA6005CSS-T5White anodized aluminumH F S L 8 -4 5 9 05 0 to 4 0 0 02.98110122.8>10487.1>104
EFSA6005CSS-T5White anodized aluminumE F S 8 -4 5 9 05 0 to 4 0 0 03.75139032.6>104125.>104
EFSA6005CSS-T5Black anodized aluminumE F S B 8 -4 5 9 05 0 to 4 0 0 03.75139032.6>104125.>104
GFSA6061SS-T6 equivalentWhite anodized aluminumG F S 8 -4 5 9 05 0 to 4 0 0 05.22193542.9>104163.>104
[ ! ]*1The color of HFSY8 is D22-80V (Japan Paint Manufacturers Association, reference Munsell value 2.5Y8/12).
[ ! ] If you require a length of 6000 mm without anodizing

Fixed Length Aluminum Frames Specifications Table (Effective Length 4000mm)

[ ! ]Fixed-length Aluminum Frames have a format with K at the beginning of the format code for each Aluminum Frames.
Model−L 
KHFS8−4590−4000
typeMaterialSurface TreatmentModelLmm
(no tolerance specified) *2
Cross-sectional area mm 2Moment of inertia mm 4
ℓxℓy
HFSA6005CSS-T5White anodized aluminumK H F S 8 -4 5 9 04 0 0 0153432.29× 104124.7× 104
HFSA6005CSS-T5Black anodized aluminumK H F S B 8 -4 5 9 04 0 0 0153432.29× 104124.7× 104
HFSA6005CSS-T5Clear coatingK C A F 8 -4 5 9 04 0 0 0153432.29× 104124.7× 104
HFSA6005CSS-T5Baked finish (yellow) *1KHFSY8-45904 0 0 0153432.29× 104124.7× 104
HFSLA6005CSS-T5White anodized aluminumK H F S L 8 -4 5 9 04 0 0 0110122.87× 10487.16× 104
EFSA6005CSS-T5White anodized aluminumK E F S 8 -4 5 9 04 0 0 0139032.67× 104125.3× 104
EFSA6005CSS-T5Black anodized aluminumK E F S B 8 -4 5 9 04 0 0 0139032.67× 104125.3× 104
GFSA6061SS-T6 equivalentWhite anodized aluminumK G F S 8 -4 5 9 04 0 0 0193542.99× 104163.4× 104
[ ! ] *1The color of KHFSY8 is D22-80V (Japan Paint Manufacturers Association, reference Munsell value 2.5Y8/12).
[ ! ] *2 An effective length of 4000 mm means that the Aluminum Frames has aneffective length of 4000 mm or more that can actually be used.
The actual length including the gripping area is 4000 mm or more (it will be several tens of mm longer).
The fixed-length Aluminum Frames is a Aluminum Frames that the customer cuts to their own size, so the exactlength cannot be specified.
[ ! ]A heat resistance temperature of up to 70°C is recommended. Continuousexposure to temperatures above 100°C will cause bending due to the load.
However, temporary high temperatures such as steam can withstand temperatures up to 100°C.

Alterations of Aluminum Frames (Specified Length Only, Fixed Length Not Possible)

[ ! ]By using the various alterations listed below, MISUMI's specified length Aluminum Frames can be assembled withgreater flexibility.
Some Aluminum Frames cannot be applied depending on the type and size. Please check the price list on eachalteration page to see if it is applicable.
Items marked with "-" in the price list cannot be applied.
classificationAdditional Work nameAlteration code exampleHow to UseContent
> End face tappingEnd face tap
(center hole)
LTP/RTP/TPW
LHP/RHP/HPW
End face tap (center hole)The Aluminum Frames is tapped.
 ■HFS/EFS type
 LTP/RTP/TPW: M12 depth 18 mm (helisert inserted)
 LHP/RHP/HPW: M10 depth 18 mm (helisert inserted)
 ■GFS type
 LTP/RTP/TPW: M12 depth 36 mm
 LHP/RHP/HPW: M8 depth 15 mm (helisert inserted) Blind joints ( screw joints simple joints)
thatrequire this processing
> Change cutting methodHigh-precision cuttingSCHigh-precision cuttingThe tolerance of the overall length L has been changed from L±0.5 to L±0.2, allowing for high-precision cutting.
*Only applicable to L≦1500
45 degree cutL□T45
R□T45
45 degree cutThe cut is made at a 45-degree angle.
45-degree cuts cannot be specified in the same direction with otheralterations.
Example: HFS6-3030-500- L TP- LAT45 ⇒ ✖ (alterations in the same direction (left))
HFS6-3030-500- L TP- R AT45 ⇒ 〇 (separatealterations on left and right)
[ ! ] If you would like to cut at an angle other than 45 degrees
> Wrench DrillingFixed position wrench holeLCH/LCV/LCP
RCH/RCV/RCP
Fixed position wrench holeThis additional processing is required to drill a wrench hole (φ8) in accordance with the position of the tap onthe end face of the mating Aluminum Frames when fastening a blind joint that assembles Aluminum Frames into an Lshape.
Blind joints that require this processing
(screw joints / single joints / tapping joints)

Hole position shifted by the thickness of the Aluminum Frames cap
FL
FR
Hole position shifted by the thickness of the Aluminum Frames capThe hole position for the additional fixed position wrench hole is moved by the thickness of the Aluminum Framescap (3 mm). This prevents the Aluminum Frames cap from protruding when assembled at a corner.
Wrench holes at specified positionsAH/BH/CH/DH/EH
AV/BV/CV/DV/EV
AP/BP/CP/DP/EP
Wrench holes at specified positionsThis is an additional process to drill a wrench hole (φ8) at any position. It can be used when fastening blindjoints at locations other than the Aluminum Frames end.
・ Up to five holes can be drilled in each of thehorizontal, vertical, and cross directions.
[!] If you require six or morewrench holes
catalog
> Counterbore DrillingSpecified position counterbored holeZ8-XA○○
Z12-YA○○
Specified position counterbored holeThis is an additional process to drill a counterbore hole (select from Z6, Z8, or Z12) at any position.
 Z6: Through hole φ6.5, counterbore φ11, Z8: Through hole φ9, counterbore φ14, Z12: Through hole φ13,counterbore φ19
. Up to five holes can be drilled in one direction.
For Aluminum Frames with multiplerows of grooves on one surface, counterbore holes will be machined in all grooves.
[ ! ]If you require more than six counterbore holes or to change the direction of the counterbore holes.
> Drilling holes specifically for blind
joints
D holeLDH/LDV
RDH/RDV
Drilling holes specifically for blind joints (D holes)Drill the holes required for fastening a single joint.
(Single joint)
S holeLSH/LSV
RSH/RSV
Drilling holes specifically for blind joints (S-holes)Drills holes required for fastening first-in-place double joints
(first-in-place double joints).
M holeLMH/LMV
RMH/RMV
Drilling holes specifically for blind joints (M-holes)Drills holes required for connecting post-assembly double joints and center joints.
(Post-assembly double joints / center joints)
> Other processingGFS series
end face tap
LTS/RTS/TSWGNFS Series GFS Series End Face TapWe perform the tapping required to attach end plates specifically for high-rigidity Aluminum Frames.
( High-rigidity plates )
C-chamfered endCWC-chamfered endThe outer periphery of the Aluminum Frames end face is chamfered.
Sticking stickersZZZSticking stickersA sticker printed with the catalog number etc. is attached to the aluminum Aluminum Frames.
There are restrictions on the number of characters etc., but it is also possible to print the customer'sserial number and unit number.

8-45 Series Related Parts of Aluminum Frames

■Aluminum Aluminum Frames accessories

Product name
bracket
Blind Joint
nut
Frame cap
Groove cover
Conductive washer
photograph
bracket
Blind Joint
nut
Frame cap
Groove cover
Aluminum Frames
Product page

■List of compatible Aluminum Frames caps

Frame model number
Compatible Aluminum Frames caps
Product Type
color
Thickness
Model number
Number of uses
HFS8-4590
HFSB8-4590
CAF8-4590
HFSL8-4590
HFSY8-4590
EFS8-4590
EFSB8-4590


Fixed length Aluminum Frames (model numbers starting with K)
are also the same.
Aluminum Frames
Cap stopper
black
3
1
Light gray
3
1
Aluminum Frames
Cap stopper (long leg type)
black
3
1
Light gray
3
1
Aluminum Frames
bolted
black
3
1
Light gray
3
1
Aluminum Frames
Cap stopper
black
3
2
Light gray
3
2
Aluminum Frames
Cap stopper (long leg type)
black
3
2
The same applies to the GFS8-4590

fixed length Aluminum Frames (model number starting with K).
Aluminum Frames
Cap stopper
black
3
1
Light gray
3
1
Aluminum Frames
Bolt mounting
(high rigidity plate type)

requires special additional processing.
silver color
2
1

Selection Support Information of Aluminum Frames

■Frame connection methodsFrame
connection methods can be broadly divided into the following two types.
  
 
bracket
Blind Joint
 
Connection example
Aluminum Frames
Aluminum Frames
 
Features
- Connects outside the Aluminum Frames
- Can be moved to any position
- Not aesthetically pleasing
・Connects inside the Aluminum Frames
・Aesthetically pleasing
・Requires processing of the AluminumFrames
■Additional tapping of end faces (8-45 series 45 x 90)
Center section (2 holes) (no corners)
 
type
Size and Position
left
Right side
both sides





cross section
NEFS
EFS
HFS
NFSL
HFSL
M12 depth 18
(φ12.5 is helical insert)
LTP
RTP
TPW
M10 depth 18
(helisert inserted)
LHP
RHP
HPW
GFS
GNFS
M12 depth 36
LTP
RTP
TPW
M8 depth 15
(helisert inserted)
LHP
RHP
HPW
Tap position
Aluminum Frames
Aluminum Frames
Aluminum Frames
Aluminum Frames
■How to think about the allowable guideline load (deflection) for Aluminum Frames
[!]The allowable guideline load is the load that causes the Aluminum Frames to deflect within 1 mm per 1000 mm oflength.
Deflection exceeding this will not cause damage, but it should be considered the maximum practical deflection.(The allowable guideline deflection is proportional to the length. For example, 500 mm = 0.5 mm, 2000 mm = 2 mm.)Please refer to
the aluminum Aluminum Frames strength guideline table or the simplified deflection calculation table/deflectioncalculation formula for your reference.
Aluminum Frames
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat