Aluminum Frame 8 Series Square 80 × 80 mm 1 Side Slot

Brand :
MISUMI

Caution

  • Additional freight and delivery charge are added to items longer than 2000.5mm
  • Due to Air shipment restrictions, the maximum allowable cargo length is not over than 2,600 mm. If the item exceeds 2600mm, the lead time will be approximately 1.5 months. Please contact MISUMI for more information. 

Product Description

Aluminum Frame 8 Series/slot width 10/80x80 mm.
Aluminum profile is a device used to build machine structures. It is available in various sizes, cross-sectional shapes, and with different types of surface treatments to choose from.
[Feature]
● Shape : Square.
● Slot width : 10 mm.
● Cross-section : 80 mm. x 80 mm.
number of slot width x length = 2 X 2 slot
number of slotted surfaces = 3 sides
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5
● Surface treatment: Clear Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.

Note that, for some of the types shown here, order might be unable to be received by the MISUMI Indonesia offices.

Aluminum Extrusion 8 Series/slot width 10/80x80mm:Related Image

Aluminum Extrusion 8 Series/slot width 10/80x80mm:Related Image

Aluminum Extrusion 8 Series/slot width 10/80x80mm:Related Image

[ ! ]Cut surfaces and altered parts are not surface treated.

■8 Series
Aluminum Extrusions with 10mm Slot Width. Applicable to M8 Screws.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat