8 Series Aluminum Frame - Square 40x40mm, 3 Side Slots, A6N01SS-T5 Aluminum

Brand :
MISUMI

Caution

  • Additional freight and delivery charge are added to items longer than 2000.5mm
  • Due to Air shipment restrictions, the maximum allowable cargo length is not over than 2,600 mm. If the item exceeds 2600mm, the lead time will be approximately 1.5 months. Please contact MISUMI for more information. 
  • For Aluminum Frame N-Series, please click here (Aluminum Frame N-Series)

  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

Aluminum Frame 8 Series/slot width 10/ 40x40 mm.
Aluminum profile is a device used to build machine structures. It is available in various sizes, cross-sectional shapes, and with different types of surface treatments to choose from.
[Feature]
● Shape : Square.
● Slot width :8 mm.
● Cross-section : 40 mm. x 40 mm.
number of slot width x length = 1 X 1 slot
number of slotted surfaces = 3 sides
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5, A6061SS-T6 Equivalent and A6063S-T5
● Surface treatment: Clear Anodize and Black Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.

Dimensional Drawing of Aluminum Frames

Aluminum Frames
HFS (standard type)
EFS (standard type)
GFS (high rigidity type)
Aluminum Frames8 Series Aluminum Frames
Aluminum Frames
Groove details (common to NFS, HFS, CAF, and GFS types)
Groove details (EFS)
Groove bottom details
Groove bottom details
(HFS/CAF type)
(GFS type)
(EFS type)
Enlarged view of part A
Enlarged view of part A
Enlarged view of part A


Aluminum Frames
■Aluminum Frames, The 8 Series is an aluminum extrusion with a groove width of 10±0.36 mm. Suitable for M8 bolts.
[ ! ]Aluminum Frames, The cut surfaces and additionally machined areas are not surface treated.
[ ! ]If you request additional tapped holes, the processing will be performed in the red circled areas on the aluminumextrusion outline drawing.

Specified Length Aluminum Frames Specifications Table (Additional Processing: Possible)

Model Aluminum FramesL
HFSF8 −4040800
typeMaterialSurface TreatmentModelL specified in 0.5mm incrementsMass kg/mCross-sectional area mm 2Moment of inertia mm 4
ℓxℓy
HFSA6005CSS-T5White anodized aluminumH F S F 8 - 4 0 4 05 0 to 4 0 0 01.636019.63× 1049.94× 104
HFSA6005CSS-T5Black anodized aluminumH F S F B 8 4 0 4 05 0 to 4 0 0 01.636019.63× 1049.94× 104
EFSA6005CSS-T5White anodized aluminumE F S F 8 4 0 4 05 0 to 4 0 0 01.535689.96× 10410.12 × 104
EFSA6005CSS-T5Black anodized aluminumE F S F B 8 4 0 4 05 0 to 4 0 0 01.535689.96× 10410.12 × 104
GFSA6061SS-T6 equivalentWhite anodized aluminumG F S F 8 4 0 4 05 0 to 4 0 0 02.2182014.61× 10413.6× 104
[ ! ]Aluminum Frames, If you require a product without anodizing and a length between 4000mm and 6000mm,

Fixed Length Aluminum Frames Specifications Table (Effective Length 4000mm)

[ ! ]Aluminum Frames, Fixed-length frames have a format with K at the beginning of the format code for each frame.
Model Aluminum FramesL
KHFSF8−40404000
typeMaterialSurface TreatmentModelLmmCross-sectional area mm 2Moment of inertia mm 4
ℓxℓy
HFSA6005CSS-T5White anodized aluminumK H F S F 8 4 0 4 04 0 0 06019.63× 1049.94× 104
HFSA6005CSS-T5Black anodized aluminumK H F S F B 8 4 0 4 04 0 0 06019.63× 1049.94× 104
EFSA6005CSS-T5White anodized aluminumK E F S F 8 4 0 4 04 0 0 05689.96× 10410.12 × 104
EFSA6005CSS-T5Black anodized aluminumK E F S F B 8 4 0 4 04 0 0 05689.96× 10410.12 × 104
GFSA6061SS-T6 equivalentWhite anodized aluminumK G F S F 8 4 0 4 04 0 0 082014.61× 10413.6× 104
[ ! ]Aluminum Frames, An effective length of 4000 mm means that the actual usable length of the frame is 4000 mm or more.
The actual length including the gripping allowance will be 4000 mm or more (it will be several tens of mm longer).
As fixed-length frames are frames that are cut by the customer, the exact length cannot be specified.

Alterations of Aluminum Frames (Specified Length Only, Fixed Length Not Possible)

[ ! ]Aluminum Frames, By using the various alterations listed below, MISUMI's specified length aluminum frames can be assembled with greaterflexibility.
Some frames cannot be applied depending on the type and size. Please check the price list on each alteration page tosee if it is applicable.
Aluminum Frames, Items marked with "-" in the price list cannot be applied.
classificationAdditional Work nameAlteration code exampleHow to UseContent
End face tappingEnd face tap
(center hole)
LTP/RTP/TPW
LHP/RHP/HPW
End face tap (center hole)The frame is tapped.
 LTP/RTP/TPW: M12 depth 36mm
 LHP/RHP/HPW: M8 depth 15mm (with helical insert inserted)
This processing is required for blind joints
( screw joints  /  simple joints ).
Change cutting methodHigh-precision cuttingSCHigh-precision cuttingAluminum Frames, The tolerance of the overall length L has been changed from L±0.5 to L±0.2, allowing for high-precision cutting.
*Only applicable to L≦1500
45 degree cutL□T45
R□T45
45 degree cutAluminum Frames, The cut is made at a 45-degree angle.
45-degree cuts cannot be specified in the same direction with other alterations.
Example: HFS6-3030-500- L TP- LAT45 ⇒ ✖ (alterations in the same direction (left))
HFS6-3030-500- L TP- RAT45 ⇒ 〇 (separate alterations on left and right)
[ ! ]If you would like to cut at an angle other than 45 degrees, please contact our catalog non-standard product service .
Wrench DrillingFixed position wrench holeLCH/LCV/LCP
RCH/RCV/RCP
Fixed position wrench holeAluminum Frames, This additional processing is required to drill a wrench hole (φ8) in accordance with the position of the tap onthe end face of the mating frame when fastening a blind joint that assembles frames into an L shape.
Blind joints that require this processing
( screw joints  /  single joints  /  tapping joints )

Hole position shifted by the thickness of the frame cap
FL
FR
Hole position shifted by the thickness of the frame capAluminum Frames, The wrench hole at the fixed position is moved by the thickness of the frame cap (3 mm).
This prevents the frame cap from protruding when assembled at a corner.
Wrench holes at specified positionsAH/BH/CH/DH/EH
AV/BV/CV/DV/EV
AP/BP/CP/DP/EP
Wrench holes at specified positionsAluminum Frames, This is an additional process to drill a wrench hole (φ8) at any position. It can be used when fastening blindjoints at locations other than the frame end.
・ Up to five holes can be drilled in each of the horizontal, vertical, and cross directions.
[!] If you require six or more wrench holes, please contact our catalog non-standard product service .
Counterbore DrillingSpecified position counterbored holeZ8-XA○○
Z12-YA○○
Specified position counterbored holeAluminum Frames, This is an additional process to drill a counterbore hole (select from Z6, Z8, or Z12) at any position.
 Z6: Through hole φ6.5, counterbore φ11, Z8: Through hole φ9, counterbore φ14, Z12: Through hole φ13,counterbore φ19
. Up to five holes can be drilled in one direction.
For frames with multiple rows of grooves on one surface, counterbore holes will be machined in all grooves.
[ ! ]Aluminum Frames, If you require more than six counterbore holes or to change the direction of the counterbore holes, please contact our non-standard product service .
Drilling holes specifically for blind
joints
D holeLDH/LDV
RDH/RDV
Drilling holes specifically for blind joints (D holes)Drill the holes required for fastening a single joint.
( Single joint )
S holeLSH
RSH
Drilling holes specifically for blind joints (S-holes)Drills holes required for fastening first-in-place double joints
( first-in-place double joints ) .
M holeLMH/LMV
RMH/RMV
Drilling holes specifically for blind joints (M-holes)Drills holes required for connecting post-assembly double joints and center joints.
( Post-assembly double joints  /  center joints )
L holeJLP○○-H△Drilling holes specifically for blind joints (L-shaped holes)Drill holes required for connecting parallel joints.
( Parallel joints )
Other processingGFS series
end face tap
LTS/RTS/TSWGNFS Series GFS Series End Face TapAluminum Frames, We perform the tapping required to attach end plates specifically for high-rigidity frames.
( High-rigidity plates )
C-chamfered endCWC-chamfered endAluminum Frames, The outer periphery of the frame end face is chamfered.
Sticking stickersZZZSticking stickersA sticker printed with the catalog number etc. is attached to the aluminum frame.
Aluminum Frames, There are restrictions on the number of characters etc., but it is also possible to print the customer's serialnumber and unit number.

8 Series Related Parts of Aluminum Frames

■Aluminum Frames accessories

Product namebracketBlind JointnutFrame capGroove cover
photographbracketBlind JointnutFrame capGroove cover
Product pageHereHereHereHereHere

■Aluminum Frames, List of compatible frame caps

Frame model numberCompatible frame caps
Product TypecolorThicknessModel numberNumber of uses
HFSF8-4040
HFSFB8-4040

EFSF8-4040
EFSFB8-4040


Fixed length frames (model numbers starting with K)
are also the same.
Aluminum FramesCap stopperblack3HFC8-4040-B1
Light gray3HFC8-4040-S1
Aluminum FramesCap stopper
(long leg type)
black3HFCL8-4040-B1
Light gray3HFCL8-4040-S1
Aluminum Framesboltedblack3HFCB8-4040-B1
Light gray3HFCB8-4040-S1
yellow3HFCB8-4040-Y1

Selection Support Information of Aluminum Frames

■Frame connection methods of Aluminum Frames
Frame connection methods can be broadly divided into the following two types.
  
 
bracket
Blind Joint
 
Connection example
Aluminum Frames
Aluminum Frames
 
Features
- Connects outside the frame
- Can be moved to any position
- Not aesthetically pleasing
・Connects inside the frame
・Aesthetically pleasing
・Requires processing of the frame
■How to think about the allowable guideline load (deflection) for Aluminum Frames
[!]Aluminum Frames, The allowable guideline load is the load that causes the frame to deflect within 1 mm per 1000 mm of length.
Deflection exceeding this will not cause damage, but it should be considered the maximum practical deflection. (Theallowable guideline deflection is proportional to the length. For example, 500 mm = 0.5 mm, 2000 mm = 2 mm.) Pleaserefer to
the Aluminum Frames strength guideline table or the simplified deflection calculation table/deflection calculation formula for your reference.
Aluminum Frames
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

8 Series Aluminum Frame - Square 40x40mm, 3 Side Slots, A6N01SS-T5 Aluminum | MISUMI | MISUMI Thailand