6 Series R-Shape Aluminum Frame - 30x30mm Cross-Section

Brand :
MISUMI

Caution

  • Additional freight and delivery charge are added to items longer than 2000.5mm
  • Due to Air shipment restrictions, the maximum allowable cargo length is not over than 2,600 mm. If the item exceeds 2600mm, the lead time will be approximately 1.5 months. Please contact MISUMI for more information. 
  • For Aluminum Frame N-Series, please click here (Aluminum Frame N-Series)

  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

Aluminum Frame 6 Series/slot width 8/30x30mm.
Aluminium Profile is a device used to build machine structures for build a corner of machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Square fillet corner
● Slot width : 8 mm. / 1 slot only 2 side and the others are blind
● Cross-section : 30x30 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5 and A6063S-T5
● Surface treatment: Clear Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.

Dimensional Drawing of Aluminum Frames

HFS (standard type)
Aluminum Frame 6 Series R Shape 30 x 30 mm: Related Images
Aluminum Frame 6 Series R Shape 30 x 30 mm: Related Images
6 Series
Aluminum Frame 6 Series R Shape 30 x 30 mm: Related Images
Groove details
(common to all series)
Groove bottom details
(HFS/CAF type)
(GFS type)(EFS type)T-slot dimensionsEnlarged view of part AEnlarged view of part AEnlarged view of part AAluminum Frame 6 Series R Shape 30 x 30 mm: Related Images
■Aluminum Frames, The 6 Series is an aluminum extrusion with a groove width of 8 mm. Suitable for M6 bolts.
[ ! ]The cut surfaces and additionally machined areas are not surface treated.
[ ! ]Aluminum Frames, If you request additional tapped holes, the processing will be performed in the red circled areas on the aluminumextrusion outline drawing.

Specified Length Aluminum Frames Specifications Table (Additional Processing: Possible)

Model Aluminum Frames−L
HFSR6-3030−800
typeMaterialSurface TreatmentModelL specified in 0.5mm incrementsMass kg/mCross-sectional area mm 2Moment of inertia mm 4
ℓxℓy
HFSA6005CSS-T5White anodized aluminumHFSR6-3030​50 to 40000.823062.42× 1042.42× 104
[ ! ]Aluminum Frames, If your desired specifications are not available, such as no anodizing or a length of 4000 mm or more, please contact us for

Fixed Length Aluminum Frames Specifications Table (Effective Length 4000mm)

[ ! ]Aluminum Frames, Fixed-length frames have a format with K at the beginning of the format code for each frame.
Model Aluminum Frames−L
KHFSR6-3030−4000
typeMaterialSurface TreatmentModelLmmCross-sectional area mm 2Moment of inertia mm 4
ℓxℓy
HFSA6005CSS-T5White anodized aluminumKHF SR6-303040003062.42× 1042.42× 104
[ ! ]Aluminum Frames, An effective length of 4000 mm means that the actual usable length of the frame is 4000 mm or more.
The actual length including the gripping allowance will be 4000 mm or more (it will be several tens of mm longer).
As fixed-length frames are frames that are cut by the customer, the exact length cannot be specified.

Alterations of Aluminum Frames (Specified Length Only, Fixed Length Not Possible)

[ ! ]Aluminum Frames, By using the various alterations listed below, MISUMI's specified length aluminum frames can be assembled withgreater flexibility.
Some frames cannot be applied depending on the type and size. Please check the price list on each alteration pageto see if it is applicable.
Aluminum Frames, Items marked with "-" in the price list cannot be applied.
classificationAdditional Work nameAlteration code exampleHow to UseContent
End face tappingEnd face tap
(center hole)
LTP/RTP/TPW
LHP/RHP/HPW
End face tap (center hole)The frame is tapped.
 LTP/RTP/TPW: M8 depth 24mm
 LHP/RHP/HPW: M5 depth 10mm (with helical insert inserted)
This processing is required for blind joints
( screw joints  /  simple joints ).
Change cutting methodHigh-precision cuttingSCHigh-precision cuttingAluminum Frames, The tolerance of the overall length L has been changed from L±0.5 to L±0.2, allowing for high-precisioncutting.
*Only applicable to L≦1500
45 degree cutL□T45
R□T45
45 degree cutThe cut is made at a 45-degree angle.
45-degree cuts cannot be specified in the same direction with other alterations.
Example: HFS6-3030-500- L TP- LAT45 ⇒ ✖ (alterations in the same direction (left))
HFS6-3030-500- L TP- RAT45 ⇒ 〇 (separate alterations on left and right)
[ ! ]If you would like to cut at an angle other than 45 degrees, please contact our catalog non-standard product service .
Drilling holes specifically for blind
joints
L holeKLP○○-H△Drilling holes specifically for blind joints (L-shaped holes)Drill holes required for connecting parallel joints.
( Parallel joints )
Other processingC-chamfered endCWC-chamfered endAluminum Frames, The outer periphery of the frame end face is chamfered.
Sticking stickersZZZSticking stickersA sticker printed with the catalog number etc. is attached to the aluminum frame.
Aluminum Frames, There are restrictions on the number of characters etc., but it is also possible to print the customer's serialnumber and unit number.

6 Series Related Parts of Aluminum Frames

■Aluminum Frames accessories

Product namebracketBlind JointnutFrame capGroove cover
photographbracketBlind JointnutFrame capGroove cover
Product pageHereHereHereHereHere

■Compatible frame caps of Aluminum Frames

Frame model number
Compatible frame caps
Product Type
color
Thickness
Model number
Number of uses
The same applies to the HFSR6-3030

fixed length frame (model number starting with K).
Aluminum Frames
Cap stopper
black
3
1
Light gray
3
1
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat