(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Aluminum Frame 6 Series/slot width 8/30x300mm.
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Rectangle.
● Slot width :8 mm.
● Cross-section : 30 mm. x 300 mm.
number of width slot = 1 slot
number of length slot = 10 slots
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5
● Surface treatment: Clear Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
[ ! ]Cut surfaces and altered parts are not surface treated.
■6 Series
Aluminum Extrusions with 8mm Slot Width. Applicable to M6 Screws.
Part Number | - | L |
EFS6-30300 | - | 800 |
KHFS6-30300 | - | 4000 |
■Configurable Length Extrusion
Type | [ M ]Material | [ S ]Surface Treatment | Part Number | L 0.5mm Increment |
Mass kg/m |
Sectional Area mm2 | Cross Sectional Moment of Inertia mm4 | |
ℓx | ℓy | |||||||
EFS | A6N01SS-T5 | Clear Anodize | EFS6-30300 | 50~4000 | 8.15 | 2962 | 27.3x104 | 212.6x104 |
[ ! ]For some product types, up to 6,000mm length is available.
[ ! ]Some extrusions are not applicable. For details, refer to "Information about Non-FA Catalog Standard Product Services" (P.131) and contact the relevant person in charge at MISUMI.
■Fixed Length Extrusion (Effective Length 4000mm)
[ ! ]Part numbers beginning with the character "K" indicate Fixed Length Extrusion.
Type | [ M ]Material | [ S ]Surface Treatment | Part Number | Lmm | Mass kg/m |
Sectional Area mm2 | Cross Sectional Moment of Inertia mm4 | |
ℓx | ℓy | |||||||
EFS | A6N01SS-T5 | Clear Anodize | KEFS6-30300 | 4000 | 8.15 | 2970 | 27.3x104 | 212.6x104 |
[ ! ]Effective length of 4000mm indicates extrusions with an effective length of 4000mm or more.
The actual length including marginal grip is more than 4000mm (several dozen mm). Fixed Length Extrusions must be cut by users thus the exact length cannot be specified.
Part Number |
---|
EFS6-30300-[50-4000/0.5] |
KEFS6-30300-4000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | L Dimension Fixed, Specified | Overall Length L (Effective Length) (mm) | Overall Length L (mm) |
---|---|---|---|---|---|---|---|---|---|
- | ALUMINUM FRAME | 1 Piece(s) | 3 Day(s) | 10 | Configurable | - | 50 ~ 4000 | ||
฿ 13,528.50 | ALUMINUM FRAME | 1 Piece(s) | Available | 7 Day(s) | 10 | Stationary | 4000 | - |
Loading...
Standard Extrusion Size(mm) | 30 | Extrusion Size | 30x300 | Extrusion Series | 6 Series |
---|---|---|---|---|---|
Extrusion Type | Rectangle Shape | Number of Extrusion Slots | 1 Slot x 10 Slots | Extrusion Type_ | EFS (Lightweight) |
Surface Treatment | Clear Anodize | Number of Slotted Surfaces | Four-Side Slots | Surface Milled | Not Provided |
Material | A6N01SS-T5 | Extrusion Size: Width (A)(mm) | 30 | Extrusion Size: Thickness (T)(mm) | 300 |
How can we improve?
How can we improve?