Aluminum Frame 6 Series Square 60 × 60 mm 2 Side Slots

Brand :
MISUMI

Caution

  • Additional freight and delivery charge are added to items longer than 2000.5mm
  • Due to Air shipment restrictions, the maximum allowable cargo length is not over than 2,600 mm. If the item exceeds 2600mm, the lead time will be approximately 1.5 months. Please contact MISUMI for more information. 

Product Description

Aluminum Frame Series 6, Square shape 60 x 60mm, 2- Side Slots with Slot width 8mm
Surface treatment is not applied to cut surfaces and additional machining parts.

Note that, for some of the types shown here, order might be unable to be received by the MISUMI Thailand, Malaysia, Indonesia, and/or India offices.

Aluminum Extrusion 6 Series/slot width 8/60x60mm:Related Image

Aluminum Extrusion 6 Series/slot width 8/60x60mm:Related Image

Aluminum Extrusion 6 Series/slot width 8/60x60mm:Related Image

[ ! ]Cut surfaces and altered parts are not surface treated.

■6 Series
Aluminum Extrusions with 8mm Slot Width. Applicable to M6 Screws.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Aluminum Frame 6 Series Square 60 × 60 mm 2 Side Slots | MISUMI | MISUMI Thailand