6 Series Aluminum Frame - Square 60x60mm, 3 Side Slots, A6N01SS-T5 Aluminum

Brand :
MISUMI

Caution

  • Additional freight and delivery charge are added to items longer than 2000.5mm
  • Due to Air shipment restrictions, the maximum allowable cargo length is not over than 2,600 mm. If the item exceeds 2600mm, the lead time will be approximately 1.5 months. Please contact MISUMI for more information. 
  • For Aluminum Frame N-Series, please click here (Aluminum Frame N-Series)

  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

Aluminum Frame 6 Series/ Slot width 8/60x60mm.
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section and shapes to choose from.
[Feature]
● Shape : Square
● Slot width : 8 mm. / 2 slot per side
● Cross-section : 60 mm. X 60 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5 and A6063S-T5
● Surface treatment: Clear Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.

Dimensional Drawing of Aluminum Frames

HFS (standard type)
Aluminum Frame 6 Series, Square, 30 x 30 mm, Single Groove, Double Groove: Related Images
6 Series Aluminum Frames
Aluminum Frame 6 Series, Square, 30 x 30 mm, Single Groove, Double Groove: Related Images
Groove details
(common to all series)
Groove bottom details
(HFS/CAF type)
(GFS type)(EFS type)T-slot dimensionsEnlarged view of part AEnlarged view of part AEnlarged view of part AAluminum Frame 6 Series, Square, 30 x 30 mm, Single Groove, Four Grooves: Related Images
■Aluminum Frames, The 6 Series is an aluminum extrusion with a groove width of 8 mm. Suitable for M6 bolts.
[ ! ]Aluminum Frames, The cut surfaces and additionally machined areas are not surface treated.
[ ! ]If you request additional tapped holes, the processing will be performed in the red circled areas on the aluminumextrusion outline drawing.

Specified Length Aluminum Frames Specifications Table (Additional Processing: Possible)

Model Aluminum Frames−L
HFSF6−6060−800
typeMaterialSurface TreatmentModelL specified in 0.5mm incrementsMass kg/mCross-sectional area mm 2Moment of inertia mm 4
ℓxℓy
HFSA6005CSS-T5White anodized aluminumHFSF6-6060​50 to 40002.9107245.4× 10443.3× 104
[ ! ]Aluminum Frames, If your desired specifications are not available, such as no anodizing or a length of 4000 mm or more, please contact us for our non-standard catalog service. We will provide you with a quote, including whether or not we can manufacture theproduct.

Fixed Length Aluminum Frames Specifications Table (Effective Length 4000mm)

[ ! ]Aluminum Frames, Fixed-length frames have a format with K at the beginning of the format code for each frame.
Model Aluminum Frames−L
KHFSF6−6060−4000
typeMaterialSurface TreatmentModelLmmCross-sectional area mm 2Moment of inertia mm 4
ℓxℓy
HFSA6005CSS-T5White anodized aluminumKHF SF6-60604000107245.4× 10443.3× 104
[ ! ]Aluminum Frames, An effective length of 4000 mm means that the actual usable length of the frame is 4000 mm or more.
The actual length including the gripping allowance will be 4000 mm or more (it will be several tens of mm longer).
Aluminum Frames, As fixed-length frames are frames that are cut by the customer, the exact length cannot be specified.

Alterations of Aluminum Frames (Specified Length Only, Fixed Length Not Possible)

[ ! ]Aluminum Frames, By using the various alterations listed below, MISUMI's specified length aluminum frames can be assembled withgreater flexibility.
Some frames cannot be applied depending on the type and size. Please check the price list on each alteration page tosee if it is applicable.
Items marked with "-" in the price list cannot be applied.
classificationAdditional Work nameAlteration code exampleHow to UseContent
End face tappingEnd face tap
(center hole)
LTP/RTP/TPW
LHP/RHP/HPW
End face tap (center hole)Tapping is performed on the frame.
This processing is required for blind joints
( screw joints  /  simple joints ).
Change cutting methodHigh-precision cuttingSCHigh-precision cuttingAluminum Frames, The tolerance of the overall length L has been changed from L±0.5 to L±0.2, allowing for high-precision cutting.
*Only applicable to L≦1500
45 degree cutL□T45
R□T45
45 degree cutThe cut is made at a 45-degree angle.
45-degree cuts cannot be specified in the same direction with other alterations.
Example: HFS6-3030-500- L TP- LAT45 ⇒ ✖ (alterations in the same direction (left))
HFS6-3030-500- L TP- RAT45 ⇒ 〇 (separate alterations on left and right)
[ ! ]Aluminum Frames, If you would like to cut at an angle other than 45 degrees, please contact our catalog non-standard product service .
Wrench DrillingFixed position wrench holeLCH/LCV/LCP
RCH/RCV/RCP
Fixed position wrench holeAluminum Frames, This is an additional process to drill a wrench hole to match the position of the end face tap of the matingframe when fastening a blind joint that assembles frames into an L shape.
・The wrench hole d dimension can be selected from X5 or X8. If not specified, the d dimension will be 8.
Blind joints that require this process
( screw joints  /  single joints  /  tapping joints )

Hole position shifted by the thickness of the frame cap
FL
FR
Hole position shifted by the thickness of the frame capAluminum Frames, The hole position for the additional fixed position wrench hole is moved by the thickness of the frame cap (3mm). This prevents the frame cap from protruding when assembled at a corner.
Wrench holes at specified positionsAH/BH/CH/DH/EH
AV/BV/CV/DV/EV
AP/BP/CP/DP/EP
Wrench holes at specified positionsAluminum Frames, This is an additional process that allows you to drill wrench holes at any desired position. It can be used whenfastening blind joints other than at the frame end.
・The wrench hole d dimension can be selected from X5 or X8. If no specification is made, the d dimension willbe 8.
・Up to five holes can be drilled in each of the horizontal, vertical, and cross directions.
[ ! ] If you require six or more wrench holes, please contact our catalog non-standard product service .
Counterbore DrillingSpecified position counterbored holeZ6-XA○○
Z8-YA○○
Specified position counterbored holeAluminum Frames, This is an additional process to drill a counterbore hole (selectable from Z6 or Z8) at any position.
・Z6: Through hole φ6.5, counterbore hole φ11, Z8: Through hole φ9, counterbore hole φ14
・Up to five holes can be drilled in one direction.
・For frames with multiple rows of grooves on one surface, counterbore holes will be machined in all grooves.
[ ! ]If you require more than six counterbore holes or to change the direction of the counterbore holes, please contact our non-standard product service .
Drilling holes specifically for blind
joints
D holeLDH/LDV
RDH/RDV
Drilling holes specifically for blind joints (D holes)Drill the holes required for fastening a single joint.
( Single joint )
S holeLSH
RSH
Drilling holes specifically for blind joints (S-holes)Drills holes required for fastening first-in-place double joints
( first-in-place double joints ) .
M holeLMH/LMV
RMH/RMV
Drilling holes specifically for blind joints (M-holes)Drills holes required for connecting post-assembly double joints and center joints.
( Post-assembly double joints  /  center joints )
L holeJLP○○-H△Drilling holes specifically for blind joints (L-shaped holes)Drill holes required for connecting parallel joints.
( Parallel joints )
Other processingC-chamfered endCWC-chamfered endThe outer periphery of the frame end face is chamfered.
Sticking stickersZZZSticking stickersAluminum Frames, A sticker printed with the catalog number etc. is attached to the aluminum frame.
There are restrictions on the number of characters etc., but it is also possible to print the customer's serialnumber and unit number.

6 Series Related Parts of Aluminum Frames

■Aluminum Frames accessories

Product namebracketBlind JointnutFrame capGroove cover
photographbracketBlind JointnutFrame capGroove cover
Product pageHereHereHereHereHere

■Aluminum Frames, List of compatible frame caps

Frame model number
Compatible frame caps
Product Type
color
Thickness
Model number
Number of uses
The same applies to the HFSF6-6060

Aluminum Frames, fixed length frame (model number starting with K).
Cap stopper
black
3
1
Light gray
3
1
Cap stopper (long leg type)
black
3
2
Light gray
3
2
bolted
black
3
1
Light gray
3
1
yellow
3
1
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat