Aluminum Frame 6 Series Rectangular 30 × 60 mm 4 Side Slots - A6N01SS-T5 Aluminum

Brand :
MISUMI

Caution

  • Product color and packaging have been changed. For more details please check >> CLICK here
  • Additional freight and delivery charge are added to items longer than 2000.5mm
  • Due to Air shipment restrictions, the maximum allowable cargo length is not over than 2,600 mm. If the item exceeds 2600mm, the lead time will be approximately 1.5 months. Please contact MISUMI for more information. 
  • For Aluminum Frame N-Series, please click here (Aluminum Frame N-Series)
  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

Aluminum Frame 6 Series/ Slot width 8/30x60mm.
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Rectangle.
● Slot width : 8 mm./1 slot
● Cross-section : 30 mm. X 60 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5, A6061SS-T6 Equivalent, A6063S-T5 and A6063S-T6 Equivalent
● Surface treatment: Clear/ Black Anodize, Clear Coating
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.

Dimensional Drawing of Aluminum Frames

HFS (standard type)HFSL (lightweight type)EFS (standard type)GFS (high rigidity type)Aluminum Frame 6 Series, Rectangular, 30 x 60 mm, 2-Row Groove, 4-Side Groove: Related Images
Aluminum Frame 6 Series, Rectangular, 30 x 60 mm, 2-Row Groove, 4-Side Groove: Related Images
*Aluminum Frames, There is no tolerance for the L dimension of the fixed length frame
6 Series
Aluminum Frame 6 Series Rectangular 30 x 60 mm with 2-row grooves, 4-side grooves, and 1-row groove on 4-side grooves: Related Images

Groove details
(common to all types)

Groove bottom details
(HFS/CAF
  type)

 
(GFS type)

 
(EFS type)

T-slot dimensions

Enlarged view of part A

Enlarged view of part A

Enlarged view of part A

■The 6 series is for Aluminum Frames
a groove width of 8±0.36 mm and is suitable for M6 bolts.
[ ! ]No surface treatment is applied to cut surfaces or additionally machined areas.
[ ! ]If an end tap is specified, it will be machined in the red circle.

Specified Length Aluminum Frames Specifications Table (Additional Processing: Possible)

Model Aluminum FramesL
HFS6-3060800
typeMaterialSurface TreatmentModelL specified in 0.5mm increments
(tolerance ±0.5mm)
Mass kg/mCross-sectional area mm 2Moment of inertia mm 4
ℓxℓy
HFSA6005CSS-T5White anodized aluminumHFS6-3 06050 to 40001.65925.33× 10420.56× 104
HFSA6005CSS-T5Black anodized aluminumHFSB 6-306050 to 40001.65925.33× 10420.56× 104
HFSA6005CSS-T5Clear coatingCA F6-306050 to 40001.65925.33× 10420.56× 104
HFSA6005CSS-T5Baked finish (yellow) *1HFSY6-3060 50 to 40001.65925.33× 10420.56× 104
HFSLA6005CSS-T5White anodized aluminumHFSL6-306050 to 40001.294764.87× 10417.87× 104
HFSLA6005CSS-T5Black anodized aluminumHFSLB6-306050 to 40001.294764.87× 10417.87× 104
EFSA6005CSS-T5White anodized aluminumEFS6-306050 to 40001.445355.49× 10420.6× 104
EFSA6005CSS-T5Black anodized aluminumEFSB6-3 06050 to 40001.445355.49× 10420.6× 104
GFSA6061SS-T6 equivalentWhite anodized aluminumGF S6-306050 to 40001.716345.95× 10423.78× 104
[ ! ] *1Aluminum Frames, The color of HFSY6 is D22-80V (Japan Paint Manufacturers Association, reference Munsell value 2.5Y8/12).
[ ! ] If you require a length of 6000 mm without anodizing,

Fixed Length Aluminum Frames Specifications Table (Effective Length 4000/1000mm)

[ ! ]Aluminum Frames, Fixed-length frames have a format with K at the beginning of the format code for each frame.
Model Aluminum FramesL
KHFS6-30601000
KHFS6-30604000
typeMaterialSurface TreatmentModelLmm
(no tolerance specified) *2
Cross-sectional area mm 2Moment of inertia mm 4
ℓxℓy
HFSA6005CSS-T5White anodized aluminumKHF S6-306040005925.33× 10420.56× 104
HFSA6005CSS-T5White anodized aluminumKHFS6-306010005925.33× 10420.56× 104
HFSA6005CSS-T5Black anodized aluminumKHFSB6-306040005925.33× 10420.56× 104
HFSA6005CSS-T5Clear coatingKCAF6-306040005925.33× 10420.56× 104
HFSA6005CSS-T5Baked finish (yellow) *1KHFSY6-306040005925.33× 10420.56× 104
HFSLA6005CSS-T5White anodized aluminumKHFSL6-306 040004764.87× 10417.87× 104
HFSLA6005CSS-T5Black anodized aluminumKHFSLB6-3060400 04764.87× 10417.87× 104
EFSA6005CSS-T5White anodized aluminumKEFS6-306040005355.49× 10420.6× 104
EFSA6005CSS-T5Black anodized aluminumKEF SB6-306040005355.49× 10420.6× 104
GFSA6061SS-T6 equivalentWhite anodized aluminumKGFS6-306040006345.95× 10423.78× 104
[ ! ] *1Aluminum Frames, The color of KHFSY6 is D22-80V (Japan Paint Manufacturers Association, reference Munsell value 2.5Y8/12).
[ ! ] *2The effective length of 4000 mm means that the frame has an effective length of 4000 mm or more that can actuallybe used.
Aluminum Frames, The actual length including the gripping area is 4000 mm or more (it will be several tens of mm longer).
The fixed-length frame is a frame that is cut by the customer, so the exact length cannot be specified.
[ ! ]The recommended heat resistance temperature is 70°C. Continuous exposure to temperatures above 100°C will causebending due to the load.
However, temporary high temperatures such as steam can tolerate up to 100°C.

Alterations of Aluminum Frames (Specified Length Only, Fixed Length Not Possible)

[ ! ]Aluminum Frames, By using the various alterations listed below, MISUMI's specified length aluminum frames can be assembled withgreater flexibility.
Some frames cannot be applied depending on the type and size. Please check the price list on each alteration pageto see if it is applicable.
Items marked with "-" in the price list cannot be applied.
classificationAdditional Work nameAlteration code exampleHow to UseContent
End face tappingEnd face tap
(center hole)
LTP/RTP/TPW
LHP/RHP/HPW
End face tap (center hole)The frame is tapped.
 LTP/RTP/TPW: M8 depth 24mm
 LHP/RHP/HPW: M5 depth 10mm (with helical insert inserted)
This processing is required for blind joints
( screw joints  /  simple joints ).
Change cutting methodHigh-precision cuttingSCHigh-precision cuttingAluminum Frames, The tolerance of the overall length L has been changed from L±0.5 to L±0.2, allowing for high-precisioncutting.
*Only applicable to L≦1500
45 degree cutL□T45
R□T45
45 degree cutThe cut is made at a 45-degree angle.
45-degree cuts cannot be specified in the same direction with other alterations.
Example: HFS6-3030-500- L TP- LAT45 ⇒ ✖ (alterations in the same direction (left))
HFS6-3030-500- L TP- RAT45 ⇒ 〇 (separate alterations on left and right)
[ ! ]If you would like to cut at an angle other than 45 degrees, please contact our catalog non-standard product service .
Wrench DrillingFixed position wrench holeLCH/LCV/LCP
RCH/RCV/RCP
Fixed position wrench holeAluminum Frames, This is an additional process to drill a wrench hole to match the position of the end face tap of the matingframe when fastening a blind joint that assembles frames into an L shape.
・The wrench hole d dimension can be selected from X5 or X8. If not specified, the d dimension will be 8.
Blind joints that require this process
( screw joints  /  single joints  /  tapping joints )

Hole position shifted by the thickness of the frame cap
FL
FR
Hole position shifted by the thickness of the frame capAluminum Frames, The hole position for the additional fixed position wrench hole is moved by the thickness of the frame cap (3mm). This prevents the frame cap from protruding when assembled at a corner.
Wrench holes at specified positionsAH/BH/CH/DH/EH
AV/BV/CV/DV/EV
AP/BP/CP/DP/EP
Wrench holes at specified positionsAluminum Frames, This is an additional process that allows you to drill wrench holes at any desired position. It can be usedwhen fastening blind joints other than at the frame end.
・The wrench hole d dimension can be selected from X5 or X8. If no specification is made, the d dimension willbe 8.
・Up to five holes can be drilled in each of the horizontal, vertical, and cross directions.
[ ! ] If you require six or more wrench holes, please contact our catalog non-standard product service .
Counterbore DrillingSpecified position counterbored holeZ6-XA○○
Z8-YA○○
Specified position counterbored holeAluminum Frames, This is an additional process to drill a counterbore hole (selectable from Z6 or Z8) at any position.
・Z6: Through hole φ6.5, counterbore hole φ11, Z8: Through hole φ9, counterbore hole φ14
・Up to five holes can be drilled in one direction.
・For frames with multiple rows of grooves on one surface, counterbore holes will be machined in all grooves.
[ ! ]If you require more than six counterbore holes or to change the direction of the counterbore holes, please contact our non-standard product service .
Drilling holes specifically for blind
joints
D holeLDH/LDV
RDH/RDV
Drilling holes specifically for blind joints (D holes)Drill the holes required for fastening a single joint.
( Single joint )
S holeLSH/LSV
RSH/RSV
Drilling holes specifically for blind joints (S-holes)Drills holes required for fastening first-in-place double joints
( first-in-place double joints ) .
M holeLMH/LMV
RMH/RMV
Drilling holes specifically for blind joints (M-holes)Drills holes required for connecting post-assembly double joints and center joints.
( Post-assembly double joints  /  center joints )
L holeJLP○○-H△
KLP○○-H△
Drilling holes specifically for blind joints (L-shaped holes)Drill holes required for connecting parallel joints.
( Parallel joints )
Other processingGFS series
end face tap
LTS/RTS/TSWGNFS Series GFS Series End Face TapWe perform the tapping required to attach end plates specifically for high-rigidity frames.
( High-rigidity plates )
C-chamfered endCWC-chamfered endThe outer periphery of the frame end face is chamfered.
Sticking stickersZZZSticking stickersAluminum Frames, A sticker printed with the catalog number etc. is attached to the aluminum frame.
There are restrictions on the number of characters etc., but it is also possible to print the customer'sserial number and unit number.

6 Series Related Parts of Aluminum Frames

■Aluminum Frames accessories

Product namebracketBlind JointnutFrame capGroove coverConductive washer
photographbracketBlind JointnutFrame capGroove cover
Product pageHereHereHereHereHereHere

■Aluminum Frames, List of compatible frame caps

Frame model number
Compatible frame caps
Product Type
color
Thickness
Model number
Number of uses
HFS6-3060
HFSB6-3060
HFSY6-3060 
CAF6-3060
HFSL6-3060
HFSLB6-3060
EFS6-3060
EFSB6-3060


Fixed length frames (model numbers starting with K)
are also the same.
Cap stopper
black
3
1
Light gray
3
1
Cap stopper (long leg type)
black
3
1
Light gray
3
1
bolted
black
3
1
Light gray
3
1
black
3
2
Light gray
3
2
yellow
3
2
The same applies to the GFS6-3060

Aluminum Frames, fixed length frame (model number starting with K).
Cap stopper (for high rigidity)
black
3
2
Light gray
3
2
Bolt mounting
(high rigidity plate type)

requires special additional processing.
silver color
2
1

Selection Support Information of Aluminum Frames

■Frame connection methods of Aluminum Frames
Frame connection methods can be broadly divided into the following two types. >>
  
 
bracket
Blind Joint
 
Connection example
 
Features
- Connects outside the frame
- Can be moved to any position
- Not aesthetically pleasing
・Connects inside the frame
・Aesthetically pleasing
・Requires processing of the frame
■Additional tapping of end face holes (6 series 30 x 60) of Aluminum Frames
Center part (2 holes)
  
Size and Position
left
Right side
both sides
cross section
  
M8 depth 24
LTP
RTP
TPW
  
M5 depth 10
(helisert inserted)
LHP
RHP
HPW
  
Tap position

Corner section (four holes on all four sides) (standard types such as HFS only. for details )
Size and Position
left
Right side
both sides
cross section
M5 depth 10
LSP
RSP
SPW
Tap position
■How to think about the allowable guideline load (deflection) for Aluminum Frames
[!]The allowable guideline load is the load that causes the frame to deflect within 1 mm per 1000 mm of length.
Deflection exceeding this will not cause damage, but it should be considered the maximum practical deflection.(The allowable guideline deflection is proportional to the length. For example, 500 mm = 0.5 mm, 2000 mm = 2 mm.)Please refer to
the Aluminum Frames strength guideline table or the simplified deflection calculation table/deflection calculation formula for your reference.

Type Overview of Aluminum Frames

 Standard Aluminum FramesLightweight Aluminum FramesHigh-rigidity Aluminum Frames
HFS TypeEFS typeNFS (NEFS)
type
HFSL typeNFSL typeGFS typeGNFS type
Cross-sectional
photo
MaterialA6005CSS-T5A6005CSS-T5A6063S-T5A6005CSS-T5A6063S-T5A6061SS-T6 equivalentA6063S-T6 equivalent
FeaturesStandard cross-sectional shape.Aluminum Frames, This frame maintains the same rigidity as the HFS series while achieving lighter weight and lower cost.A significant price reduction has been achieved by changing the material. Strength (*) is the same as the HFSand EFS series.Aluminum Frames, This frame is designed to be lightweight and inexpensive. It is suitable for situations where lightweight andinexpensiveness are prioritized over strength.By changing the material from HFSL, we have achieved a further price reduction. Strength (*) is the same asthe HFSL series.A thick frame that is designed for high rigidity, suitable for enclosures that are subject to highloads.Aluminum Frames, A significant price reduction has been achieved by changing the material of the load-bearing and rigid frame.Strength (*) is the same as the GFS series.
Surface
Treatment
White anodized
, black anodized
, clear coated
, baked finish (yellow)
White anodized aluminum
Black anodized aluminum
White anodized aluminum
Black anodized aluminum
White anodized aluminum
Black anodized aluminum
White anodized aluminumWhite anodized aluminumWhite anodized aluminum
Compatible
Series
5-----
6
8
8-45

Color Image of Aluminum Frames

 
White anodized aluminum
Clear coating (glossy)
Black anodized aluminum
Baked finish (yellow)
End face photo
[ ! ] The color is for illustration purposes only.
[ ! ] There is no anodizing or painting on either end.
[ ! ]Aluminum Frames, The clear coating is a transparent coating applied over white anodizing. The surface has a glossy finish.
[ ! ]Aluminum Frames, There are no color numbers or color standards for black anodizing and white anodizing.

Related Products of Aluminum Frames

Product nameGeneral-purpose area sensorUltra-thin area sensor
photograph
Product pageHereHere
General information pageDetails pageDetails page
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat