(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Aluminum Frame 6 Series/slot width 8/30x30mm.
Aluminium Profile is a device used to build machine structures for build a corner of machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Square
● Slot width : 8 mm. / 1 slot only 2 side and the others are blind
● Cross-section : 30 mm. x 30 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5 and A6063S-T5
● Surface treatment: Clear Anodize and Black Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Note that, for some of the types shown here, order might be unable to be received by the MISUMI Thailand, Malaysia, Indonesia, and/or India offices.
[ ! ]Cut surfaces and altered parts are not surface treated.
■6 Series
Aluminum Extrusions with 8mm Slot Width. Applicable to M6 Screws.
Part Number | - | L |
EFST6-3030 KHFST6-3030 |
- - |
800 4000 |
■Configurable Length Extrusion
Type | [ M ]Material | [ S ]Surface Treatment | Part Number | L 0.5mm Increment | Mass kg/m |
Sectional Area mm2 | Cross Sectional Moment of Inertia mm4 | |
ℓx | ℓy | |||||||
HFS | A6N01SS-T5 | Clear Anodize | HFST6-3030 | 50~4000 | 0.95 | 351 | 3.03x104 | 3.03x104 |
HFS | A6N01SS-T5 | Black Anodize | HFSTB6-3030 | 50~4000 | 0.95 | 351 | 3.03x104 | 3.03x104 |
EFS | A6N01SS-T5 | Clear Anodize | EFST6-3030 | 50~4000 | 0.91 | 337 | 3.08x104 | 3.08x104 |
EFS | A6N01SS-T5 | Black Anodize | EFSTB6-3030 | 50~4000 | 0.91 | 337 | 3.08x104 | 3.08x104 |
NEFS | A6063S-T5 | Clear Anodize | NEFST6-3030 | 50~4000 | 0.91 | 337 | 3.08x104 | 3.08x104 |
[ ! ]For some product types, up to 6,000mm length is available.
[ ! ]Some extrusions are not applicable. For details, refer to "Information about Non-FA Catalog Standard Product Services" (P.131) and contact the relevant person in charge at MISUMI.
■Fixed Length Extrusion (Effective Length 4000mm)
[ ! ]Part numbers beginning with the character "K" indicate Fixed Length Extrusion.
Type | [ M ]Material | [ S ]Surface Treatment | Part Number | Lmm | Sectional Area mm2 | Cross Sectional Moment of Inertia mm4 | |
ℓx | ℓy | ||||||
HFS | A6N01SS-T5 | Clear Anodize | KHFST6-3030 | 4000 | 351 | 3.03x104 | 3.03x104 |
HFS | A6N01SS-T5 | Black Anodize | KHFSTB6-3030 | 4000 | 351 | 3.03x104 | 3.03x104 |
EFS | A6N01SS-T5 | Clear Anodize | KEFST6-3030 | 4000 | 337 | 3.08x104 | 3.08x104 |
EFS | A6N01SS-T5 | Black Anodize | KEFSTB6-3030 | 4000 | 337 | 3.08x104 | 3.08x104 |
NEFS | A6063S-T5 | Clear Anodize | KNEFST6-3030 | 4000 | 337 | 3.08x104 | 3.08x104 |
[ ! ]Effective length of 4000mm indicates extrusions with an effective length of 4000mm or more. The actual length including marginal grip is more than 4000mm (several dozen mm). Fixed Length Extrusions must be cut by users thus the exact length cannot be specified.
Category | Alteration Names | Codes | Explanations | Catalog Page |
Aluminum Frame Alteration Summary/Chamfer/Part# Labeling Service | P2-755&756 | |||
End Tapping | End Tapping on Center Hole | LTP/RTP/TPW LHP/RHP/HPW | Add tappings on frame ends. | P2-757 |
End Tapping 4 Corner Holes | LSP/RSP/SPW | P2-768 | ||
Specify How to Cut | Precision Cut | SC | Change total length tolerance. (L±0.5→L±0.2) [ ! ]Available only for L≦1500 | P2-758 |
45 deg Cut | L_T45/R_T45 | Cut at 45 deg angle. | ||
Wrench Access Holes | Wrench Access Hole at Fixed Position | LWP/RWP | Add wrench access holes at fixed position for blind joints. | P2-759&760 |
Wrench Access Hole at Specified Position | AH/BH/AV/BV | Add wrench access holes at specified position for blind joints. | P2-761&762 | |
Counterbores | Counterbores at Specified Position | Z6/XA100 | Add counterbores at specified position. Use the holes for connecting the frames and a table top. | P2-763 |
Holes for Specific Blind Joint Type | D Hole | LDH/RDH | Add holes needed for Single Joint connection. | P2-764 |
S Hole | LSH/RSH | Add holes needed for pre-assembly double joint connection. | P2-765 | |
M Hole | LMH/RMH | Add holes needed for post-assembly double joint connection. | P2-766 | |
L Hole | JLP/KLP | Add holes needed for parallel joint connection. | P2-767 | |
Other Alterations | GNFS/GFS Series End Tapping | LTS/RTS/TSW | Add end tappings on high rigidity frames. | P2-768 |
HFSR Series End Tapping | LTS/RTS/TSW | Add end tappings needed for adding a protection cover on the end fo HFSR series frame. |
Part Number |
---|
EFST6-3030-[50-4000/0.5] |
EFSTB6-3030-[50-4000/0.5] |
HFST6-3030-[50-4000/0.5] |
HFSTB6-3030-[50-4000/0.5] |
KEFST6-3030-4000 |
KEFSTB6-3030-4000 |
KHFST6-3030-4000 |
KHFSTB6-3030-4000 |
KNEFST6-3030-4000 |
NEFST6-3030-[50-4000/0.5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Extrusion Type_ | Surface Treatment | Material | L Dimension Fixed, Specified | Overall Length L (Effective Length) (mm) | Overall Length L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ALUMINUM FRAME | 1 Piece(s) | 3 Day(s) | 10 | EFS (Lightweight) | Clear Anodize | A6N01SS-T5 | Configurable | - | 50 ~ 4000 | ||
- | ALUMINUM FRAME | 1 Piece(s) | 5 Day(s) | 10 | EFS (Lightweight) | Black Anodize | A6N01SS-T5 | Configurable | - | 50 ~ 4000 | ||
- | ALUMINUM FRAME | 1 Piece(s) | 2 Day(s) | - | HFS (Standard) | Clear Anodize | A6N01SS-T5 | Configurable | - | 50 ~ 4000 | ||
- | ALUMINUM FRAME | 1 Piece(s) | 3 Day(s) | 10 | HFS (Standard) | Black Anodize | A6N01SS-T5 | Configurable | - | 50 ~ 4000 | ||
฿ 6,607.95 | ALUMINUM FRAME | 1 Piece(s) | Available | 7 Day(s) | 10 | EFS (Lightweight) | Clear Anodize | A6N01SS-T5 | Stationary | 4000 | - | |
฿ 7,258.60 | ALUMINUM FRAME | 1 Piece(s) | Available | 7 Day(s) | 10 | EFS (Lightweight) | Black Anodize | A6N01SS-T5 | Stationary | 4000 | - | |
฿ 1,346.00 | ALUMINUM FRAME | 1 Piece(s) | Available | 2 Day(s) | - | HFS (Standard) | Clear Anodize | A6N01SS-T5 | Stationary | 4000 | - | |
฿ 7,308.65 | ALUMINUM FRAME | 1 Piece(s) | Available | 7 Day(s) | 10 | HFS (Standard) | Black Anodize | A6N01SS-T5 | Stationary | 4000 | - | |
฿ 871.89 | ECONOMY ALUMINUM FRAME | 1 Piece(s) | 2 Day(s) | - | NEFS (Economy) | Clear Anodize | A6063S-T5 | Stationary | 4000 | - | ||
- | ECONOMY ALUMINUM FRAME | 1 Piece(s) | 2 Day(s) | - | NEFS (Economy) | Clear Anodize | A6063S-T5 | Configurable | - | 50 ~ 4000 |
Loading...
Standard Extrusion Size(mm) | 30 | Extrusion Size | 30x30 | Extrusion Series | 6 Series |
---|---|---|---|---|---|
Extrusion Type | Square Shape | Number of Extrusion Slots | 1 Slot x 1 Slot | Number of Slotted Surfaces | Two-Side Slots |
Surface Milled | Not Provided | Extrusion Size: Width (A)(mm) | 30 | Extrusion Size: Thickness (T)(mm) | 30 |
How can we improve?
How can we improve?