1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

5 Series Aluminum Frame - 40x60mm/40x80mm, 6mm Slot Width

5 Series Aluminum Frame - 40x60mm/40x80mm, 6mm Slot Width
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.5mm

Product Description

Aluminum Frame 5 Series/slot width 6/40x60, 40x80 mm.
Aluminum profile is a device used to build machine structures. It is available in various sizes, cross-sectional shapes, and with different types of surface treatments to choose from.
[Feature]
● Shape : Rectangle.
● Slot width : 6 mm.
● Cross-section : 40x60 mm. ,No of slot 2 X 3
● Cross-section : 40x80 mm. ,No of slot 2 X 4
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5 and A6063S-T5
● Surface treatment: Clear Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.

Note that, for some of the types shown here, order might be unable to be received by the MISUMI Thailand, Malaysia, Indonesia, and/or India offices.

Aluminum Extrusion 5 Series/slot width 6/40x60, 40x80mm:Related Image

Specifications

Part Number - L
HFS5-4060 - 800
KHFS5-4080 - 4000
■Configurable Length Extrusions
Type [ M ]Material [ S ]Surface Treatment Part Number L
0.5mm Increment
Mass
kg/m
Sectional Area mm2 Cross Sectional Moment of Inertia mm4
ℓx ℓy
HFS A6N01SS-T5 Clear Anodize HFS5-4060 50~4000 1.8 665 12.63x104 27x104
HFS A6N01SS-T5 Clear Anodize HFS5-4080 50~4000 2.69 994 18.29x104 63.3x104
NFS A6063S-T5 Clear Anodize NFS5-4060 50~4000 1.8 665 12.63x104 27x104
NFS A6063S-T5 Clear Anodize NFS5-4080 50~4000 2.69 994 18.29x104 63.3x104
[ ! ]Applicable to 6000mm depending on products.
[ ! ]For some extrusions, MISUMI may be unable to accept the order.
Refer to Information of Special Orders (P.103) and contact the person in charge of Special Orders at MISUMI QCT Center.

■Fixed Length Extrusions (Effective Length 4000mm)
[ ! ]Part numbers beginning with the character "K" indicate Fixed Length Extrusion.
Type [ M ]Material [ S ]Surface Treatment Part Number L
mm
Sectional Area mm2 Cross Sectional Moment of Inertia mm4
ℓx ℓy
HFS A6N01SS-T5 Clear Anodize KHFS5-4060 4000 665 12.63x104 27x104
HFS A6N01SS-T5 Clear Anodize KHFS5-4080 4000 994 18.29x104 63.3x104
NFS A6063S-T5 Clear Anodize KNFS5-4060 4000 665 12.63x104 27x104
NFS A6063S-T5 Clear Anodize KNFS5-4080 4000 994 18.29x104 63.3x104
[ ! ]"Effective Length 4000mm" represents the extrusion with 4000mm or more effective length.
(several cm)

Alterations

Aluminum Extrusion 5 Series/slot width 6/40x60, 40x80mm:Related Image
Alterations are available for Configurable Length Extrusions. >> Click here

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HFS5-4060-[50-4000/0.5]
HFS5-4080-[50-4000/0.5]
KHFS5-4060-4000
KHFS5-4080-4000
KNFS5-4060-4000
KNFS5-4080-4000
NFS5-4060-[50-4000/0.5]
NFS5-4080-[50-4000/0.5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSExtrusion Size Number of Extrusion Slots Extrusion Type_ Material Extrusion Size: Thickness (T)
(mm)
L Dimension Fixed, Specified Overall Length L (Effective Length)
(mm)
Overall Length L
(mm)

-

ALUMINUM FRAME 1 Piece(s) 3 Day(s) 1040x602 Slots x 3 SlotsHFS (Standard)A6N01SS-T560Configurable-50 ~ 4000

-

ALUMINUM FRAME 1 Piece(s) 3 Day(s) 1040x802 Slots x 4 SlotsHFS (Standard)A6N01SS-T580Configurable-50 ~ 4000

฿ 8,441.60

ALUMINUM FRAME 1 Piece(s) Available 7 Day(s) 1040x602 Slots x 3 SlotsHFS (Standard)A6N01SS-T560Stationary4000-

฿ 9,961.30

ALUMINUM FRAME 1 Piece(s) Available 7 Day(s) 1040x802 Slots x 4 SlotsHFS (Standard)A6N01SS-T580Stationary4000-

฿ 6,963.64

ECONOMY ALUMINUM FRAME 1 Piece(s) 7 Day(s) -40x602 Slots x 3 SlotsNFS (Economy)A6063S-T560Stationary4000-

฿ 8,353.52

ECONOMY ALUMINUM FRAME 1 Piece(s) 7 Day(s) 1040x802 Slots x 4 SlotsNFS (Economy)A6063S-T580Stationary4000-

-

ECONOMY ALUMINUM FRAME 1 Piece(s) 3 Day(s) -40x602 Slots x 3 SlotsNFS (Economy)A6063S-T560Configurable-50 ~ 4000

-

ECONOMY ALUMINUM FRAME 1 Piece(s) 3 Day(s) 1040x802 Slots x 4 SlotsNFS (Economy)A6063S-T580Configurable-50 ~ 4000

Loading...

  1. 1
 

Basic Information

Standard Extrusion Size(mm) 40 Extrusion Series 5 Series Extrusion Type Rectangle Shape
Surface Treatment Clear Anodize Number of Slotted Surfaces Four-Side Slots Surface Milled Not Provided
Extrusion Size: Width (A)(mm) 40