5 Series Aluminum Frame - Square 40x40mm, 3 Side Slots, A6N01SS-T5 Aluminum

Caution
- Additional freight and delivery charge are added to items longer than 2000.5mm
- Due to Air shipment restrictions, the maximum allowable cargo length is not over than 2,600 mm. If the item exceeds 2600mm, the lead time will be approximately 1.5 months. Please contact MISUMI for more information.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Aluminum Frame 5 Series/slot width 6/40x40 mm.
Aluminum profile is a device used to build machine structures. It is available in various sizes, cross-sectional shapes, and with different types of surface treatments to choose from.
[Feature]
● Shape : Square
● Slot width :6 mm.
● Cross-section rectangle : 40 x 40 mm.
number of slot width x length = 2 X 2 slots
number of slotted surfaces = 3 sides
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 1 mm.
● Material : Aluminium grade A6N01SS-T5 and A6063S-T5
● Surface treatment: Clear Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Dimensional Drawing of Aluminum Frames


| 5 Series |
![]() |

Groove details
(common to all series)
Groove bottom details
(HFS, CAF, HFSY types)
Enlarged view of part A
[ ! ]Aluminum Frames, The cut surfaces and additionally machined areas are not surface treated.
[ ! ]If you request additional tapped holes, the processing will be performed in the red circled areas on the aluminumextrusion outline drawing.
Specified Length Aluminum Frames Specifications Table (Additional Processing: Possible)
| Model Aluminum Frames | − | L |
| HFSF5−4040 | − | 800 |
| type | Material | Surface Treatment | Model | L specified in 0.5mm increments | Mass kg/m | Cross-sectional area mm 2 | Moment of inertia mm 4 | |
| ℓx | ℓy | |||||||
| HFS | A6005CSS-T5 | White anodized aluminum | HFSF5-4040 | 50 to 4000 | 1.41 | 522 | 9.78× 104 | 9.32 × 104 |
Fixed Length Aluminum Frames Specifications Table (Effective Length 4000mm)
[ ! ]Aluminum Frames, Fixed-length frames have a format with K at the beginning of the format code for each frame.| Model Aluminum Frames | − | L |
| K HFSF 5 − 4040 | − | 4000 |
| type | Material | Surface Treatment | Model | Lmm | Cross-sectional area mm 2 | Moment of inertia mm 4 | |
| ℓx | ℓy | ||||||
| HFS | A6005CSS-T5 | White anodized aluminum | KHFSF5-4040 | 4000 | 522 | 9.78× 104 | 9.32 × 104 |
The actual length including the gripping allowance will be 4000 mm or more (it will be several tens of mm longer).
As fixed-length frames are frames that are cut by the customer, the exact length cannot be specified.
Alterations of Aluminum Frames (Specified Length Only, Fixed Length Not Possible)
[ ! ]Aluminum Frames, By using the various alterations listed below, MISUMI's specified length aluminum frames allow for greater flexibilityin assembling structures.Some frames are not applicable depending on the type and size. Please check the price list listed on each alterationpage to see if the alteration is applicable.
Items marked with "-" in the price list are not applicable.
| classification | Additional Work name | Alteration code example | How to Use | Content |
|---|---|---|---|---|
| End face tapping | End face tap (center hole) | LTP/RTP/TPW LHP/RHP/HPW | ![]() | The frame is tapped. LTP/RTP/TPW: M5 depth 15mm LHP/RHP/HPW: M3 depth 6mm (with helical insert inserted) This processing is required for blind joints ( screw joints / simple joints ). |
| Change cutting method | High-precision cutting | SC | ![]() | Aluminum Frames, The tolerance of the overall length L has been changed from L±0.5 to L±0.2, allowing for high-precision cutting. *Only applicable to L≦1500 |
| 45 degree cut | L□T45 R□T45 | ![]() | The cut is made at a 45-degree angle. 45-degree cuts cannot be specified in the same direction with other alterations. Example: HFS6-3030-500- L TP- LAT45 ⇒ ✖ (alterations in the same direction (left)) HFS6-3030-500- L TP- RAT45 ⇒ 〇 (separate alterations on left and right) [ ! ]If you would like to cut at an angle other than 45 degrees, please contact our catalog non-standard product service . | |
| Wrench Drilling | Fixed position wrench hole | LCH/LCV/LCP RCH/RCV/RCP | ![]() | Aluminum Frames, This additional processing is required to drill a wrench hole (φ7.35) to match the position of the tap on the endface of the mating frame when fastening a blind joint that assembles frames into an L shape. Blind joints that require this processing ( screw joints / single joints / tapping joints ) |
Hole position shifted by the thickness of the frame cap | FL FR | ![]() | Aluminum Frames, The hole position for the additional fixed position wrench hole is moved by the thickness of the frame cap (3mm). This prevents the frame cap from protruding when assembled at a corner. | |
| Wrench holes at specified positions | AH/BH/CH/DH/EH AV/BV/CV/DV/EV AP/BP/CP/DP/EP | ![]() | This is an additional process to drill wrench holes (φ7.35) at any desired position. It can be used whenfastening blind joints at locations other than the frame end. ・ Up to five holes can be drilled in each of the horizontal, vertical, and cross directions. [!] If you require six or more wrench holes, please contact our non-standard product service . | |
| Counterbore Drilling | Specified position counterbored hole | Z5-XA○○ Z6-YA○○ | ![]() | Aluminum Frames, This is an additional process to drill a counterbore hole (selectable from Z5 or Z6) at any position. ・Z5: Through hole φ5.5, counterbore hole φ9.5, Z6: Through hole φ6.5, counterbore hole φ11 . ・Up to five holes can be drilled in one direction. ・For frames with multiple rows of grooves on one surface, counterbore holes will be machined in all grooves. [ ! ]If you require more than six counterbore holes or to change the direction of the counterbore holes, please contact our non-standard product service . |
| Drilling holes specifically for blind joints | M hole | LMH/LMV RMH/RMV | ![]() | Drills holes required for connecting post-assembly double joints and center joints. ( Post-assembly double joints / center joints ) |
| L hole | JLP○○-H△ | ![]() | Drill holes required for connecting parallel joints. ( Parallel joints ) | |
| Other processing | C-chamfered end | CW | ![]() | Aluminum Frames, The outer periphery of the frame end face is chamfered. |
| Sticking stickers | ZZZ | ![]() | Aluminum Frames, A sticker printed with the catalog number etc. is attached to the aluminum frame. There are restrictions on the number of characters etc., but it is also possible to print the customer's serialnumber and unit number. |
5 Series Related Parts of Aluminum Frames
■Aluminum Frames accessories
| Product name | bracket | Blind Joint | nut | Frame cap | Groove cover |
|---|---|---|---|---|---|
| photograph | ![]() | ![]() | ![]() | ![]() | ![]() |
| Product page | Here | Here | Here | Here | Here |
■Aluminum Frames, List of compatible frame caps
Frame model number | Compatible frame caps | |||||
Product Type | color | Thickness | Model number | Number of uses | ||
The same applies to the HFSF5-4040 Aluminum Frames, fixed length frame (model number starting with K). | ![]() | Cap stopper | black | 2.5 | 1 | |
Light gray | 2.5 | 1 | ||||
![]() | Cap stopper (long leg type) | black | 2.5 | 2 | ||
Light gray | 2.5 | 2 | ||||
![]() | bolted | black | 2.5 | 1 | ||
Light gray | 2.5 | 1 | ||||
yellow | 2.5 | 1 | ||||



















