1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Frame 5 Series Square 20 × 20 mm 3 Side Slots

Aluminum Frame 5 Series Square 20 × 20 mm 3 Side Slots
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.5mm

Product Description

Aluminum Frame 5 Series/slot width 6/ 20x20 mm.
Aluminum profile is a device used to build machine structures. It is available in various sizes, cross-sectional shapes, and with different types of surface treatments to choose from.
[Feature]
● Shape : Square.
● Slot width : 6 mm.
● Cross-section : 20 mm. x 20 mm.
number of slot width x length = 1 X 1 slot
number of slotted surfaces = 3 sides
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5 and A6063S-T5
● Surface treatment: Clear Anodize and Black Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.

Aluminum Extrusion 5 Series/slot width 6/20x20mm:Related Image

Specifications

Part Number - L
NFSF5-2020 - 800
KHFSF5-2020 - 4000
■Configurable Length Extrusions
Type [ M ]Material [ S ]Surface Treatment Part Number L
0.5mm Increment
Mass
kg/m
Sectional Area mm2 Cross Sectional Moment of Inertia mm4
ℓx ℓy
HFS A6N01SS-T5 Clear Anodize HFSF5-2020 50~4000 0.53 195 0.834x104 0.834x104
HFS A6N01SS-T5 Black Anodize HFSFB5-2020 50~4000 0.53 195 0.834x104 0.834x104
[ ! ]Applicable to 6000mm depending on products.
[ ! ]For some extrusions, MISUMI may be unable to accept the order.
Refer to Information of Special Orders (P.103) and contact the person in charge of Special Orders at MISUMI QCT Center.

■Fixed Length Extrusions (Effective Length 4000mm)
[ ! ]Part numbers beginning with the character "K" indicate Fixed Length Extrusion.
Type [ M ]Material [ S ]Surface Treatment Part Number L
mm
Sectional Area mm2 Cross Sectional Moment of Inertia mm4
ℓx ℓy
HFS A6N01SS-T5 Clear Anodize KHFSF5-2020 4000 195 0.834x104 0.834x104
HFS A6N01SS-T5 Black Anodize KHFSFB5-2020 4000 195 0.834x104 0.834x104
[ ! ]"Effective Length 4000mm" represents the extrusion with 4000mm or more effective length.
(several cm)

Alterations

Aluminum Extrusion 5 Series/slot width 6/20x20mm:Related Image
Alterations are available for Configurable Length Extrusions. >> Click here

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HFSF5-2020-[50-4000/0.5]
HFSFB5-2020-[50-4000/0.5]
KHFSF5-2020-4000
KHFSFB5-2020-4000
KNFSF5-2020-4000
NFSF5-2020-[50-4000/0.5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSExtrusion Type_ Surface Treatment Material L Dimension Fixed, Specified Overall Length L (Effective Length)
(mm)
Overall Length L
(mm)

-

ALUMINUM FRAME 1 Piece(s) 2 Day(s) -HFS (Standard)Clear AnodizeA6N01SS-T5Configurable-50 ~ 4000

-

ALUMINUM FRAME 1 Piece(s) 3 Day(s) 10HFS (Standard)Black AnodizeA6N01SS-T5Configurable-50 ~ 4000

฿ 900.90

ALUMINUM FRAME 1 Piece(s) 2 Day(s) -HFS (Standard)Clear AnodizeA6N01SS-T5Stationary4000-

฿ 6,817.25

ALUMINUM FRAME 1 Piece(s) Available 7 Day(s) 10HFS (Standard)Black AnodizeA6N01SS-T5Stationary4000-

฿ 503.09

ECONOMY ALUMINUM FRAME 1 Piece(s) 2 Day(s) -NFS (Economy)Clear AnodizeA6063S-T5Stationary4000-

-

ECONOMY ALUMINUM FRAME 1 Piece(s) 2 Day(s) -NFS (Economy)Clear AnodizeA6063S-T5Configurable-50 ~ 4000

Loading...

  1. 1
 

Basic Information

Standard Extrusion Size(mm) 20 Extrusion Size 20x20 Extrusion Series 5 Series
Extrusion Type Square Shape Number of Extrusion Slots 1 Slot x 1 Slot Number of Slotted Surfaces Three-Side Slots
Surface Milled Not Provided Extrusion Size: Width (A)(mm) 20 Extrusion Size: Thickness (T)(mm) 20