1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Urethane Gaskets - Square Shape

Urethane Gaskets - Square Shape
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a rectangular urethane packing.

Urethane Gaskets:Related Image
[ ! ]A, B dimension tolerance has been changed. Please refer to the accuracy standards above.

Type[ M ]Material[ H ]HardnessColor
FUSEther PolyurethaneShore A95Natural Color
FUHShore A90Natural Color
FUMEster PolyurethaneShore A70Natural Color
FULShore A50Natural Color
FUTHHeat Resistant Urethane
(Ether Polyurethane)
Shore A90Brown

Specifications

Part Number-A-B-W-V-F-G-N
     
Type Shape T
FUTH 4H 30-A300-B200-W200-V100-F250-G150-N11
Part Number1mm Increment (A≥B≥T)WVFG0.5mm Increment
TypeShapeTABN
FUS
FUH
FUM
FUL
FUTH
(Urethane A95)
(Urethane A90)
(Urethane A70)
(Urethane A50)
(Heat Resisting Urethane A90)
H
4H
6H
8H
1
2
3
4
5
6
8
10
15
20
25
30
25~500
(When T=30, A≥30)
25~500
(When T=30, B≥30)
0.5mm Increment
3~30

Alterations

Urethane Gaskets:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FUH4H1-A[25-500/1]-B[25-500/1]-W0-V0-F[15-492/0.5]-G[15-492/0.5]-N[3-30/0.5]
FUH4H1-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[15-492/0.5]-G[15-492/0.5]-N[3-30/0.5]
FUH4H1-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[15-492/0.5]-G[15-492/0.5]-N[3-30/0.5]
FUH4H1-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[15-492/0.5]-G[15-492/0.5]-N[3-30/0.5]
FUH4H2-A[25-500/1]-B[25-500/1]-W0-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H2-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H2-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H2-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H3-A[25-500/1]-B[25-500/1]-W0-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H3-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H3-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H3-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H4-A[25-500/1]-B[25-500/1]-W0-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H4-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H4-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H4-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H5-A[25-500/1]-B[25-500/1]-W0-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H5-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H5-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H5-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H6-A[25-500/1]-B[25-500/1]-W0-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H6-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H6-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H6-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H8-A[25-500/1]-B[25-500/1]-W0-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H8-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H8-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H8-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H10-A[25-500/1]-B[25-500/1]-W0-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H10-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H10-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H10-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H15-A[25-500/1]-B[25-500/1]-W0-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H15-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H15-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H15-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H20-A[25-500/1]-B[25-500/1]-W0-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H20-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H20-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H20-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H25-A[25-500/1]-B[25-500/1]-W0-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H25-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H25-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H25-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H30-A[30-500/1]-B[30-500/1]-W0-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H30-A[30-500/1]-B[30-500/1]-W0-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H30-A[30-500/1]-B[30-500/1]-W[10-495/0.5]-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH4H30-A[30-500/1]-B[30-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H1-A[25-500/1]-B[25-500/1]-W0-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H1-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H1-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H1-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H2-A[25-500/1]-B[25-500/1]-W0-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H2-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H2-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H2-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H3-A[25-500/1]-B[25-500/1]-W0-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H3-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H3-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H3-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H4-A[25-500/1]-B[25-500/1]-W0-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H4-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H4-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H4-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H5-A[25-500/1]-B[25-500/1]-W0-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H5-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H5-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H5-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H6-A[25-500/1]-B[25-500/1]-W0-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H6-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H6-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H6-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H8-A[25-500/1]-B[25-500/1]-W0-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H8-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H8-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H8-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H10-A[25-500/1]-B[25-500/1]-W0-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H10-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H10-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H10-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H15-A[25-500/1]-B[25-500/1]-W0-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H15-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H15-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H15-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H20-A[25-500/1]-B[25-500/1]-W0-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H20-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H20-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H20-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H25-A[25-500/1]-B[25-500/1]-W0-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
FUH6H25-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSGrade, Type Width A
(mm)
Thickness T
(mm)
Length B
(mm)
Hardness (Shore, Asker, Penetration) Specifications F
(mm)
G
(mm)
N
(mm)
V
(mm)
W
(mm)

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500125 ~ 500Shore A904H (Square Shape, 4 Through Holes)15 ~ 49215 ~ 4923 ~ 3000

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500125 ~ 500Shore A904H (Square Shape, 4 Through Holes)15 ~ 49215 ~ 4923 ~ 305 ~ 4950

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500125 ~ 500Shore A904H (Square Shape, 4 Through Holes)15 ~ 49215 ~ 4923 ~ 3005 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500125 ~ 500Shore A904H (Square Shape, 4 Through Holes)15 ~ 49215 ~ 4923 ~ 305 ~ 4955 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500225 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 3000

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500225 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 3010 ~ 4950

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500225 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 30010 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500225 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 3010 ~ 49510 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500325 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 3000

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500325 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 3010 ~ 4950

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500325 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 30010 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500325 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 3010 ~ 49510 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500425 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 3000

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500425 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 3010 ~ 4950

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500425 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 30010 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500425 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 3010 ~ 49510 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500525 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 3000

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500525 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 3010 ~ 4950

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500525 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 30010 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500525 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 3010 ~ 49510 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500625 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 3000

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500625 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 3010 ~ 4950

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500625 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 30010 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500625 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 3010 ~ 49510 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500825 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 3000

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500825 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 3010 ~ 4950

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500825 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 30010 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500825 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 3010 ~ 49510 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 5001025 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 3000

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 5001025 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 3010 ~ 4950

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 5001025 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 30010 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 5001025 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 3010 ~ 49510 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 5001525 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 3000

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 5001525 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 3010 ~ 4950

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 5001525 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 30010 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 5001525 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 3010 ~ 49510 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 5002025 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 3000

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 5002025 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 3010 ~ 4950

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 5002025 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 30010 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 5002025 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 3010 ~ 49510 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 5002525 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 3000

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 5002525 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 3010 ~ 4950

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 5002525 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 30010 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 5002525 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 3010 ~ 49510 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane30 ~ 5003030 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 3000

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane30 ~ 5003030 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 3010 ~ 4950

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane30 ~ 5003030 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 30010 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane30 ~ 5003030 ~ 500Shore A904H (Square Shape, 4 Through Holes)18 ~ 49218 ~ 4923 ~ 3010 ~ 49510 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500125 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 3000

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500125 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 3010 ~ 4950

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500125 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 30010 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500125 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 3010 ~ 49510 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500225 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 3000

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500225 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 3010 ~ 4950

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500225 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 30010 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500225 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 3010 ~ 49510 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500325 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 3000

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500325 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 3010 ~ 4950

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500325 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 30010 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500325 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 3010 ~ 49510 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500425 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 3000

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500425 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 3010 ~ 4950

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500425 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 30010 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500425 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 3010 ~ 49510 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500525 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 3000

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500525 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 3010 ~ 4950

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500525 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 30010 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500525 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 3010 ~ 49510 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500625 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 3000

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500625 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 3010 ~ 4950

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500625 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 30010 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500625 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 3010 ~ 49510 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500825 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 3000

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500825 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 3010 ~ 4950

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500825 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 30010 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 500825 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 3010 ~ 49510 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 5001025 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 3000

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 5001025 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 3010 ~ 4950

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 5001025 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 30010 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 5001025 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 3010 ~ 49510 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 5001525 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 3000

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 5001525 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 3010 ~ 4950

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 5001525 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 30010 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 5001525 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 3010 ~ 49510 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 5002025 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 3000

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 5002025 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 3010 ~ 4950

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 5002025 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 30010 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 5002025 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 3010 ~ 49510 ~ 495

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 5002525 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 3000

-

URETHANE SHEET 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 5002525 ~ 500Shore A906H (Square Shape, 6 Through Holes)9 ~ 24618 ~ 4923 ~ 3010 ~ 4950

Loading...

More Information

■Material Properties

• Ether Polyurethane
Excels in mechanical strength. Low heat resistance and chemical resistance. Highly resistant to water and suitable for outdoor use. Has high impact resilience.

• Ester Polyurethane
Excels in mechanical strength. Low heat resistance and chemical resistance. Mechanical strength is 30~100% higher than the ether type, and has excellent oil resistivity. Has low impact resilience.

• Heat Resistant Urethane
This product has overcome the weakness of conventional urethanes, poor endurance against heat. Withstands use in high temperature up to 120°C., while general urethane can withstand up to only 70°C.
 Water ResistanceOil ResistanceChemical ResistanceHeat resistance
Ether Polyurethane ××70°C
Ester Polyurethane ××70°C
Heat Resistant Urethane ×○120°C
 

Basic Information

Material Urethane With or Without Adhesive Without Adhesive Hole Machining No Drilling Alteration