Urethane Sheets, Adhesives for Urethane - Square, Band

Brand :
MISUMI
Caution
- Please check the content on our website as the PDF does not contain the most up-to-date information.
Product Description
・For the free specification type, A and B dimensions can now be selected up to 800.


■Accuracy Standards
T Tolerance
| T | Tolerance |
| 1~4 | ±0.3 |
| 5~10 | ±0.4 |
| 15~30 | ±0.5 |
A Tolerance
| A | Tolerance |
| 200 or Less | ±0.5 |
| 201~300 | ±1.0 |
| 301~400 | ±1.2 |
| 401~500 | ±1.5 |
[ ! ]For Adhesive Type T4 or more, the adhesive tape may tear from the body. Please use it as temporary fixing, or in combination with bolt fixing.
[ ! ]Temperature limit for seals is 80°C.
[ ! ]Temperature limit for seals is 80°C.
| Type | Type | [ M ]Material | [ H ]Hardness | Color | |
| No Adhesive | Adhesive | ||||
| Square Type, Band Type | UTSN | UTSNA | Ether Polyurethane | Shore A95 | Natural Color |
| UTHN | UTHNA | Shore A90 | |||
| UTM | UTMA | Ester Polyurethane | Shore A70 | ||
| UTL | UTLA | Shore A50 | |||
| A, B Configurable - Standard Type / Hole Type | UTSSN | UTSSNA | Ether Polyurethane | Shore A95 | |
| UTSHN | UTSHNA | Shore A90 | |||
| UTSM | UTSMA | Ester Polyurethane | Shore A70 | ||
| UTSL | UTSLA | Shore A50 | |||
| UTSLL | UTSLLA | Shore A30 | |||