(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]An electromagnetic holder with a coil around the attraction part of the main body. (Polarity optional) · Use in gripping parts of industrial robots, etc., and for vacuum and transportation of small workpieces. ·Electrical control can be applied to turn on/off the magnetic force and its remote control. ·A rectifier is required as a power supply. Select a rectifier with the corresponding voltage. (Compatible rectifier: MGEC)
[ M ]Material | [ S ]Surface Treatment | |
Body | SS400 | Electroless Nickel Plating |
Plastic Part | Epoxy Resin | - |
Part Number |
MGET20 |
Part Number | H | d1 | d2 | C | M1xP | Effective Screw Depth | Rotation Prevention Hole | E | (L) | Voltage (V) | Current (A) | Max. Attraction Force N {kgf} | Mass (g) | ||
Type | D | m1 | d | h | |||||||||||
MGET | 20 | 28 | 8 | 17.4 | 3.25 | 4x0.7 | 8 | - | - | - | 700 | 24 | 0.06 | 28 {2.8} | 70 |
30 | 40 | 13 | 27 | 3.95 | 6x1.0 | 12 | 4 | 3 | 10 | 700 | 24 | 0.17 | 180 {18} | 200 |
Loading...
Application | Axial Cable Type |
---|
How can we improve?
How can we improve?