Electromagnet Holders - Standard / Low Profile / Super Low Profile

Caution
- Please check the content on our website as the PDF does not contain the most up-to-date information.
Product Description
[Features]·You can choose standard, low-profile, or ultra-low profile types. ·An electromagnetic holder with a coil around the attraction part of the main body. (Polarity optional) · Use in gripping parts of industrial robots, etc., and for vacuum and transportation of small workpieces. ·Electrical control can be applied to turn on/off the magnetic force and its remote control. ·A rectifier is required as a power supply. Select a rectifier with the corresponding voltage. (Compatible rectifier: MGEC)
MGES (Thin Type)
SMGES (Super Thin Type)

| Material | Surface Treatment | |
| Body | SS400 | Electroless Nickel Plating |
| Plastic Part | Epoxy Resin | — |
Regardless of connecting to positive or negative, the attraction force of the white and black lead wires remains the same.
[!] For the white wire (+) and black wire (-), the attraction side is the N pole. In the opposite case, it will be the S pole.
[!] Type: Since both wires of the SMGES are gray, polarity cannot be identified by the wire color.
If the polarity of the attraction surface differs from your preference, please use the product after switching the wires.
(Example: When the adsorption surface is the N pole and needs to be changed to the S pole, switch the wires.
Specifications/Overview
■ Features
● Can be used on end effectors of robots to carry small workpieces.
● Electrical control can be utilized for turning ON / OFF and remote controlling of the magnet.
● For power supply, a rectifier is necessary. Select a rectifier for relevant voltage.
(Applicable Rectifier: MGEC)
● Installation Location: Indoors (Ambient Temperature: -10 to 40°C)
● Surface conditions of attracted object: Flat (With no protrusions or holes)
* Use entire holder surface for attraction.
● Duty Ratio: Continuous (100%ED)
● Attraction force of electromagnet holder may decrease considerably depending on condition of use.
- (1) Plate Thickness: Attraction force decreases as plate thickness decreases.
- (2) Gap: Attraction force decreases as gap increases between the attraction side of magnet and the object.
- (3) Material: Attraction force shown is based on SS400.
- (4) Surface of attracted object: Attraction force decreases as the object surface is rougher.
- (5) Coil Heating: Attraction force decreases as the excited electromagnet coil temperature rises. Decrease rate is 10 to 20% (approx.).
● There will be some residual magnetism after the power is turned OFF.

[!] Reference graph indicating attraction force saturation. Usable up to "Maximum Attraction Force (N)".
[ ! ] "Plate Thickness Characteristics" graph shows the relationship between thickness of the mating material (polished SS400) and attraction force, and "Gap Characteristics" graph shows the relationship between attraction force and gap between the attraction surface and the mating material.