Magnet - Countersunk with Holder - Round Type

Brand :
MISUMI

Caution

    Product Description

    The combination of magnet and holder protects the magnet.

    Dimensional Drawing

    HXCC
    HXCC-S
    HXCCH

    (Round Type)
    Magnet - Countersunk with Holder, Round: Related Image
    Type
    (1)
    (2)
    Heat Resistant Temperature
    Polarity
    [M] Material
    [S] Surface Treatment
    [M] Material
    [S] Surface Treatment
    Front
    Back
    HXCC
    SS400 Equivalent
    Nickel Plating
    Neodymium Magnet
    Nickel Plating
    80°C
    N
    S
    HXCC−S
    S
    N
    HXCCH
    Heat-resisting Neodymium Magnet
    150°C
    N
    S
    [A]Accessory: Stainless Steel Flat Head Screw 1pc. (SUS304)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Magnet - Countersunk with Holder - Round Type | MISUMI | MISUMI Thailand