Plastic Screws/Extra Low Head/PEEK/PPS/RENY

Brand :
MISUMI
Caution
- Sometimes black spots on the surface may be seen, which does not affect its performance. The color may change depending on production lot and other conditions.
- Heat and chemical resistances vary depending on the condition of use. Be sure to test the product before use under expected application conditions.
- PACK (Type: PACK-) contains 20 pcs, and BOX (Type: BOX-) contains 200 pcs.
Product Description
A resin bolt with a very low head height. Ideal for locations where there is no clearance for machinery or equipment.
Dimensional Drawing
Extra Low Head Cap Screws


* Incomplete Threaded Portion: Approximately U-Shaped screw threads (Reference Value)
| Type | Material | Color |
| Extra Low Head Cap Screws | ||
| PACK−RENE | RENY (Glassfiber Reinforced Polyamide MXD6) | ![]() |
| PACK−PPSE | PPS (Polyphenylenesulfide) | ![]() |
| PACK−PEKE | PEEK (Polyetheretherketone) | ![]() |


