Plastic Hex Socket Head Cap Screws/Low Head/PEEK/PPS/RENY

Brand :
MISUMI
Caution
- Heat and chemical resistances vary depending on the condition of use. Be sure to test the product before use under expected application conditions.
- Sometimes black spots on the surface may be seen, which does not affect its performance.
- PACK products (Type: PACK-) contain 20 pcs, and BOX products (Type: BOX-) contain 200 pcs.
Product Description
[Features]
• Very low head resin bolts fit installations with limited head clearance.
• Material options are PEEK (Polyetheretherketone), PPS (Polyphenylenesulfide) and RENY (Glassfiber Reinforced Polyamide MXD6).
• Thread sizes cover M3, M4, M5 and M6.
[Use]
• Suitable for machinery and equipment where head clearance is restricted.
Hex Socket Low Head Cap Screws


| Type | Material |
| Hex Socket Low Head Cap Screws | |
| PACK−RENS | RENY (Glassfiber Reinforced Polyamide MXD6) |
| PACK−PPSS | PPS (Polyphenylenesulfide) |
| PACK−PEKST | PEEK (Polyetheretherketone) |