Plastic Washers/PEEK/PPS/RENY

Brand :
MISUMI

Caution

    Product Description

    • The surface colors of plastic washers may change somewhat depending on production lot and other conditions.
    • Sometimes black spots may be seen on the surface, which does not affect its performance.

    Resin Socket Head Cap Screws:Related Image
    <Cautions>
    • The surface colors of plastic washers may change somewhat depending on production lot and other conditions.
    • Sometimes black spots may be seen on the surface, which does not affect its performance.

    Type[ M ]Material
    RENWRENY (Glassfiber Reinforced Polyamide MXD6)
    PPSWPPS (Polyphenylenesulfide)
    PEKWPEEK (Polyetheretherketone)

    More Information

    • PEEK-Polyetheretherketone
     PEEK is semicrystalline super engineered plastic with the highest performance. It has the highest chemical resistance among all engineered plastics. The only generally used chemical that can dissolve PEEK is concentrated sulfuric acid. PEEK also excels in heat resistance, abrasion resistance, flame resistance and hydrolysis resistance.
    [ ! ]Characteristic Value of Plastics >>P.221
    •RENY-Glassfiber Reinforced Polyamide MXD6
     RENY is based on polyamide MXD6 and is also a crystalline engineered plastic reinforced with 50% glass fiber. It has the highest strength and elasticity among engineered plastics, and excels in both oil and heat resistance. Thus, it is used as an alternative to metal.
    • PPS-Polyphenylenesulfide
     PPS is a crystalline super engineered plastic. It has excellent heat resistance, and does not deteriorate in physical properties even when it is used for long durations in high temperature atmosphere. In addition, it excels in chemical resistance, mechanical characteristics, electrical properties and dimensional stability.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Plastic Washers/PEEK/PPS/RENY | MISUMI | MISUMI Thailand