Hex Socket Set Screws/Cone Point

Brand :
MISUMI
Caution
Product Description
[Materials] SCM435 equivalent, SUS304 equivalent, S45C.
[Surface Treatment] Black Oxide.
[Thread Type] Metric, Coarse.
[Nominal of Thread (M)] 2, 2.6, 3, 4, 5, 6, 8, 10, 12, 16, 20.
● L Dimension Selectable
MSST
MSSTS (Stainless Steel)
● L Configurable
FSST
FSSTS (Stainless Steel)

* For MSST/MSSTS (Cone Point), M ≥ L and the specifications in the below table are 60°.
* This product is manufactured based on JIS standards.
* This product is manufactured based on JIS standards.
| M−L | |||
| 2−3 | 3−4 | 4−5 | 5−6 |
| Type | [M] Material | [H] Hardness | [S] Surface Treatment | |
| L Dimension Selectable | MSST | SCM435 Equivalent | 45HRC or more | Black Oxide |
| MSSTS | SUS304 Equivalent | — | — | |
| L Configurable | FSST | S45C | — | Black Oxide |
| FSSTS | SUS304 Equivalent | — | — | |