1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Configurable Length Screws - Both Ends Right-Hand Screws

Configurable Length Screws - Both Ends Right-Hand Screws
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

[Materials] S45C, SUS304 Equivalent.
[Surface Treatment] Black oxide, Electroless nickel plating.
[Nominal of Thread (M)] 3, 4, 5, 6, 8, 10, 12, 16, 20.

Configurable Length Screws/Both Ends Right-Hand Screws:Related Image
[ ! ]The Both Ends Screw Type contains an incomplete thread portion.
Incomplete thread portion (reference values)
M3–6: 0.5 to 2 mm, M8–16: 1 to 2 mm, M20–30: 1 to 3.5 mm
 
Type[ M ]Material[ S ]Surface Treatment
CoarseFine
FWBFWBPS45CBlack Oxide
FWBN-Electroless Nickel Plating
FWBSFWBSPSUS304 equivalent-

Specifications

Part Number-L-E-F
FWBS6-100-E10-F10
■Both Ends Right-Hand Screws
Part Number1mm IncrementThread PitchCompliance with Standard
TypeMLEFFWBFWBNFWBS
(Class 2, Coarse)
FWB
FWBN
FWBS
320~1005~150~150.5
420~1505~1000~1000.7
520~2500.8
61
820~6001.25
101.5
1220~8001.75
162
202.5
243-
303.5-
[ ! ]E≤Mx5 F=0 or M/2≤F≤Mx5 When F=0, threads are not machined on the F dimension side.
Part Number1mm IncrementThread Pitch
TypeMLEF
(Class 2, Fine)
FWBP
FW
BSP
520~2505~1000~1000.5
60.75
820~6001
101.25
1220~8001.25
161.5
201.5
[ ! ]E≤Mx5 F=0 or M/2≤F≤Mx5 When F=0, threads are not machined on the F dimension side.

Alterations

Configurable Length Screws/Both Ends Right-Hand Screws:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FWB3-[20-100/1]-E[5-15/1]-F0
FWB3-[20-100/1]-E[5-15/1]-F[0-15/1]
FWB4-[20-150/1]-E[5-20/1]-F[0-20/1]
FWB5-[20-250/1]-E[5-25/1]-F[0-25/1]
FWB6-[20-250/1]-E[5-30/1]-F[0-30/1]
FWB8-[20-600/1]-E[5-40/1]-F0
FWB8-[20-600/1]-E[5-40/1]-F[0-40/1]
FWB10-[20-600/1]-E[5-50/1]-F[0-50/1]
FWB12-[20-800/1]-E[5-60/1]-F[0-60/1]
FWB16-[20-800/1]-E[5-80/1]-F[0-80/1]
FWB20-[20-800/1]-E[5-100/1]-F0
FWB20-[20-800/1]-E[5-100/1]-F[0-100/1]
FWB24-[20-800/1]-E[5-100/1]-F[0-100/1]
FWB30-[20-800/1]-E[5-100/1]-F[0-100/1]
FWBN3-[20-100/1]-E[5-15/1]-F0
FWBN3-[20-100/1]-E[5-15/1]-F[0-15/1]
FWBN4-[20-150/1]-E[5-20/1]-F0
FWBN4-[20-150/1]-E[5-20/1]-F[0-20/1]
FWBN5-[20-250/1]-E[5-25/1]-F0
FWBN5-[20-250/1]-E[5-25/1]-F[0-25/1]
FWBN6-[20-250/1]-E[5-30/1]-F0
FWBN6-[20-250/1]-E[5-30/1]-F[0-30/1]
FWBN8-[20-600/1]-E[5-40/1]-F0
FWBN8-[20-600/1]-E[5-40/1]-F[0-40/1]
FWBN10-[20-600/1]-E[5-50/1]-F0
FWBN10-[20-600/1]-E[5-50/1]-F[0-50/1]
FWBN12-[20-800/1]-E[5-60/1]-F0
FWBN12-[20-800/1]-E[5-60/1]-F[0-60/1]
FWBN16-[20-800/1]-E[5-80/1]-F0
FWBN16-[20-800/1]-E[5-80/1]-F[0-80/1]
FWBN20-[20-800/1]-E[5-100/1]-F0
FWBN20-[20-800/1]-E[5-100/1]-F[0-100/1]
FWBP5-[20-250/1]-E[5-25/1]-F0
FWBP5-[20-250/1]-E[5-25/1]-F[0-25/1]
FWBP6-[20-250/1]-E[5-30/1]-F0
FWBP6-[20-250/1]-E[5-30/1]-F[0-30/1]
FWBP8-[20-600/1]-E[5-40/1]-F0
FWBP8-[20-600/1]-E[5-40/1]-F[0-40/1]
FWBP10-[20-600/1]-E[5-50/1]-F0
FWBP10-[20-600/1]-E[5-50/1]-F[0-50/1]
FWBP12-[20-800/1]-E[5-60/1]-F0
FWBP12-[20-800/1]-E[5-60/1]-F[0-60/1]
FWBP16-[20-800/1]-E[5-80/1]-F0
FWBP16-[20-800/1]-E[5-80/1]-F[0-80/1]
FWBP20-[20-800/1]-E[5-100/1]-F0
FWBP20-[20-800/1]-E[5-100/1]-F[0-100/1]
FWBS3-[20-100/1]-E[5-15/1]-F0
FWBS3-[20-100/1]-E[5-15/1]-F[0-15/1]
FWBS4-[20-150/1]-E[5-20/1]-F0
FWBS4-[20-150/1]-E[5-20/1]-F[0-20/1]
FWBS5-[20-250/1]-E[5-25/1]-F0
FWBS5-[20-250/1]-E[5-25/1]-F[0-25/1]
FWBS6-[20-250/1]-E[5-30/1]-F0
FWBS6-[20-250/1]-E[5-30/1]-F[0-30/1]
FWBS8-[20-600/1]-E[5-40/1]-F0
FWBS8-[20-600/1]-E[5-40/1]-F[0-40/1]
FWBS10-[20-600/1]-E[5-50/1]-F0
FWBS10-[20-600/1]-E[5-50/1]-F[0-50/1]
FWBS12-[20-800/1]-E[5-60/1]-F[0-60/1]
FWBS16-[20-800/1]-E[5-80/1]-F[0-80/1]
FWBS20-[20-800/1]-E[5-100/1]-F[0-100/1]
FWBS24-[20-800/1]-E[5-100/1]-F[0-100/1]
FWBS30-[20-800/1]-E[5-100/1]-F[0-100/1]
FWBSP5-[20-250/1]-E[5-25/1]-F0
FWBSP5-[20-250/1]-E[5-25/1]-F[0-25/1]
FWBSP6-[20-250/1]-E[5-30/1]-F[0-30/1]
FWBSP8-[20-600/1]-E[5-40/1]-F0
FWBSP8-[20-600/1]-E[5-40/1]-F[0-40/1]
FWBSP10-[20-600/1]-E[5-50/1]-F0
FWBSP10-[20-600/1]-E[5-50/1]-F[0-50/1]
FWBSP12-[20-800/1]-E[5-60/1]-F0
FWBSP12-[20-800/1]-E[5-60/1]-F[0-60/1]
FWBSP16-[20-800/1]-E[5-80/1]-F0
FWBSP16-[20-800/1]-E[5-80/1]-F[0-80/1]
FWBSP20-[20-800/1]-E[5-100/1]-F0
FWBSP20-[20-800/1]-E[5-100/1]-F[0-100/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Material Surface Treatment_ Thread Type E
(mm)
F
(mm)

-

SCREW 1 Piece(s) 4 Day(s) 10320 ~ 100[Steel] S45CBlack OxideMetric, Coarse5 ~ 150

-

SCREW 1 Piece(s) 4 Day(s) 10320 ~ 100[Steel] S45CBlack OxideMetric, Coarse5 ~ 150 ~ 15

-

SCREW 1 Piece(s) 4 Day(s) 10420 ~ 150[Steel] S45CBlack OxideMetric, Coarse5 ~ 200 ~ 20

-

SCREW 1 Piece(s) 4 Day(s) 10520 ~ 250[Steel] S45CBlack OxideMetric, Coarse5 ~ 250 ~ 25

-

SCREW 1 Piece(s) 4 Day(s) 10620 ~ 250[Steel] S45CBlack OxideMetric, Coarse5 ~ 300 ~ 30

-

SCREW 1 Piece(s) 4 Day(s) 10820 ~ 600[Steel] S45CBlack OxideMetric, Coarse5 ~ 400

-

SCREW 1 Piece(s) 4 Day(s) 10820 ~ 600[Steel] S45CBlack OxideMetric, Coarse5 ~ 400 ~ 40

-

SCREW 1 Piece(s) 4 Day(s) 101020 ~ 600[Steel] S45CBlack OxideMetric, Coarse5 ~ 500 ~ 50

-

SCREW 1 Piece(s) 4 Day(s) 101220 ~ 800[Steel] S45CBlack OxideMetric, Coarse5 ~ 600 ~ 60

-

SCREW 1 Piece(s) 4 Day(s) 101620 ~ 800[Steel] S45CBlack OxideMetric, Coarse5 ~ 800 ~ 80

-

SCREW 1 Piece(s) 4 Day(s) 102020 ~ 800[Steel] S45CBlack OxideMetric, Coarse5 ~ 1000

-

SCREW 1 Piece(s) 4 Day(s) 102020 ~ 800[Steel] S45CBlack OxideMetric, Coarse5 ~ 1000 ~ 100

-

SCREW 1 Piece(s) 4 Day(s) 102420 ~ 800[Steel] S45CBlack OxideMetric, Coarse5 ~ 1000 ~ 100

-

SCREW 1 Piece(s) 4 Day(s) 103020 ~ 800[Steel] S45CBlack OxideMetric, Coarse5 ~ 1000 ~ 100

-

SCREWS 1 Piece(s) 4 Day(s) 10320 ~ 100[Steel] S45CElectroless Nickel PlatingMetric, Coarse5 ~ 150

-

SCREWS 1 Piece(s) 4 Day(s) 10320 ~ 100[Steel] S45CElectroless Nickel PlatingMetric, Coarse5 ~ 150 ~ 15

-

SCREWS 1 Piece(s) 4 Day(s) 10420 ~ 150[Steel] S45CElectroless Nickel PlatingMetric, Coarse5 ~ 200

-

SCREWS 1 Piece(s) 4 Day(s) 10420 ~ 150[Steel] S45CElectroless Nickel PlatingMetric, Coarse5 ~ 200 ~ 20

-

SCREWS 1 Piece(s) 4 Day(s) 10520 ~ 250[Steel] S45CElectroless Nickel PlatingMetric, Coarse5 ~ 250

-

SCREWS 1 Piece(s) 4 Day(s) 10520 ~ 250[Steel] S45CElectroless Nickel PlatingMetric, Coarse5 ~ 250 ~ 25

-

SCREWS 1 Piece(s) 4 Day(s) 10620 ~ 250[Steel] S45CElectroless Nickel PlatingMetric, Coarse5 ~ 300

-

SCREWS 1 Piece(s) 4 Day(s) 10620 ~ 250[Steel] S45CElectroless Nickel PlatingMetric, Coarse5 ~ 300 ~ 30

-

SCREWS 1 Piece(s) 4 Day(s) 10820 ~ 600[Steel] S45CElectroless Nickel PlatingMetric, Coarse5 ~ 400

-

SCREWS 1 Piece(s) 4 Day(s) 10820 ~ 600[Steel] S45CElectroless Nickel PlatingMetric, Coarse5 ~ 400 ~ 40

-

SCREWS 1 Piece(s) 4 Day(s) 101020 ~ 600[Steel] S45CElectroless Nickel PlatingMetric, Coarse5 ~ 500

-

SCREWS 1 Piece(s) 4 Day(s) 101020 ~ 600[Steel] S45CElectroless Nickel PlatingMetric, Coarse5 ~ 500 ~ 50

-

SCREWS 1 Piece(s) 4 Day(s) 101220 ~ 800[Steel] S45CElectroless Nickel PlatingMetric, Coarse5 ~ 600

-

SCREWS 1 Piece(s) 4 Day(s) 101220 ~ 800[Steel] S45CElectroless Nickel PlatingMetric, Coarse5 ~ 600 ~ 60

-

SCREWS 1 Piece(s) 4 Day(s) 101620 ~ 800[Steel] S45CElectroless Nickel PlatingMetric, Coarse5 ~ 800

-

SCREWS 1 Piece(s) 4 Day(s) 101620 ~ 800[Steel] S45CElectroless Nickel PlatingMetric, Coarse5 ~ 800 ~ 80

-

SCREWS 1 Piece(s) 4 Day(s) 102020 ~ 800[Steel] S45CElectroless Nickel PlatingMetric, Coarse5 ~ 1000

-

SCREWS 1 Piece(s) 4 Day(s) 102020 ~ 800[Steel] S45CElectroless Nickel PlatingMetric, Coarse5 ~ 1000 ~ 100

-

SCREWS 1 Piece(s) 4 Day(s) 10520 ~ 250[Steel] S45CBlack OxideMetric, Fine5 ~ 250

-

SCREWS 1 Piece(s) 4 Day(s) 10520 ~ 250[Steel] S45CBlack OxideMetric, Fine5 ~ 250 ~ 25

-

SCREWS 1 Piece(s) 4 Day(s) 10620 ~ 250[Steel] S45CBlack OxideMetric, Fine5 ~ 300

-

SCREWS 1 Piece(s) 4 Day(s) 10620 ~ 250[Steel] S45CBlack OxideMetric, Fine5 ~ 300 ~ 30

-

SCREWS 1 Piece(s) 4 Day(s) 10820 ~ 600[Steel] S45CBlack OxideMetric, Fine5 ~ 400

-

SCREWS 1 Piece(s) 4 Day(s) 10820 ~ 600[Steel] S45CBlack OxideMetric, Fine5 ~ 400 ~ 40

-

SCREWS 1 Piece(s) 4 Day(s) 101020 ~ 600[Steel] S45CBlack OxideMetric, Fine5 ~ 500

-

SCREWS 1 Piece(s) 4 Day(s) 101020 ~ 600[Steel] S45CBlack OxideMetric, Fine5 ~ 500 ~ 50

-

SCREWS 1 Piece(s) 4 Day(s) 101220 ~ 800[Steel] S45CBlack OxideMetric, Fine5 ~ 600

-

SCREWS 1 Piece(s) 4 Day(s) 101220 ~ 800[Steel] S45CBlack OxideMetric, Fine5 ~ 600 ~ 60

-

SCREWS 1 Piece(s) 4 Day(s) 101620 ~ 800[Steel] S45CBlack OxideMetric, Fine5 ~ 800

-

SCREWS 1 Piece(s) 4 Day(s) 101620 ~ 800[Steel] S45CBlack OxideMetric, Fine5 ~ 800 ~ 80

-

SCREWS 1 Piece(s) 4 Day(s) 102020 ~ 800[Steel] S45CBlack OxideMetric, Fine5 ~ 1000

-

SCREWS 1 Piece(s) 4 Day(s) 102020 ~ 800[Steel] S45CBlack OxideMetric, Fine5 ~ 1000 ~ 100

-

SCREW 1 Piece(s) 4 Day(s) 10320 ~ 100[Stainless Steel] SUS304 EquivalentNot ProvidedMetric, Coarse5 ~ 150

-

SCREW 1 Piece(s) 4 Day(s) 10320 ~ 100[Stainless Steel] SUS304 EquivalentNot ProvidedMetric, Coarse5 ~ 150 ~ 15

-

SCREW 1 Piece(s) 4 Day(s) 10420 ~ 150[Stainless Steel] SUS304 EquivalentNot ProvidedMetric, Coarse5 ~ 200

-

SCREW 1 Piece(s) 4 Day(s) 10420 ~ 150[Stainless Steel] SUS304 EquivalentNot ProvidedMetric, Coarse5 ~ 200 ~ 20

-

SCREW 1 Piece(s) 4 Day(s) 10520 ~ 250[Stainless Steel] SUS304 EquivalentNot ProvidedMetric, Coarse5 ~ 250

-

SCREW 1 Piece(s) 4 Day(s) 10520 ~ 250[Stainless Steel] SUS304 EquivalentNot ProvidedMetric, Coarse5 ~ 250 ~ 25

-

SCREW 1 Piece(s) 4 Day(s) 10620 ~ 250[Stainless Steel] SUS304 EquivalentNot ProvidedMetric, Coarse5 ~ 300

-

SCREW 1 Piece(s) 4 Day(s) 10620 ~ 250[Stainless Steel] SUS304 EquivalentNot ProvidedMetric, Coarse5 ~ 300 ~ 30

-

SCREW 1 Piece(s) 4 Day(s) 10820 ~ 600[Stainless Steel] SUS304 EquivalentNot ProvidedMetric, Coarse5 ~ 400

-

SCREW 1 Piece(s) 4 Day(s) 10820 ~ 600[Stainless Steel] SUS304 EquivalentNot ProvidedMetric, Coarse5 ~ 400 ~ 40

-

SCREW 1 Piece(s) 4 Day(s) 101020 ~ 600[Stainless Steel] SUS304 EquivalentNot ProvidedMetric, Coarse5 ~ 500

-

SCREW 1 Piece(s) 4 Day(s) 101020 ~ 600[Stainless Steel] SUS304 EquivalentNot ProvidedMetric, Coarse5 ~ 500 ~ 50

-

SCREW 1 Piece(s) 4 Day(s) 101220 ~ 800[Stainless Steel] SUS304 EquivalentNot ProvidedMetric, Coarse5 ~ 600 ~ 60

-

SCREW 1 Piece(s) 4 Day(s) 101620 ~ 800[Stainless Steel] SUS304 EquivalentNot ProvidedMetric, Coarse5 ~ 800 ~ 80

-

SCREW 1 Piece(s) 4 Day(s) 102020 ~ 800[Stainless Steel] SUS304 EquivalentNot ProvidedMetric, Coarse5 ~ 1000 ~ 100

-

SCREW 1 Piece(s) 4 Day(s) 102420 ~ 800[Stainless Steel] SUS304 EquivalentNot ProvidedMetric, Coarse5 ~ 1000 ~ 100

-

SCREW 1 Piece(s) 4 Day(s) 103020 ~ 800[Stainless Steel] SUS304 EquivalentNot ProvidedMetric, Coarse5 ~ 1000 ~ 100

-

SCREWS 1 Piece(s) 4 Day(s) 10520 ~ 250[Stainless Steel] SUS304 EquivalentNot ProvidedMetric, Fine5 ~ 250

-

SCREWS 1 Piece(s) 4 Day(s) 10520 ~ 250[Stainless Steel] SUS304 EquivalentNot ProvidedMetric, Fine5 ~ 250 ~ 25

-

SCREWS 1 Piece(s) 4 Day(s) 10620 ~ 250[Stainless Steel] SUS304 EquivalentNot ProvidedMetric, Fine5 ~ 300 ~ 30

-

SCREWS 1 Piece(s) 4 Day(s) 10820 ~ 600[Stainless Steel] SUS304 EquivalentNot ProvidedMetric, Fine5 ~ 400

-

SCREWS 1 Piece(s) 4 Day(s) 10820 ~ 600[Stainless Steel] SUS304 EquivalentNot ProvidedMetric, Fine5 ~ 400 ~ 40

-

SCREWS 1 Piece(s) 4 Day(s) 101020 ~ 600[Stainless Steel] SUS304 EquivalentNot ProvidedMetric, Fine5 ~ 500

-

SCREWS 1 Piece(s) 4 Day(s) 101020 ~ 600[Stainless Steel] SUS304 EquivalentNot ProvidedMetric, Fine5 ~ 500 ~ 50

-

SCREWS 1 Piece(s) 4 Day(s) 101220 ~ 800[Stainless Steel] SUS304 EquivalentNot ProvidedMetric, Fine5 ~ 600

-

SCREWS 1 Piece(s) 4 Day(s) 101220 ~ 800[Stainless Steel] SUS304 EquivalentNot ProvidedMetric, Fine5 ~ 600 ~ 60

-

SCREWS 1 Piece(s) 4 Day(s) 101620 ~ 800[Stainless Steel] SUS304 EquivalentNot ProvidedMetric, Fine5 ~ 800

-

SCREWS 1 Piece(s) 4 Day(s) 101620 ~ 800[Stainless Steel] SUS304 EquivalentNot ProvidedMetric, Fine5 ~ 800 ~ 80

-

SCREWS 1 Piece(s) 4 Day(s) 102020 ~ 800[Stainless Steel] SUS304 EquivalentNot ProvidedMetric, Fine5 ~ 1000

-

SCREWS 1 Piece(s) 4 Day(s) 102020 ~ 800[Stainless Steel] SUS304 EquivalentNot ProvidedMetric, Fine5 ~ 1000 ~ 100

Loading...

  1. 1
 

Basic Information

Basic Shape Fully Threaded (Both Ends Right-Hand Screws) Mounting Hole Shape Not Provided Additional Shape Standard
Sales Unit Low Quantity (Available beginning with 1 pc.) Application Standard Screw Grade Class 2