Configurable Length Screws with Hex Sockets - Fully Threaded Screw: Length Configurable

Brand :
MISUMI
Caution
Product Description
[Materials] S45C, SUS304 Equivalent.
[Surface Treatment] Black oxide, Electroless nickel plating.
[Nominal of Thread (M)] 4, 5, 6, 8, 10, 12, 16, 20.
[Length L (mm)] 30, 35, 40, 50, 60, 70, 80, 100, 120, 150.

| Type | [ M ]Material | [ S ]Surface Treatment | |
| Coarse | Fine | ||
| FABB | FABBP | S45C | Black Oxide |
| FABBN | - | Electroless Nickel Plating | |
| FABBS | FABBSP | SUS304 equivalent | - |