1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUS316 Flat Washers

SUS316 Flat Washers
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 20.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It has more excellent corrosion resistance than SUS304. Shipment from 1 pc. is available as needed.

EN 1.4401 Equiv. Plain Washers:Related Image

[ M ]Material: SUS316L
Strength Class: SSCB A4-70
RSSCB A4-50 Equivalent

Specifications

Part Number
SSPWF8
■SUS316L Washers
Part NumberDdt
TypeNo.
SSPWF373.20.5
494.30.8
5105.31.0
612.56.41.5
8178.41.5
102110.52.0
122413.0 2.5

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SSPWF3
SSPWF4
SSPWF5
SSPWF6
SSPWF8
SSPWF10
SSPWF12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)

฿ 20.48

WASHERS 1 Piece(s) Available Same day 103.230.5

฿ 20.48

WASHERS 1 Piece(s) Available Same day 104.340.8

฿ 22.18

WASHERS 1 Piece(s) Available 3 Day(s) 105.351

฿ 22.18

WASHERS 1 Piece(s) Available Same day 106.461.5

฿ 25.60

WASHERS 1 Piece(s) Available Same day 108.481.5

฿ 30.71

WASHERS 1 Piece(s) Available Same day 1010.5102

฿ 54.60

WASHERS 1 Piece(s) Available Same day 1013122.5

Loading...

  1. 1

More Information

EN 1.4401 Equiv. Plain Washers:Related Image
Properties of SUS316L
• SUS316L is composed of SUS304 with Molybdenum added, having high corrosion resistance.

 Testing Method
  Conforms to the cycle test method in JIS H 8502 for a complex corrosion test.

 Test Conditions
  ①Salt Water Spray Test (5%NaCl. 35°C) 2hr
  ②Dry (60°C) 4hr
  ③Wet (95%RH. 35°C) 2hr
One cycle takes 8 hrs.
 

Basic Information

Material Stainless Steel Surface Treatment No Type Flat Washer
Type (Application) Flat Washer Sales Unit Low Quantity (can be purchased from one) Material: Stainless Steel SUS316L
Surface Treatment (Detailed) No