1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

SUS316 Spring Washers (Part Number)

SUS316 Spring Washers
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 20.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It has more excellent corrosion resistance than SUS304. Shipment from 1 pc. is available as needed.

EN 1.4401 Equiv. Spring Washers:Related Image

[ M ]Material: SUS316L
Strength Class: SSCB A4-70
RSSCB A4-50 Equivalent

Specifications

Part Number
SSSLW8
■SUS316L Spring Washers
Part NumberdDt
TypeNo.
SSSLW33.15.90.7
44.17.61.0
55.19.21.3
66.112.21.5
88.215.42.0
1010.218.42.5
1212.221.53.0

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SSSLW3
SSSLW4
SSSLW5
SSSLW6
SSSLW8
SSSLW10
SSSLW12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)

฿ 20.48

WASHERS 1 Piece(s) Available Same day 103.130.7

฿ 20.48

WASHERS 1 Piece(s) Available Same day 104.141

฿ 22.18

WASHERS 1 Piece(s) Available Same day 105.151.3

฿ 22.18

WASHERS 1 Piece(s) Available Same day 106.161.5

฿ 23.89

WASHERS 1 Piece(s) Available Same day 108.282

฿ 27.30

WASHERS 1 Piece(s) Same day 1010.2102.5

฿ 34.12

WASHERS 1 Piece(s) Available Same day 1012.2123

Loading...

  1. 1

More Information

EN 1.4401 Equiv. Spring Washers:Related Image
Properties of SUS316L
• SUS316L is composed of SUS304 with Molybdenum added, having high corrosion resistance.

 Testing Method
  Conforms to the cycle test method in JIS H 8502 for a complex corrosion test.

 Test Conditions
  ①Salt Water Spray Test (5%NaCl. 35°C) 2hr
  ②Dry (60°C) 4hr
  ③Wet (95%RH. 35°C) 2hr
One cycle takes 8 hrs.
 

Basic Information

Material Stainless Steel Surface Treatment No Type Spring Washer
Type (Application) Spring Washer Sales Unit Low Quantity (can be purchased from one) Type Spring Washers Standard
Material: Stainless Steel SUS316L Surface Treatment (Detailed) No