1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Shims - Round Hole

Square Shims - Round Hole
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

You can freely specify the square shim round hole type in 1mm increments of outer diameter and 0.1mm increments of hole position.

Square Shims/Configurable/Round Hole:Related Image
Machining Conditions of
Round Hole Type
[ ! ]f ≥2 [ ! ] a≥2
[ ! ]m≥2 [ ! ]n≥2
[ ! ]h≥2

Part Number[ M ]Material[ H ]Hardness[ T ]Tolerance by Thickness
One Round HoleTwo Round HolesThree Round Holes0.050.1 0.2 0.3 0.5 1.0 2.0 3.0
ASACRASFCRASCCRSPCC Equivalent--±0.03±0.04±0.06±0.11±0.17-
ASACBASFCBASCCBBrass (C2801P or C2680P)-±0.005±0.02±0.03±0.04±0.05±0.08±0.12±0.15
ASACSASFCSASCCST=0.05~1.0
T=2.0, 3.0
SUS304H
SUS304
370~430HV
-
±0.005±0.02±0.03±0.035±0.04±0.05±0.20±0.25

Specifications

Part Number-A-B-T-D-E-C-P
ASACR
ASCCS
-
-
A50
A120
-
-
B25
B15
-
-
T0.1
T3.0
-
-
D7.5
D10
-
-
E25
E15
-
-
C11
C7

-

P45
Part Number1mm IncrementT0.1mm Increment
TypeABDECP
 SPCC EquivalentBrassSUS304(H)10~15010~150(0.05)
0.1
0.2
0.3
0.5
1.0
2.0
(3.0)
3~100D/2+2~D/2+2
~
B-(D/2+2)
[ ! ]For One Hole Type, specification of P is not necessary.
One HoleASACRASACBASACS
Two HolesASFCRASFCBASFCS15~20010~200D+2~
Three HolesASCCRASCCBASCCS
[ ! ]SPCC Equivalent is not available for T (0.05) and T (3.0).

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
ASACB-A[10-150/1]-B[10-150/1]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1,​2,​3]-D[3-100/0.1]-E[3.5-142.1/0.1]-C[0-95/0.1]
ASACR-A[10-150/1]-B[10-150/1]-T[0.1,​0.2,​0.3,​0.5,​1,​2]-D[3-100/0.1]-E[3.5-142.1/0.1]-C[0-95/0.1]
ASACS-A[10-150/1]-B[10-150/1]-T[0.05,​0.1,​0.15,​0.2,​0.3,​0.5,​1,​2,​3]-D[3-100/0.1]-E[3.5-142.1/0.1]-C[0-146.5/0.1]
ASCCB-A[15-200/1]-B[10-200/1]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1,​2,​3]-D[3-100/0.1]-E[3.5-150/0.1]-C[0-150/0.1]-P[5-150/0.1]
ASCCR-A[15-200/1]-B[10-200/1]-T[0.1,​0.2,​0.3,​0.5,​1,​2]-D[3-100/0.1]-E[3.5-150/0.1]-C[0-95/0.1]-P[5-150/0.1]
ASCCS-A[15-200/1]-B[10-200/1]-T[0.05,​0.1,​0.15,​0.2,​0.3,​0.5,​1,​2,​3]-D[3-100/0.1]-E[3.5-150/0.1]-C[0-95/0.1]-P[5-150/0.1]
ASFCB-A[15-200/1]-B[10-200/1]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1,​2,​3]-D[3-100/0.1]-E[3.5-142.1/0.1]-C[0-95/0.1]-P[5-184.2/0.1]
ASFCR-A[15-200/1]-B[10-200/1]-T[0.1,​0.2,​0.3,​0.5,​1,​2]-D[3-100/0.1]-E[3.5-142.1/0.1]-C[0-95/0.1]-P[5-184.2/0.1]
ASFCS-A[15-200/1]-B[10-200/1]-T[0.05,​0.1,​0.15,​0.2,​0.3,​0.5,​1,​2,​3]-D[3-100/0.1]-E[3.5-142.1/0.1]-C[0-95/0.1]-P[5-200.2/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Number of Slotted, Round Holes A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
P
(mm)
T
(mm)

-

SHIMS 1 Piece(s) 3 Day(s) 10Brass (C2801P or C2680P)One Round Hole10 ~ 15010 ~ 1500 ~ 953 ~ 1003.5 ~ 142.1-0.05 ~ 3

-

SHIMS 1 Piece(s) 3 Day(s) 10SPCC EquivalentOne Round Hole10 ~ 15010 ~ 1500 ~ 953 ~ 1003.5 ~ 142.1-0.1 ~ 2

-

SHIMS 1 Piece(s) 3 Day(s) 10SUS304H or SUS304One Round Hole10 ~ 15010 ~ 1500 ~ 146.53 ~ 1003.5 ~ 142.1-0.05 ~ 3

-

SHIMS 1 Piece(s) 3 Day(s) 10Brass (C2801P or C2680P)Three Round Holes15 ~ 20010 ~ 2000 ~ 1503 ~ 1003.5 ~ 1505 ~ 1500.05 ~ 3

-

SHIMS 1 Piece(s) 3 Day(s) 10SPCC EquivalentThree Round Holes15 ~ 20010 ~ 2000 ~ 953 ~ 1003.5 ~ 1505 ~ 1500.1 ~ 2

-

SHIMS 1 Piece(s) 3 Day(s) 10SUS304H or SUS304Three Round Holes15 ~ 20010 ~ 2000 ~ 953 ~ 1003.5 ~ 1505 ~ 1500.05 ~ 3

-

SHIMS 1 Piece(s) 3 Day(s) 10Brass (C2801P or C2680P)Two Round Holes15 ~ 20010 ~ 2000 ~ 953 ~ 1003.5 ~ 142.15 ~ 184.20.05 ~ 3

-

SHIMS 1 Piece(s) 3 Day(s) 10SPCC EquivalentTwo Round Holes15 ~ 20010 ~ 2000 ~ 953 ~ 1003.5 ~ 142.15 ~ 184.20.1 ~ 2

-

SHIMS 1 Piece(s) 3 Day(s) 10SUS304H or SUS304Two Round Holes15 ~ 20010 ~ 2000 ~ 953 ~ 1003.5 ~ 142.15 ~ 200.20.05 ~ 3

Loading...

  1. 1
 

Basic Information

Rectangular Shim Type Round Hole Type