1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Shims - Slotted Hole

Square Shims - Slotted Hole
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

You can specify the outer diameter of the cutout hole in 1mm increments and the hole position in 0.1mm increments.

Square Shims/Configurable/Slotted Hole:Related Image
Machining Conditions of Slotted Hole Type
[ ! ]f≥3 [ ! ]a≥3
[ ! ] m≥3 [ ! ]n≥3

Part Number[ M ]Material[ H ]Hardness[ T ]Tolerance by Thickness
One SlotTwo SlotsThree Slots0.050.1 0.2 0.3 0.5 1.0 2.0 3.0
ASAFRASFFRASCFRSPCC Equivalent--±0.03±0.04±0.06±0.11±0.17-
ASAFBASFFBASCFBBrass (C2801P or C2680P)-±0.005±0.02±0.03±0.04±0.05±0.08±0.12±0.15
ASAFSASFFSASCFST=0.05~1.0
T=2.0, 3.0
SUS304H
SUS304
370~430HV
-
±0.005±0.02±0.03±0.035±0.04±0.05±0.20±0.25

Specifications

Part Number-A-B-T-Q-E-C-P
ASFFB-A100-B25-T1.0-Q12-E15-C12-P70
Part Number1mm IncrementT0.1mm Increment
TypeABQECP
 SPCC EquivalentBrassSUS304(H)10~15010~150(0.05)
0.1
0.2
0.3
0.5
1.0
2.0
(3.0)
3~31Q/2+3~0
~
B-(Q/2+3)
[ ! ]For One Hole Type, specification of P is not necessary.
One HoleASAFRASAFBASAFS
Two HolesASFFRASFFBASFFS16~20010~200Q+3~
Three HolesASCFRASCFBASCFS
[ ! ]SPCC Equivalent is not available for T(0.05) and T(3.0).

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
ASAFB-A[10-150/1]-B[10-150/1]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1,​2,​3]-Q[3-31/0.1]-E[4.5-142.1/0.1]-C[0-135/0.1]
ASAFR-A[10-150/1]-B[10-150/1]-T[0.1,​0.2,​0.3,​0.5,​1,​2]-Q[3-31/0.1]-E[4.5-142.1/0.1]-C[0-135/0.1]
ASAFS-A[10-150/1]-B[10-150/1]-T[0.05,​0.1,​0.15,​0.2,​0.3,​0.5,​1,​2,​3]-Q[3-31/0.1]-E[4.5-142.1/0.1]-C[0-150/0.1]
ASCFB-A[16-200/1]-B[10-200/1]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1,​2,​3]-Q[3-31/0.1]-E[4.5-142.1/0.1]-C[0-194.1/0.1]-P[6-134.2/0.1]
ASCFR-A[16-200/1]-B[10-200/1]-T[0.1,​0.2,​0.3,​0.5,​1,​2]-Q[3-31/0.1]-E[4.5-142.1/0.1]-C[0-194.1/0.1]-P[6-134.2/0.1]
ASCFS-A[16-200/1]-B[10-200/1]-T[0.05,​0.1,​0.15,​0.2,​0.3,​0.5,​1,​2,​3]-Q[3-31/0.1]-E[4.5-142.1/0.1]-C[0-194.1/0.1]-P[6-134.2/0.1]
ASFFB-A[16-200/1]-B[10-200/1]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1,​2,​3]-Q[3-31/0.1]-E[4.5-142.1/0.1]-C[0-194.1/0.1]-P[6-188.2/0.1]
ASFFR-A[16-200/1]-B[10-200/1]-T[0.1,​0.2,​0.3,​0.5,​1,​2]-Q[3-31/0.1]-E[4.5-142.1/0.1]-C[0-194.1/0.1]-P[6-188.2/0.1]
ASFFS-A[16-200/1]-B[10-200/1]-T[0.05,​0.1,​0.15,​0.2,​0.3,​0.5,​1,​2,​3]-Q[3-31/0.1]-E[4.5-142.1/0.1]-C[0-194.1/0.1]-P[6-188.2/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Number of Slotted, Round Holes A
(mm)
B
(mm)
C
(mm)
E
(mm)
P
(mm)
Q
(mm)
T
(mm)

-

SHIMS 1 Piece(s) 3 Day(s) 10Brass (C2801P or C2680P)One Slot10 ~ 15010 ~ 1500 ~ 1354.5 ~ 142.1-3 ~ 310.05 ~ 3

-

SHIMS 1 Piece(s) 3 Day(s) 10SPCC EquivalentOne Slot10 ~ 15010 ~ 1500 ~ 1354.5 ~ 142.1-3 ~ 310.1 ~ 2

-

SHIMS 1 Piece(s) 3 Day(s) 10SUS304H or SUS304One Slot10 ~ 15010 ~ 1500 ~ 1504.5 ~ 142.1-3 ~ 310.05 ~ 3

-

SHIMS 1 Piece(s) 3 Day(s) 10Brass (C2801P or C2680P)Three Slots16 ~ 20010 ~ 2000 ~ 194.14.5 ~ 142.16 ~ 134.23 ~ 310.05 ~ 3

-

SHIMS 1 Piece(s) 3 Day(s) 10SPCC EquivalentThree Slots16 ~ 20010 ~ 2000 ~ 194.14.5 ~ 142.16 ~ 134.23 ~ 310.1 ~ 2

-

SHIMS 1 Piece(s) 3 Day(s) 10SUS304H or SUS304Three Slots16 ~ 20010 ~ 2000 ~ 194.14.5 ~ 142.16 ~ 134.23 ~ 310.05 ~ 3

-

SHIMS 1 Piece(s) 3 Day(s) 10Brass (C2801P or C2680P)Two Slots16 ~ 20010 ~ 2000 ~ 194.14.5 ~ 142.16 ~ 188.23 ~ 310.05 ~ 3

-

SHIMS 1 Piece(s) 3 Day(s) 10SPCC EquivalentTwo Slots16 ~ 20010 ~ 2000 ~ 194.14.5 ~ 142.16 ~ 188.23 ~ 310.1 ~ 2

-

SHIMS 1 Piece(s) 3 Day(s) 10SUS304H or SUS304Two Slots16 ~ 20010 ~ 2000 ~ 194.14.5 ~ 142.16 ~ 188.23 ~ 310.05 ~ 3

Loading...

  1. 1
 

Basic Information

Rectangular Shim Type Slotted Hole Type