(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
prop clamp that allows you to adjust the height while preventing rotation by combining it with a square pipe and stand bracket square hole.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories |
BLQQD | S45C | Black Oxide | Hex Socket Head Cap Screw |
NLQQD | Electroless Nickel Plating | ||
ALQQD | A6063 | Black Anodize | |
HLQQD | Clear Anodize | ||
SLQQD | SUS304 | - |
Part Number |
SLQQD10 |
Part Number | D1H7 | A | B | C | E | F | H | S | M (Coarse) | d | W | |||
Type | DD8 | |||||||||||||
Square & Square, Perpendicular Configuration BLQQD NLQQD ALQQD HLQQD SLQQD | 10 | +0.077 +0.050 | 10 | +0.015 0 | 45 | 16 | 16 | 15 | 15 | 9 | - | M5 | 5.5 | 2 |
12 | +0.077 +0.050 | 12 | +0.018 0 | 49 | 16 | 16 | 16 | 17 | 10 | - | M5 | 5.5 | 2 | |
15 | +0.077 +0.050 | 15 | +0.018 0 | 57 | 22 | 22 | 18 | 21 | 12 | 11 | M5 | 5.5 | 2 | |
20 | +0.098 +0.065 | 20 | +0.021 0 | 69 | 28 | 28 | 22 | 25 | 15 | 14 | M6 | 6.6 | 2 | |
25 | +0.098 +0.065 | 25 | +0.021 0 | 83 | 32 | 32 | 25 | 33 | 18 | 16 | M6 | 6.6 | 2 | |
[ ! ]The tolerance of DD8 and D1H7 are the tolerances before slitting. [ ! ]Recommended DD8 tolerance of fitting shafts and D1H7 tolerance of fitting shafts are 0~-0.12 and g6 and g8 respectively. Tightening with a long wrench is recommended. |
Part Number |
---|
ALQQD10 |
ALQQD12 |
ALQQD15 |
ALQQD20 |
ALQQD25 |
BLQQD10 |
BLQQD12 |
BLQQD15 |
BLQQD20 |
BLQQD25 |
HLQQD10 |
HLQQD12 |
HLQQD15 |
HLQQD20 |
HLQQD25 |
NLQQD10 |
NLQQD12 |
NLQQD15 |
NLQQD20 |
NLQQD25 |
SLQQD10 |
SLQQD12 |
SLQQD15 |
SLQQD20 |
SLQQD25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Post Dia. (mm) | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|
฿ 598.00 | STRUT CLAMPS | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | [Aluminum] A6063 | Black Anodizing | |
฿ 615.80 | STRUT CLAMPS | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | [Aluminum] A6063 | Black Anodizing | |
฿ 1,028.70 | STRUT CLAMPS | 1 Piece(s) | Available | 5 Day(s) | 10 | 15 | [Aluminum] A6063 | Black Anodizing | |
฿ 1,174.64 | STRUT CLAMPS | 1 Piece(s) | Available | 3 Day(s) | 10 | 20 | [Aluminum] A6063 | Black Anodizing | |
฿ 1,281.42 | STRUT CLAMPS | 1 Piece(s) | Available | 5 Day(s) | 10 | 25 | [Aluminum] A6063 | Black Anodizing | |
฿ 825.81 | STRUT CLAMP | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | [Steel] S45C | Black Oxide | |
฿ 897.00 | STRUT CLAMP | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | [Steel] S45C | Black Oxide | |
฿ 1,156.84 | STRUT CLAMP | 1 Piece(s) | Available | 5 Day(s) | 10 | 15 | [Steel] S45C | Black Oxide | |
฿ 1,416.69 | STRUT CLAMP | 1 Piece(s) | Available | 5 Day(s) | 10 | 20 | [Steel] S45C | Black Oxide | |
฿ 1,548.39 | STRUT CLAMP | 1 Piece(s) | Available | 5 Day(s) | 10 | 25 | [Steel] S45C | Black Oxide | |
฿ 598.00 | STRUT CLAMPS | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | [Aluminum] A6063 | White Anodizing | |
฿ 615.80 | STRUT CLAMPS | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | [Aluminum] A6063 | White Anodizing | |
฿ 1,028.70 | STRUT CLAMPS | 1 Piece(s) | Available | 5 Day(s) | 10 | 15 | [Aluminum] A6063 | White Anodizing | |
฿ 1,174.64 | STRUT CLAMPS | 1 Piece(s) | Available | Same day | 10 | 20 | [Aluminum] A6063 | White Anodizing | |
฿ 1,281.42 | STRUT CLAMPS | 1 Piece(s) | Available | 5 Day(s) | 10 | 25 | [Aluminum] A6063 | White Anodizing | |
฿ 897.00 | STRUT CLAMP | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | [Steel] S45C | Electroless Nickel Plating | |
฿ 968.19 | STRUT CLAMP | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | [Steel] S45C | Electroless Nickel Plating | |
฿ 1,324.14 | STRUT CLAMP | 1 Piece(s) | Available | 5 Day(s) | 10 | 15 | [Steel] S45C | Electroless Nickel Plating | |
฿ 1,487.88 | STRUT CLAMP | 1 Piece(s) | Available | 5 Day(s) | 10 | 20 | [Steel] S45C | Electroless Nickel Plating | |
฿ 1,619.58 | STRUT CLAMP | 1 Piece(s) | Available | 5 Day(s) | 10 | 25 | [Steel] S45C | Electroless Nickel Plating | |
฿ 1,494.99 | STRUT CLAMPS | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | [Stainless Steel] SUS304 | Not Provided | |
฿ 1,601.78 | STRUT CLAMPS | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | [Stainless Steel] SUS304 | Not Provided | |
฿ 1,793.99 | STRUT CLAMPS | 1 Piece(s) | Available | 5 Day(s) | 10 | 15 | [Stainless Steel] SUS304 | Not Provided | |
฿ 2,000.44 | STRUT CLAMPS | 1 Piece(s) | Available | 5 Day(s) | 10 | 20 | [Stainless Steel] SUS304 | Not Provided | |
฿ 2,128.59 | STRUT CLAMPS | 1 Piece(s) | Available | 5 Day(s) | 10 | 25 | [Stainless Steel] SUS304 | Not Provided |
Loading...
Combined-Post Dia. | Equal Dia. | Type | Perpendicular | Post Shape | Flange Type |
---|
How can we improve?
How can we improve?