1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Device Stands - Round Flanged Set, Through Holes (Solid)

Device Stands - Round Flanged Set, Through Holes (Solid)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A set of a round flange type device mounting strut and a stand.

Device Stands/Round Flanged/Through Holes/Solid:Related Image

■Sets (Posts + Brackets)
TypePostBracketAccessories
Round FlangedSquare Flanged, Dowel HolesMaterial HardnessSurface TreatmentMaterialSurface Treatment
CSTNCSPNS45C Equivalent Induction Hardened-FC250Black oxide or Phosphate Conversion CoatSet Screw
Hex Socket Head Screw
MCSTNMCSPNS45C EquivalentElectroless Nickel Plating
SCSTNSCSPNSUS304-
CSTNM-S45C Equivalent Induction HardenedElectroless Nickel PlatingFC250Electroless Nickel Plating
MCSTNMS45C Equivalent
SCSTNMSUS304-
* Dowel Hole Type includes dowel pins.
* Surface Induction Hardened (Post): 58HRC ~, Depth 1.0 ~ 1.5
* There may be no electroless nickel plating at ends and grooves of posts.
* For Hex Socket Head Cap Screws, a black oxide bracket matches a black oxide screw, and an electroless nickel plating bracket matches a trivalent chromate screw.
 

Specifications

Part Number-L
MCSPN50-500
Part NumberL
1mm Increment
AD1HTP.C.D.KJMBracket with Dowel HolesAccessories
Hex Socket Head Cap Screws
TypeDg6PH7 Included Dowel Pin (2 pcs.) Tolerance m6
Tolerance
Set
(Solid)
CSTN
MCSTN
SCSTN
CSTNM
MCSTNM
SCSTNM


(Rods with Dowel Holes)
CSPN
MCSPN
SCSPN
10-0.005
-0.014
50~2505626351218434.511M46+0.012
0
MSTM6-20M4-20x4 pcs.
12-0.006
-0.017
50~3006828351218515.513M46+0.012
0
MSTM6-20M5-20x4 pcs.
15-0.006
-0.017
75~3507531401220566.615M56+0.012
0
MSTM6-20M6-25x4 pcs.
20-0.007
-0.020
75~4008640451225656.615M56+0.012
0
MSTM6-20M6-25x4 pcs.
25-0.007
-0.020
75~4501004550123075918M68+0.015
0
MSTM8-20M8-25x4 pcs.
30-0.007
-0.020
100~4501065060123080918M68+0.015
0
MSTM8-20M8-25x4 pcs.
35-0.009
-0.025
125~500118557015 40901120M810+0.015
0
MSTM10-30M10-35x4 pcs.
40-0.009
-0.025
150~500125608015 40951120M810+0.015
0
MSTM10-30M10-35x4 pcs.
50-0.009
-0.025
200~6001407010015 501061424M1010+0.015
0
MSTM10-30M12-35x4 pcs.

Alterations

Device Stands/Round Flanged/Through Holes/Solid:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CSPN10-[50-250/1]
CSPN12-[50-300/1]
CSPN15-[75-350/1]
CSPN20-[75-400/1]
CSPN25-[75-450/1]
CSPN30-[100-450/1]
CSPN35-[125-500/1]
CSPN40-[150-500/1]
CSPN50-[200-600/1]
CSTN10-[50-250/1]
CSTN12-[50-300/1]
CSTN15-[75-350/1]
CSTN20-[75-400/1]
CSTN25-[75-450/1]
CSTN30-[100-450/1]
CSTN35-[125-500/1]
CSTN40-[150-500/1]
CSTN50-[200-600/1]
CSTNM10-[50-250/1]
CSTNM12-[50-300/1]
CSTNM15-[75-350/1]
CSTNM20-[75-400/1]
CSTNM25-[75-450/1]
CSTNM30-[100-450/1]
CSTNM35-[125-500/1]
CSTNM40-[150-500/1]
CSTNM50-[200-600/1]
MCSPN10-[50-250/1]
MCSPN12-[50-300/1]
MCSPN15-[75-350/1]
MCSPN20-[75-400/1]
MCSPN25-[75-450/1]
MCSPN30-[100-450/1]
MCSPN35-[125-500/1]
MCSPN40-[150-500/1]
MCSPN50-[200-600/1]
MCSTN10-[50-250/1]
MCSTN12-[50-300/1]
MCSTN15-[75-350/1]
MCSTN20-[75-400/1]
MCSTN25-[75-450/1]
MCSTN30-[100-450/1]
MCSTN35-[125-500/1]
MCSTN40-[150-500/1]
MCSTN50-[200-600/1]
MCSTNM10-[50-250/1]
MCSTNM12-[50-300/1]
MCSTNM15-[75-350/1]
MCSTNM20-[75-400/1]
MCSTNM25-[75-450/1]
MCSTNM30-[100-450/1]
MCSTNM35-[125-500/1]
MCSTNM40-[150-500/1]
MCSTNM50-[200-600/1]
SCSPN10-[50-250/1]
SCSPN12-[50-300/1]
SCSPN15-[75-350/1]
SCSPN20-[75-400/1]
SCSPN25-[75-450/1]
SCSPN30-[100-450/1]
SCSPN35-[125-500/1]
SCSPN40-[150-500/1]
SCSPN50-[200-600/1]
SCSTN10-[50-250/1]
SCSTN12-[50-300/1]
SCSTN15-[75-350/1]
SCSTN20-[75-400/1]
SCSTN25-[75-450/1]
SCSTN30-[100-450/1]
SCSTN35-[125-500/1]
SCSTN40-[150-500/1]
SCSTN50-[200-600/1]
SCSTNM10-[50-250/1]
SCSTNM12-[50-300/1]
SCSTNM15-[75-350/1]
SCSTNM20-[75-400/1]
SCSTNM25-[75-450/1]
SCSTNM30-[100-450/1]
SCSTNM35-[125-500/1]
SCSTNM40-[150-500/1]
SCSTNM50-[200-600/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPost Hole Dia. D
(mm)
Bracket Surface Treatment Post Material Post Surface Treatment Post Thermal Treatment Dowel Hole L
(mm)

-

STAND 1 Piece(s) 5 Day(s) 1010[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentNot ProvidedInduction HardenedProvided50 ~ 250

-

STAND 1 Piece(s) 5 Day(s) 1012[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentNot ProvidedInduction HardenedProvided50 ~ 300

-

STAND 1 Piece(s) 5 Day(s) 1015[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentNot ProvidedInduction HardenedProvided75 ~ 350

-

STAND 1 Piece(s) 5 Day(s) 1020[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentNot ProvidedInduction HardenedProvided75 ~ 400

-

STAND 1 Piece(s) 5 Day(s) 1025[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentNot ProvidedInduction HardenedProvided75 ~ 450

-

STAND 1 Piece(s) 5 Day(s) 1030[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentNot ProvidedInduction HardenedProvided100 ~ 450

-

STAND 1 Piece(s) 5 Day(s) 1035[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentNot ProvidedInduction HardenedProvided125 ~ 500

-

STAND 1 Piece(s) 5 Day(s) 1040[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentNot ProvidedInduction HardenedProvided150 ~ 500

-

STAND 1 Piece(s) 5 Day(s) 1050[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentNot ProvidedInduction HardenedProvided200 ~ 600

-

STAND 1 Piece(s) 5 Day(s) 1010[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentNot ProvidedInduction HardenedNot Provided50 ~ 250

-

STAND 1 Piece(s) 5 Day(s) 1012[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentNot ProvidedInduction HardenedNot Provided50 ~ 300

-

STAND 1 Piece(s) 5 Day(s) 1015[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentNot ProvidedInduction HardenedNot Provided75 ~ 350

-

STAND 1 Piece(s) 5 Day(s) 1020[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentNot ProvidedInduction HardenedNot Provided75 ~ 400

-

STAND 1 Piece(s) 5 Day(s) 1025[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentNot ProvidedInduction HardenedNot Provided75 ~ 450

-

STAND 1 Piece(s) 5 Day(s) 1030[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentNot ProvidedInduction HardenedNot Provided100 ~ 450

-

STAND 1 Piece(s) 5 Day(s) 1035[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentNot ProvidedInduction HardenedNot Provided125 ~ 500

-

STAND 1 Piece(s) 5 Day(s) 1040[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentNot ProvidedInduction HardenedNot Provided150 ~ 500

-

STAND 1 Piece(s) 5 Day(s) 1050[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentNot ProvidedInduction HardenedNot Provided200 ~ 600

-

STAND 1 Piece(s) 5 Day(s) 1010Electroless Nickel PlatingS45C EquivalentElectroless Nickel PlatingInduction HardenedNot Provided50 ~ 250

-

STAND 1 Piece(s) 5 Day(s) 1012Electroless Nickel PlatingS45C EquivalentElectroless Nickel PlatingInduction HardenedNot Provided50 ~ 300

-

STAND 1 Piece(s) 5 Day(s) 1015Electroless Nickel PlatingS45C EquivalentElectroless Nickel PlatingInduction HardenedNot Provided75 ~ 350

-

STAND 1 Piece(s) 5 Day(s) 1020Electroless Nickel PlatingS45C EquivalentElectroless Nickel PlatingInduction HardenedNot Provided75 ~ 400

-

STAND 1 Piece(s) 5 Day(s) 1025Electroless Nickel PlatingS45C EquivalentElectroless Nickel PlatingInduction HardenedNot Provided75 ~ 450

-

STAND 1 Piece(s) 5 Day(s) 1030Electroless Nickel PlatingS45C EquivalentElectroless Nickel PlatingInduction HardenedNot Provided100 ~ 450

-

STAND 1 Piece(s) 5 Day(s) 1035Electroless Nickel PlatingS45C EquivalentElectroless Nickel PlatingInduction HardenedNot Provided125 ~ 500

-

STAND 1 Piece(s) 5 Day(s) 1040Electroless Nickel PlatingS45C EquivalentElectroless Nickel PlatingInduction HardenedNot Provided150 ~ 500

-

STAND 1 Piece(s) 5 Day(s) 1050Electroless Nickel PlatingS45C EquivalentElectroless Nickel PlatingInduction HardenedNot Provided200 ~ 600

-

STAND 1 Piece(s) 5 Day(s) 1010[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentElectroless Nickel PlatingNot ProvidedProvided50 ~ 250

-

STAND 1 Piece(s) 5 Day(s) 1012[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentElectroless Nickel PlatingNot ProvidedProvided50 ~ 300

-

STAND 1 Piece(s) 5 Day(s) 1015[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentElectroless Nickel PlatingNot ProvidedProvided75 ~ 350

-

STAND 1 Piece(s) 5 Day(s) 1020[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentElectroless Nickel PlatingNot ProvidedProvided75 ~ 400

-

STAND 1 Piece(s) 5 Day(s) 1025[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentElectroless Nickel PlatingNot ProvidedProvided75 ~ 450

-

STAND 1 Piece(s) 5 Day(s) 1030[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentElectroless Nickel PlatingNot ProvidedProvided100 ~ 450

-

STAND 1 Piece(s) 5 Day(s) 1035[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentElectroless Nickel PlatingNot ProvidedProvided125 ~ 500

-

STAND 1 Piece(s) 5 Day(s) 1040[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentElectroless Nickel PlatingNot ProvidedProvided150 ~ 500

-

STAND 1 Piece(s) 5 Day(s) 1050[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentElectroless Nickel PlatingNot ProvidedProvided200 ~ 600

-

STAND 1 Piece(s) 5 Day(s) 1010[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentElectroless Nickel PlatingNot ProvidedNot Provided50 ~ 250

-

STAND 1 Piece(s) 5 Day(s) 1012[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentElectroless Nickel PlatingNot ProvidedNot Provided50 ~ 300

-

STAND 1 Piece(s) 5 Day(s) 1015[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentElectroless Nickel PlatingNot ProvidedNot Provided75 ~ 350

-

STAND 1 Piece(s) 5 Day(s) 1020[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentElectroless Nickel PlatingNot ProvidedNot Provided75 ~ 400

-

STAND 1 Piece(s) 5 Day(s) 1025[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentElectroless Nickel PlatingNot ProvidedNot Provided75 ~ 450

-

STAND 1 Piece(s) 5 Day(s) 1030[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentElectroless Nickel PlatingNot ProvidedNot Provided100 ~ 450

-

STAND 1 Piece(s) 5 Day(s) 1035[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentElectroless Nickel PlatingNot ProvidedNot Provided125 ~ 500

-

STAND 1 Piece(s) 5 Day(s) 1040[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentElectroless Nickel PlatingNot ProvidedNot Provided150 ~ 500

-

STAND 1 Piece(s) 5 Day(s) 1050[Black Oxide] Black Oxide or Phosphate Conversion CoatingS45C EquivalentElectroless Nickel PlatingNot ProvidedNot Provided200 ~ 600

-

STAND 1 Piece(s) 5 Day(s) 1010Electroless Nickel PlatingS45C EquivalentElectroless Nickel PlatingNot ProvidedNot Provided50 ~ 250

-

STAND 1 Piece(s) 5 Day(s) 1012Electroless Nickel PlatingS45C EquivalentElectroless Nickel PlatingNot ProvidedNot Provided50 ~ 300

-

STAND 1 Piece(s) 5 Day(s) 1015Electroless Nickel PlatingS45C EquivalentElectroless Nickel PlatingNot ProvidedNot Provided75 ~ 350

-

STAND 1 Piece(s) 5 Day(s) 1020Electroless Nickel PlatingS45C EquivalentElectroless Nickel PlatingNot ProvidedNot Provided75 ~ 400

-

STAND 1 Piece(s) 5 Day(s) 1025Electroless Nickel PlatingS45C EquivalentElectroless Nickel PlatingNot ProvidedNot Provided75 ~ 450

-

STAND 1 Piece(s) 5 Day(s) 1030Electroless Nickel PlatingS45C EquivalentElectroless Nickel PlatingNot ProvidedNot Provided100 ~ 450

-

STAND 1 Piece(s) 5 Day(s) 1035Electroless Nickel PlatingS45C EquivalentElectroless Nickel PlatingNot ProvidedNot Provided125 ~ 500

-

STAND 1 Piece(s) 5 Day(s) 1040Electroless Nickel PlatingS45C EquivalentElectroless Nickel PlatingNot ProvidedNot Provided150 ~ 500

-

STAND 1 Piece(s) 5 Day(s) 1050Electroless Nickel PlatingS45C EquivalentElectroless Nickel PlatingNot ProvidedNot Provided200 ~ 600

-

STAND 1 Piece(s) 5 Day(s) 1010[Black Oxide] Black Oxide or Phosphate Conversion CoatingSUS304Not ProvidedNot ProvidedProvided50 ~ 250

-

STAND 1 Piece(s) 5 Day(s) 1012[Black Oxide] Black Oxide or Phosphate Conversion CoatingSUS304Not ProvidedNot ProvidedProvided50 ~ 300

-

STAND 1 Piece(s) 5 Day(s) 1015[Black Oxide] Black Oxide or Phosphate Conversion CoatingSUS304Not ProvidedNot ProvidedProvided75 ~ 350

-

STAND 1 Piece(s) 5 Day(s) 1020[Black Oxide] Black Oxide or Phosphate Conversion CoatingSUS304Not ProvidedNot ProvidedProvided75 ~ 400

-

STAND 1 Piece(s) 5 Day(s) 1025[Black Oxide] Black Oxide or Phosphate Conversion CoatingSUS304Not ProvidedNot ProvidedProvided75 ~ 450

-

STAND 1 Piece(s) 5 Day(s) 1030[Black Oxide] Black Oxide or Phosphate Conversion CoatingSUS304Not ProvidedNot ProvidedProvided100 ~ 450

-

STAND 1 Piece(s) 5 Day(s) 1035[Black Oxide] Black Oxide or Phosphate Conversion CoatingSUS304Not ProvidedNot ProvidedProvided125 ~ 500

-

STAND 1 Piece(s) 5 Day(s) 1040[Black Oxide] Black Oxide or Phosphate Conversion CoatingSUS304Not ProvidedNot ProvidedProvided150 ~ 500

-

STAND 1 Piece(s) 5 Day(s) 1050[Black Oxide] Black Oxide or Phosphate Conversion CoatingSUS304Not ProvidedNot ProvidedProvided200 ~ 600

-

STAND 1 Piece(s) 5 Day(s) 1010[Black Oxide] Black Oxide or Phosphate Conversion CoatingSUS304Not ProvidedNot ProvidedNot Provided50 ~ 250

-

STAND 1 Piece(s) 5 Day(s) 1012[Black Oxide] Black Oxide or Phosphate Conversion CoatingSUS304Not ProvidedNot ProvidedNot Provided50 ~ 300

-

STAND 1 Piece(s) 5 Day(s) 1015[Black Oxide] Black Oxide or Phosphate Conversion CoatingSUS304Not ProvidedNot ProvidedNot Provided75 ~ 350

-

STAND 1 Piece(s) 5 Day(s) 1020[Black Oxide] Black Oxide or Phosphate Conversion CoatingSUS304Not ProvidedNot ProvidedNot Provided75 ~ 400

-

STAND 1 Piece(s) 5 Day(s) 1025[Black Oxide] Black Oxide or Phosphate Conversion CoatingSUS304Not ProvidedNot ProvidedNot Provided75 ~ 450

-

STAND 1 Piece(s) 5 Day(s) 1030[Black Oxide] Black Oxide or Phosphate Conversion CoatingSUS304Not ProvidedNot ProvidedNot Provided100 ~ 450

-

STAND 1 Piece(s) 5 Day(s) 1035[Black Oxide] Black Oxide or Phosphate Conversion CoatingSUS304Not ProvidedNot ProvidedNot Provided125 ~ 500

-

STAND 1 Piece(s) 5 Day(s) 1040[Black Oxide] Black Oxide or Phosphate Conversion CoatingSUS304Not ProvidedNot ProvidedNot Provided150 ~ 500

-

STAND 1 Piece(s) 5 Day(s) 1050[Black Oxide] Black Oxide or Phosphate Conversion CoatingSUS304Not ProvidedNot ProvidedNot Provided200 ~ 600

-

STAND 1 Piece(s) 5 Day(s) 1010Electroless Nickel PlatingSUS304Not ProvidedNot ProvidedNot Provided50 ~ 250

-

STAND 1 Piece(s) 5 Day(s) 1012Electroless Nickel PlatingSUS304Not ProvidedNot ProvidedNot Provided50 ~ 300

-

STAND 1 Piece(s) 5 Day(s) 1015Electroless Nickel PlatingSUS304Not ProvidedNot ProvidedNot Provided75 ~ 350

-

STAND 1 Piece(s) 5 Day(s) 1020Electroless Nickel PlatingSUS304Not ProvidedNot ProvidedNot Provided75 ~ 400

-

STAND 1 Piece(s) 5 Day(s) 1025Electroless Nickel PlatingSUS304Not ProvidedNot ProvidedNot Provided75 ~ 450

-

STAND 1 Piece(s) 5 Day(s) 1030Electroless Nickel PlatingSUS304Not ProvidedNot ProvidedNot Provided100 ~ 450

-

STAND 1 Piece(s) 5 Day(s) 1035Electroless Nickel PlatingSUS304Not ProvidedNot ProvidedNot Provided125 ~ 500

-

STAND 1 Piece(s) 5 Day(s) 1040Electroless Nickel PlatingSUS304Not ProvidedNot ProvidedNot Provided150 ~ 500

-

STAND 1 Piece(s) 5 Day(s) 1050Electroless Nickel PlatingSUS304Not ProvidedNot ProvidedNot Provided200 ~ 600

Loading...

  1. 1

Example

Device Stands/Round Flanged/Through Holes/Solid:Related Image
 

Basic Information

Separate/Set Item Set Mounting Direction Vertical Mounting Stand-Up Bracket Type Round Flanged
Post Shape Round Post Type Solid Bracket Material FC250
Post Fixing Method Set Screw Mounting Hole Shape Counterbored Hole Post Fixing Accessories Set Screws
Sale Type Set