Device Stands - Compact Through Hole Type (Bracket only)

Brand :
MISUMI
Caution
- [Specification Change] The materials of steel products will be changed sequentially starting in September 2025.
Please see here for details. Products before and after the change may be mixed in the same shipment, but there are no problems with use. - Please check the content on our website as the PDF does not contain the most up-to-date information.
Product Description
Bracket only for device mounting. [Material] S45C equivalent, SUS304 [Surface Treatment] Black oxide, low temperature black chrome plating, electroless nickel plating
● Bracket only


■Bracket only
| Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories |
| MFSBF | S45C Equivalent | Low Temp. Black Chrome Plating | Set Screw |
| MFSTF | Electroless Nickel Plating | ||
| MFSLF | Black Oxide | ||
| MFSS | SUS304 | - |