(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A set of device mounting struts and stands that can be installed in a space-saving manner.
Type | Post | Bracket | [ A ]Accessories | ||
[ M ]Material [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | ||
FSBNM | S45C Equivalent Induction Hardened | Electroless Nickel Plating | S45C | Low Temperature Black Chrome Plating | Set Screw |
MFSBN | S45C Equivalent | ||||
KFSBN | Black Oxide | ||||
MSFSBN | SUS304 | - | |||
FSTNM | S45C Equivalent Induction Hardened | Electroless Nickel Plating | S45C | Electroless Nickel Plating | |
MFSTN | S45C Equivalent | ||||
MSFSTN | SUS304 | - | |||
KBFSBN | S45C Equivalent | Black Oxide | S45C Equivalent | Black Oxide | |
MSFSS | SUS304 | - | SUS304 | - |
Part Number | - | L |
MFSTN15 | - | 250 |
Part Number | L 1mm Increment | A | B | F | D1 | H | T | ℓ | b | M | ||
Type | Dg6 | |||||||||||
Set (Solid) FSBNM MFSBN KFSBN MSFSBN FSTNM MFSTN MSFSTN KBFSBN MSFSS | *16 | -0.004 -0.012 | 50~150 | 33 | 18 | 23 | 14 | 20 | 6 | 12.5 | 4.5 | M4 |
8 | -0.005 -0.014 | 50~200 | 38 | 20 | 26 | 16 | 30 | 8 | 15 | 4.5 | M4 | |
10 | -0.005 -0.014 | 50~250 | 40 | 22 | 28 | 18 | 35 | 8 | 18 | 4.5 | M4 | |
12 | -0.006 -0.017 | 50~300 | 46 | 24 | 32 | 20 | 35 | 8 | 18 | 5.5 | M4 | |
15 | -0.006 -0.017 | 75~350 | 56 | 29 | 40 | 25 | 40 | 8 | 20 | 6.6 | M5 | |
20 | -0.007 -0.020 | 75~400 | 63 | 34 | 46 | 30 | 45 | 10 | 25 | 6.6 | M5 | |
25 | -0.007 -0.020 | 75~450 | 78 | 41 | 56 | 37 | 50 | 10 | 30 | 9 | M6 | |
30 | -0.007 -0.020 | 100~450 | 82 | 46 | 62 | 42 | 60 | 10 | 30 | 9 | M6 |
Part Number |
---|
FSBNM8-[50-200/1] |
FSBNM10-[50-250/1] |
FSBNM12-[50-300/1] |
FSBNM15-[75-350/1] |
FSBNM20-[75-400/1] |
FSBNM25-[75-450/1] |
FSBNM30-[100-450/1] |
FSTNM6-[50-150/1] |
FSTNM8-[50-200/1] |
FSTNM10-[50-250/1] |
FSTNM12-[50-300/1] |
FSTNM15-[75-350/1] |
FSTNM20-[75-400/1] |
FSTNM25-[75-450/1] |
FSTNM30-[100-450/1] |
KBFSBN8-[50-200/1] |
KBFSBN10-[50-250/1] |
KBFSBN12-[50-300/1] |
KBFSBN15-[75-350/1] |
KBFSBN20-[75-400/1] |
KBFSBN25-[75-450/1] |
KBFSBN30-[100-450/1] |
KFSBN8-[50-200/1] |
KFSBN10-[50-250/1] |
KFSBN12-[50-300/1] |
KFSBN15-[75-350/1] |
KFSBN20-[75-400/1] |
KFSBN25-[75-450/1] |
KFSBN30-[100-450/1] |
MFSBN6-[50-150/1] |
MFSBN8-[50-200/1] |
MFSBN10-[50-250/1] |
MFSBN12-[50-300/1] |
MFSBN15-[75-350/1] |
MFSBN20-[75-400/1] |
MFSBN25-[75-450/1] |
MFSBN30-[100-450/1] |
MFSTN6-[50-150/1] |
MFSTN8-[50-200/1] |
MFSTN10-[50-250/1] |
MFSTN12-[50-300/1] |
MFSTN15-[75-350/1] |
MFSTN20-[75-400/1] |
MFSTN25-[75-450/1] |
MFSTN30-[100-450/1] |
MSFSBN8-[50-200/1] |
MSFSBN10-[50-250/1] |
MSFSBN12-[50-300/1] |
MSFSBN15-[75-350/1] |
MSFSBN20-[75-400/1] |
MSFSBN25-[75-450/1] |
MSFSBN30-[100-450/1] |
MSFSS8-[50-200/1] |
MSFSS10-[50-250/1] |
MSFSS12-[50-300/1] |
MSFSS15-[75-350/1] |
MSFSS20-[75-400/1] |
MSFSS25-[75-450/1] |
MSFSS30-[100-450/1] |
MSFSTN6-[50-150/1] |
MSFSTN8-[50-200/1] |
MSFSTN10-[50-250/1] |
MSFSTN12-[50-300/1] |
MSFSTN15-[75-350/1] |
MSFSTN20-[75-400/1] |
MSFSTN25-[75-450/1] |
MSFSTN30-[100-450/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Post Hole Dia. D (mm) | Bracket Material | Bracket Surface Treatment | Post Material | Post Surface Treatment | Post Thermal Treatment | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 8 | [Steel] S45C Equivalent | [Black Chrome Plating] Black Chrome Plating | S45C Equivalent | Electroless Nickel Plating | Induction Hardened | 50 ~ 200 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 10 | [Steel] S45C Equivalent | [Black Chrome Plating] Black Chrome Plating | S45C Equivalent | Electroless Nickel Plating | Induction Hardened | 50 ~ 250 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 12 | [Steel] S45C Equivalent | [Black Chrome Plating] Black Chrome Plating | S45C Equivalent | Electroless Nickel Plating | Induction Hardened | 50 ~ 300 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 15 | [Steel] S45C Equivalent | [Black Chrome Plating] Black Chrome Plating | S45C Equivalent | Electroless Nickel Plating | Induction Hardened | 75 ~ 350 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 20 | [Steel] S45C Equivalent | [Black Chrome Plating] Black Chrome Plating | S45C Equivalent | Electroless Nickel Plating | Induction Hardened | 75 ~ 400 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 25 | [Steel] S45C Equivalent | [Black Chrome Plating] Black Chrome Plating | S45C Equivalent | Electroless Nickel Plating | Induction Hardened | 75 ~ 450 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 30 | [Steel] S45C Equivalent | [Black Chrome Plating] Black Chrome Plating | S45C Equivalent | Electroless Nickel Plating | Induction Hardened | 100 ~ 450 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 6 | [Steel] S45C Equivalent | Electroless Nickel Plating | S45C Equivalent | Electroless Nickel Plating | Induction Hardened | 50 ~ 150 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 8 | [Steel] S45C Equivalent | Electroless Nickel Plating | S45C Equivalent | Electroless Nickel Plating | Induction Hardened | 50 ~ 200 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 10 | [Steel] S45C Equivalent | Electroless Nickel Plating | S45C Equivalent | Electroless Nickel Plating | Induction Hardened | 50 ~ 250 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 12 | [Steel] S45C Equivalent | Electroless Nickel Plating | S45C Equivalent | Electroless Nickel Plating | Induction Hardened | 50 ~ 300 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 15 | [Steel] S45C Equivalent | Electroless Nickel Plating | S45C Equivalent | Electroless Nickel Plating | Induction Hardened | 75 ~ 350 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 20 | [Steel] S45C Equivalent | Electroless Nickel Plating | S45C Equivalent | Electroless Nickel Plating | Induction Hardened | 75 ~ 400 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 25 | [Steel] S45C Equivalent | Electroless Nickel Plating | S45C Equivalent | Electroless Nickel Plating | Induction Hardened | 75 ~ 450 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 30 | [Steel] S45C Equivalent | Electroless Nickel Plating | S45C Equivalent | Electroless Nickel Plating | Induction Hardened | 100 ~ 450 | ||
- | STANDS FOR DEVICE | 1 Piece(s) | 5 Day(s) | 10 | 8 | [Steel] S45C Equivalent | [Black Oxide] Black Oxide | S45C Equivalent | Black Oxide | Not Provided | 50 ~ 200 | ||
- | STANDS FOR DEVICE | 1 Piece(s) | 5 Day(s) | 10 | 10 | [Steel] S45C Equivalent | [Black Oxide] Black Oxide | S45C Equivalent | Black Oxide | Not Provided | 50 ~ 250 | ||
- | STANDS FOR DEVICE | 1 Piece(s) | 5 Day(s) | 10 | 12 | [Steel] S45C Equivalent | [Black Oxide] Black Oxide | S45C Equivalent | Black Oxide | Not Provided | 50 ~ 300 | ||
- | STANDS FOR DEVICE | 1 Piece(s) | 5 Day(s) | 10 | 15 | [Steel] S45C Equivalent | [Black Oxide] Black Oxide | S45C Equivalent | Black Oxide | Not Provided | 75 ~ 350 | ||
- | STANDS FOR DEVICE | 1 Piece(s) | 5 Day(s) | 10 | 20 | [Steel] S45C Equivalent | [Black Oxide] Black Oxide | S45C Equivalent | Black Oxide | Not Provided | 75 ~ 400 | ||
- | STANDS FOR DEVICE | 1 Piece(s) | 5 Day(s) | 10 | 25 | [Steel] S45C Equivalent | [Black Oxide] Black Oxide | S45C Equivalent | Black Oxide | Not Provided | 75 ~ 450 | ||
- | STANDS FOR DEVICE | 1 Piece(s) | 5 Day(s) | 10 | 30 | [Steel] S45C Equivalent | [Black Oxide] Black Oxide | S45C Equivalent | Black Oxide | Not Provided | 100 ~ 450 | ||
- | BRACKET | 1 Piece(s) | 5 Day(s) | 10 | 8 | [Steel] S45C Equivalent | [Black Chrome Plating] Black Chrome Plating | S45C Equivalent | Black Oxide | Not Provided | 50 ~ 200 | ||
- | BRACKET | 1 Piece(s) | 5 Day(s) | 10 | 10 | [Steel] S45C Equivalent | [Black Chrome Plating] Black Chrome Plating | S45C Equivalent | Black Oxide | Not Provided | 50 ~ 250 | ||
- | BRACKET | 1 Piece(s) | 5 Day(s) | 10 | 12 | [Steel] S45C Equivalent | [Black Chrome Plating] Black Chrome Plating | S45C Equivalent | Black Oxide | Not Provided | 50 ~ 300 | ||
- | BRACKET | 1 Piece(s) | 5 Day(s) | 10 | 15 | [Steel] S45C Equivalent | [Black Chrome Plating] Black Chrome Plating | S45C Equivalent | Black Oxide | Not Provided | 75 ~ 350 | ||
- | BRACKET | 1 Piece(s) | 5 Day(s) | 10 | 20 | [Steel] S45C Equivalent | [Black Chrome Plating] Black Chrome Plating | S45C Equivalent | Black Oxide | Not Provided | 75 ~ 400 | ||
- | BRACKET | 1 Piece(s) | 5 Day(s) | 10 | 25 | [Steel] S45C Equivalent | [Black Chrome Plating] Black Chrome Plating | S45C Equivalent | Black Oxide | Not Provided | 75 ~ 450 | ||
- | BRACKET | 1 Piece(s) | 5 Day(s) | 10 | 30 | [Steel] S45C Equivalent | [Black Chrome Plating] Black Chrome Plating | S45C Equivalent | Black Oxide | Not Provided | 100 ~ 450 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 6 | [Steel] S45C Equivalent | [Black Chrome Plating] Black Chrome Plating | S45C Equivalent | Electroless Nickel Plating | Not Provided | 50 ~ 150 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 8 | [Steel] S45C Equivalent | [Black Chrome Plating] Black Chrome Plating | S45C Equivalent | Electroless Nickel Plating | Not Provided | 50 ~ 200 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 10 | [Steel] S45C Equivalent | [Black Chrome Plating] Black Chrome Plating | S45C Equivalent | Electroless Nickel Plating | Not Provided | 50 ~ 250 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 12 | [Steel] S45C Equivalent | [Black Chrome Plating] Black Chrome Plating | S45C Equivalent | Electroless Nickel Plating | Not Provided | 50 ~ 300 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 15 | [Steel] S45C Equivalent | [Black Chrome Plating] Black Chrome Plating | S45C Equivalent | Electroless Nickel Plating | Not Provided | 75 ~ 350 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 20 | [Steel] S45C Equivalent | [Black Chrome Plating] Black Chrome Plating | S45C Equivalent | Electroless Nickel Plating | Not Provided | 75 ~ 400 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 25 | [Steel] S45C Equivalent | [Black Chrome Plating] Black Chrome Plating | S45C Equivalent | Electroless Nickel Plating | Not Provided | 75 ~ 450 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 30 | [Steel] S45C Equivalent | [Black Chrome Plating] Black Chrome Plating | S45C Equivalent | Electroless Nickel Plating | Not Provided | 100 ~ 450 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 6 | [Steel] S45C Equivalent | Electroless Nickel Plating | S45C Equivalent | Electroless Nickel Plating | Not Provided | 50 ~ 150 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 8 | [Steel] S45C Equivalent | Electroless Nickel Plating | S45C Equivalent | Electroless Nickel Plating | Not Provided | 50 ~ 200 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 10 | [Steel] S45C Equivalent | Electroless Nickel Plating | S45C Equivalent | Electroless Nickel Plating | Not Provided | 50 ~ 250 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 12 | [Steel] S45C Equivalent | Electroless Nickel Plating | S45C Equivalent | Electroless Nickel Plating | Not Provided | 50 ~ 300 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 15 | [Steel] S45C Equivalent | Electroless Nickel Plating | S45C Equivalent | Electroless Nickel Plating | Not Provided | 75 ~ 350 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 20 | [Steel] S45C Equivalent | Electroless Nickel Plating | S45C Equivalent | Electroless Nickel Plating | Not Provided | 75 ~ 400 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 25 | [Steel] S45C Equivalent | Electroless Nickel Plating | S45C Equivalent | Electroless Nickel Plating | Not Provided | 75 ~ 450 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 30 | [Steel] S45C Equivalent | Electroless Nickel Plating | S45C Equivalent | Electroless Nickel Plating | Not Provided | 100 ~ 450 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 8 | [Steel] S45C Equivalent | [Black Chrome Plating] Black Chrome Plating | SUS304 | Not Provided | Not Provided | 50 ~ 200 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 10 | [Steel] S45C Equivalent | [Black Chrome Plating] Black Chrome Plating | SUS304 | Not Provided | Not Provided | 50 ~ 250 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 12 | [Steel] S45C Equivalent | [Black Chrome Plating] Black Chrome Plating | SUS304 | Not Provided | Not Provided | 50 ~ 300 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 15 | [Steel] S45C Equivalent | [Black Chrome Plating] Black Chrome Plating | SUS304 | Not Provided | Not Provided | 75 ~ 350 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 20 | [Steel] S45C Equivalent | [Black Chrome Plating] Black Chrome Plating | SUS304 | Not Provided | Not Provided | 75 ~ 400 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 25 | [Steel] S45C Equivalent | [Black Chrome Plating] Black Chrome Plating | SUS304 | Not Provided | Not Provided | 75 ~ 450 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 30 | [Steel] S45C Equivalent | [Black Chrome Plating] Black Chrome Plating | SUS304 | Not Provided | Not Provided | 100 ~ 450 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 8 | SUS304 | Not Provided | SUS304 | Not Provided | Not Provided | 50 ~ 200 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 10 | SUS304 | Not Provided | SUS304 | Not Provided | Not Provided | 50 ~ 250 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 12 | SUS304 | Not Provided | SUS304 | Not Provided | Not Provided | 50 ~ 300 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 15 | SUS304 | Not Provided | SUS304 | Not Provided | Not Provided | 75 ~ 350 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 20 | SUS304 | Not Provided | SUS304 | Not Provided | Not Provided | 75 ~ 400 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 25 | SUS304 | Not Provided | SUS304 | Not Provided | Not Provided | 75 ~ 450 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 30 | SUS304 | Not Provided | SUS304 | Not Provided | Not Provided | 100 ~ 450 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 6 | [Steel] S45C Equivalent | Electroless Nickel Plating | SUS304 | Not Provided | Not Provided | 50 ~ 150 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 8 | [Steel] S45C Equivalent | Electroless Nickel Plating | SUS304 | Not Provided | Not Provided | 50 ~ 200 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 10 | [Steel] S45C Equivalent | Electroless Nickel Plating | SUS304 | Not Provided | Not Provided | 50 ~ 250 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 12 | [Steel] S45C Equivalent | Electroless Nickel Plating | SUS304 | Not Provided | Not Provided | 50 ~ 300 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 15 | [Steel] S45C Equivalent | Electroless Nickel Plating | SUS304 | Not Provided | Not Provided | 75 ~ 350 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 20 | [Steel] S45C Equivalent | Electroless Nickel Plating | SUS304 | Not Provided | Not Provided | 75 ~ 400 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 25 | [Steel] S45C Equivalent | Electroless Nickel Plating | SUS304 | Not Provided | Not Provided | 75 ~ 450 | ||
- | STAND | 1 Piece(s) | 5 Day(s) | 10 | 30 | [Steel] S45C Equivalent | Electroless Nickel Plating | SUS304 | Not Provided | Not Provided | 100 ~ 450 |
Loading...
Separate/Set Item | Set | Mounting Direction | Vertical Mounting | Stand-Up Bracket Type | Compact Flanged |
---|---|---|---|---|---|
Post Shape | Round | Post Type | Solid | Post Fixing Method | Set Screw |
Mounting Hole Shape | Through Hole | Post Fixing Accessories | Set Screws | Dowel Hole | Not Provided |
Sale Type | Set |
How can we improve?
How can we improve?