1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stage Maintenance Parts-Feed Screw/Hex Socket Type

Stage Maintenance Parts-Feed Screw/Hex Socket Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,638.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For maintenance of manual stages. This is a hexagonal socket type feed screw with highly accurate threaded and bushing parts to prevent rattling.

[Precision] Feed Screw, Hex Socket (Pitch 0.25):Related Image
[ ! ]Hex Socket Type can be locked with a set screw on the bushing.

[ M ] Material Screw: SUS303, Nut: Low Cadmium Brass

Specifications

Part Number
XBRF3
Feed ScrewPart NumberLeadStrokeLinear Ball Slide Type / Cross Roller Type Applicable Stage Surface SizeWeight (g)
TypeNo.
Hex Socket Head Cap ScrewXBRF30.25±3.225 Square5
60.25±6.540 ~ 80 square15
[ ! ]A dedicated wrench is included with XBRF.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
XBRF3
XBRF6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNo. (Stroke)

฿ 1,638.00

LEAD SCREW 1 Piece(s) Available 3 Day(s) 103 (±3.2)

฿ 1,820.00

LEAD SCREW 1 Piece(s) Same day 106 (±6.5)

Loading...

  1. 1
 

Basic Information

Type Feed Screws for Stage Feed Screw Hex Socket Type Pitch(mm) 0.25