(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For maintenance of manual stages. A feed screw with precisely finished threaded and bushing parts that suppresses rattling.
Part Number |
XBMF3 |
Feed Screw | Part Number | Lead | Stroke | Linear Ball Slide Type / Cross Roller Type Applicable Stage Surface Size | Weight (g) | |
Type | No. | |||||
With Knob | XBMF | 3 | 0.25 | ±3.2 | 25 Square | 5 |
6 | 0.25 | ±6.5 | 40 ~ 80 square | 30 | ||
XBM | 3 | 0.5 | ±3.2 | 25 Square | 5 | |
6 | 0.5 | ±6.5 | 40 ~ 80 square | 30 | ||
12 | 0.5 | ±12.5 | 100 Square, 120 Square | 50 |
Part Number |
---|
XBM3 |
XBM6 |
XBM12 |
XBMF3 |
XBMF6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | No. (Stroke) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,365.00 | LEAD SCREW | 1 Piece(s) | Same day | 10 | 3 (±3.2) | 0.5 | ||
฿ 1,365.00 ฿ 360.50 | LEAD SCREW | 1 Piece(s) | Same day | 10 | 6 (±6.5) | 0.5 | ||
฿ 1,365.00 | LEAD SCREW | 1 Piece(s) | 5 Day(s) | 10 | 12 (±12.5) | 0.5 | ||
฿ 1,701.70 | LEAD SCREW | 1 Piece(s) | Available | Same day | 10 | 3 (±3.2) | 0.25 | |
฿ 1,856.40 ฿ 435.70 | LEAD SCREW | 1 Piece(s) | Same day | 10 | 6 (±6.5) | 0.25 |
Loading...
Type | Feed Screws for Stage | Feed Screw | Knob Type |
---|
How can we improve?
How can we improve?